Search
Languages

Contacting Linear Motion

Contacting Linear Motion
Specifications

A spin-off of the Trimpot® trimming potentiometer product line, the contacting linear motion position sensor was developed to meet the needs of designers wishing to detect movement of position. Applications for these compact components include: Solenoid positioning sensors for automated controllers, volume control on audio equipment, joystick controllers, satellite dish positioning, and robotics.

Mineral Source Reporting for Sensors, Panel Controls, Encoders, Precision Potentiometerss, Dials: CMRT

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Buy Now Standard Electrical Travel Standard Resistance Standard Resistance Tolerance Independent Linearity Resolution Power Rating @ 70ºC (158ºF) Operating Temperature Insulation Resistance MDS Engineering Design Files
3046 3046 3046 Buy 0.15, 0.25, 0.35 in. 1K to 50K Ω ±20 % ±5 % Infinite 0.125 W -55 ºC to +125 ºC 50 MΩ @ 500 VDC 3046
Downloads
3048 3048 motpot Buy 0.2, 0.3, 0.4, 0.5 in. 1K to 50K Ω ±20 % ±5 % Infinite Range 2, 3 - 0.12 W Range 4, 5 - 0.25 W -55 ºC to +125 ºC 50 MΩ @ 500 VDC 3048
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
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
Introducing Bourns® GMOV™ Components
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
Bourns® IsoMOV™ Hybrid Protector
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
Bourns Webinar: UL/IEC 62368-1 Got You Down? IsoMOV™ to the Rescue!
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
Training: Bourns® Singlfuse™ SMD Fuses

https://www.youtube.com/embed/eBbFmpK8FDU

Training: Bourns® BPS240 Humidity Sensor

https://www.youtube.com/embed/t-c1pHyijp4

Training; Bourns® SinglFuse™ SMD Fuses - AEC-Q200-Equivalent Compliant
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
Training: Bourns® IsoMOV™ Hybrid Protection Component Product Training Module
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
Training: Bourns® Transient Current Suppressor (TCS™) High-Speed Protectors (HSPs)
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
Training: Bourns® GMOV™ Hybrid Overvoltage Protection Component