Leave a message
MENU
Search
Languages

High Power Resistors

Specifications
Quick link to the Sample Request: Request Sample
pwr263_internal_construction_diagram
pwr220_20_and_pwr163

Bourns offers a broad range of PWR-series high power thick film resistors with standard packages, surface mounted TO-163 and TO-263 (DPAK and D2PAK) and radial leaded through hole TO-220 and TO-247. These compact packages which are used as standard by semiconductor manufacturers offers space savings to designers and various additional standardized off-the-shelf accessories are available on the market such as thermal and mounting devices.

 

Characteristics
Packages DPAK, D2PAK, TO-220
Rated Power
(at 25 °C case temperature, mounted on heat sink)
20 to 50 W1
Resistance Range 0.02 ohms to 1 megohm
Resistance Tolerance 1 %, ±5 %
Temperature Coefficient ±100, ±200, ±600 ppm/°C
Operating Temperature Range –55 to +155/175 °C
(1) Power rating of 2 to 3.5 W at free air (without heat sink)
 

Available features

  • High power rating
  • Low inductance
  • Resistor electrically isolated from the backplate
  • Suitable for most types of soldering processes
  • RoHS compliant*
*RoHS Directive 2002/95/EC Jan. 27, 2003 including annex and RoHS Recast 2011/65/EU June 8, 2011.

Applications

  • Power supplies
  • Motor drives
  • Test and measurement
  • Rectifiers
  • Capacitor discharging
  • Snubber circuits
  • Current limiting
  • Heater
Product Series
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Resistance Range (Ohms) Tolerances Temperature Coefficient Power per Resistor Package Physical Configuration Material MDS Design Files Engineering Buy Now
PWR163 PWR163 PWR163_part 0.02-130K 1 %, 5 % ±100 ppm 25 W DPAK Surface Mount Thick Film PWR163
Downloads Buy
PWR263S-20 PWR263S-20 PWR263_part 0.02-130K 1 %, 5 % ±100 ppm 20 W D2PAK Surface Mount Thick Film PWR263S-20
Downloads Buy
PWR263S-35 PWR263S-35 PWR263S-35_part 0.02 to 130K 1 %, 5 % ±100 ppm 35 W D2PAK Surface Mount Thick Film PWR263S-35
Downloads Buy
PWR220T-20 PWR220T-20 PWR220T_part 0.5 to 130K 1 %, 5 % ±100 ppm 20 W TO-220 Radial Through-hole Thick Film PWR220T-20
Downloads Buy
PWR220T-35 PWR220T-35 PWR220T-35_part 0.02 to 130K 1 %, 5 % ±100 ppm 35 W TO-220 Radial Through-hole Thick Film PWR220T-35
Downloads Buy
PWR221T-30 PWR221T-30 PWR221T-30_part 0.02 to 130K 1 %, 5 % ±100 ppm 30 W TO-220 Through-Hole Thick Film PWR221T-30
Downloads Buy
PWR221T-50 PWR221T-50 PWR221T-50_part 0.02 to 130K 1 %, 5 % ±100/±300/±600 ppm 50 W TO-220 Radial Through-Hole Thick Film PWR221T-50
Downloads Buy
PF2203 PF2203 0.01-51K 1 %, 5 % ±50 ppm/°C (R ≥ 10 Ω)
±100 ppm/°C (0.1 Ω ≤ R < 10 Ω)
±250 ppm/°C (R < 0.1 Ω)
35 W TO-220 Radial Through-hole Thick Film PF2203
Downloads Buy
PFS35 PFS35 0.01-51K 1 %, 5 % ±50 ppm/°C (R ≥ 10 Ω)
±100 ppm/°C (0.1 Ω ≤ R < 10 Ω)
±250 ppm/°C (R < 0.1 Ω)
35 W D2PAK Surface Mount Thick Film PFS35
Downloads Buy
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS

Bourns® Model PWR220T

Bourns® RS-485 Evaluation Board Video

Training: Bourns® Power Resistors

Training: Bourns® Model PWR263S-20 Fixed Resistor

fields marked with an asterisk are required
Usage


fields marked with an asterisk are required
a