Search
Languages

Turns-Counting Dials

Turns-Counting Dials

Turns-counting dials are designed for use with precision rotary potentiometers or other types of panel controls where a turns-indicating device or an adjustment setting/locking device is needed. These devices are available to fit various shaft sizes in digital or concentric scale (analog) readout options.

Typical applications include.

  • Power Supplies
  • Oscilloscopes
  • Medical Equipment
  • Industrial Automation Equipment

Mineral Source Reporting for Sensors, Panel Controls, Encoders, Precision Potentiometers, Dials: CMRT

Obsolete Products marked with this symbol are currently available, although not recommended for new designs.
Quick link to the Sample Request: Request Sample
Series H-22
Data Sheet H-22
Photo h22_part
Buy Now Buy
Number of Turns 0-15
Readout Concentric Scale
Division/Turn 50
Brake Yes
Diameter 22 mm
Depth 24 mm
Weight 15 g
Part Number/Shaft Diameter H-22-6A: 1/4 ", H-22-6M: 6 mm, H-22-3A: 1/8 ", H22-6A-B: 1/4 ", H22-6A-SB: 1/4 "
Engineering View Engineering Data
×

H-22 Models

H-22
H-22-3A
H-22-6A
H-22-6A-B
H-22-6M
Design Files Downloads
Please take a quick survey
Quick survey  
Opt out

Bourns Web Survey

Please answer as many questions as you can with 1 being unfavorable and 5 most favorable.
How easy was it to find what you were looking for on our website?
How satisfied are you with the content?
Did it take you more or less time than you expected to find what you were looking for?
How likely is it that you will recommend our website to a friend or colleague?
 
(Please include your email address if you have any questions.)