MENU
Search
Languages

3547

Turns / Degrees
Resistance
Linearity %
Watts
Mounting
PART NUMBERTurns / DegreesResistanceLinearity %WattsMountingElement StyleBody SizeShaft Revs.EngineeringBuy Now
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
34003400_partSee Note
See Data Sheet
Label
e4PP1
Request Report
3400S-L
3500/35013500_partSee Note
See Data Sheet
Label
e4PP2
Request Report
3500S-L
3501H-L
3540/35413540_partSee Note
Label
e4PP3
Request Report
3540S-L
3541H-L
3543/35453543_partSee Note
See Data Sheet
Label
e4PP3
Request Report
3543S-L
3545S-L
35473549_bushing_partSee Note
See Data Sheet
Label
e43547 CoC
Request Report
3547H-1xA, 3547H-1xB
3547H-1xC, 3547H-1xD
3547H-1xE
3547H-2xE
3547S-1xA, 3547S-1xB
3547S-1xC, 3547S-1xD
3547S-1xH, 3547S-1xG
3547S-1xE
3547S-2xA, 3547S-2xB
3547S-2xE
35483549_bushing_partSee Note
See Data Sheet
Label
e43548x CofC
Request Report
3548H-1xA, 3548H-1xB
3548H-1xC, 3548H-1xD
3548H-1xE-xxxx
3548S-1xA, 3548S-1xB
3548S-1xC, 3548S-1xD
3548S-1xE
3548S-1xG, 3548S-1xH
3548S-2xA, 3548S-2xB
35493549_bushing_partSee Note
See Data Sheet
Label
e4PP2
Request Report
3549H
3549S
3549H-1AF
35903590_partSee Note
See Data Sheet
Label
e33590 CoC
Request Report
3590P-1
3590P-2
3590P-4
3590S-1
3590S-2
3590S-3
3590S-4
3590S-6
3590S-7
3590S-8
36103610_partSee Note
See Data Sheet
TBD
e3Request Report
3610S
36803680See Note
See Data Sheet
Label
e3PP4
Request Report
3681S-L
3700/37013700_partSee Note
See Data Sheet
Label
e4PP2
Request Report
3700S-L
3701H-L
3750/37513750_partSee Note
See Data Sheet
Label
e4PP2
Request Report
3750S-L
3751-L
65346534_partSee Note
See Data Sheet
Label
e4PP1
Request Report
6534S
6537/65386537_partSee Note
See Data Sheet
Label
e4PP2
Request Report
6538S
6539/66396539_partSee Note
See Data Sheet
Label
e4PP2
Request Report
6539S
6639S
65746574_partSee Note
See Data Sheet
Label
e4PP2
Request Report
6574S
66376637_partSee Note
See Data Sheet
Label
e4PP2
Request Report
6637S
66386638_partSee Note
See Data Sheet
Label
e4PP2
Request Report
6638S
66576657_partSee Note
See Data Sheet
Label
e4PP2
Request Report
6657S
66746674s_part_nrSee Note
See Data Sheet
Label
e4PP1
Request Report
6674S
H-385h385See Note
N/ATBD
N/APP1
Request Report
H-385
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Specifications

Series 3547
Data Sheet 3547
Photo
Buy Now
Package Diameter 7/8 "
Shape Round
Rotational Life 750K/1.5M
Number of Turns 3
Sealable IP50
Detents
Shaft Nickel Plated Brass/Stainless Steel
Bushing Brass/Bronze
Element Wirewound/Hybritron®
Terminal Solder Lug/Side
Taper-Linear x
Linearity ±0.25 %
Resistance-Minimum 200/1K Ω
Resistance-Maximum 50K/10K Ω
Power Rating 1 W
Ganging 2
MDS 3547H-1xA, 3547H-1xB
3547H-1xC, 3547H-1xD
3547H-1xE
3547S-1xA, 3547S-1xB
3547S-1xC, 3547S-1xD
3547S-1xE
3547S-1xH, 3547S-1xG
3547S-2xA, 3547S-2xB
3547S-2xE
Engineering
Design Files

  Design Files

 Return to Product Line