Search
Languages

RF Chokes

Surface Mount (SMD) RF Chokes

SMD Air Coil Inductors

Series Data Sheet Photo Size Inductance Range Current Range MDS Design Files Engineering Buy Now
AC1060R AC1060R 10.55 x 6.35 x 5.9 mm 90 - 538 nH 2 - 3.5 A AC1060R
Downloads Buy
AC2213R AC2213R 2.21 x 1.42 x 1.37 mm 1.65 - 5.45 nH 1.6 A AC2213R
Downloads Buy
AC3028SQ AC3028SQ 2.67 ~ 3.3 x 2.67 x 2.79 mm 27 – 47 nH 4.4 – 5.5 A AC3028SQ-27N
AC3028SQ-30N
AC3028SQ-33N
AC3028SQ-36N
AC3028SQ-39N
AC3028SQ-43N
AC3028SQ-47N
Downloads Buy
AC3630R AC3630R 3.68 x 3.05 x 3.18 mm 2.5 - 18.5 nH 4 A AC3630R
Downloads Buy
AC4013R AC4013R 4.04 x 1.42 x 1.37 mm 5.6 - 12.55 nH 1.6 A AC4013R
Downloads Buy
AC4842R AC4842R 4.83 x 3.81 x 4.2 mm 22 - 120 nH 1.5 - 3.5 A AC4842R
Downloads Buy
AC5037SQ AC5037SQ 4.06 ~ 5.84 x 3.56 x 3.73 mm 47 – 82 nH 4.9 – 5.6 A AC5037SQ-47N
AC5037SQ-68N
AC5037SQ-82N
Downloads Buy
AC6830R AC6830R 6.86 x 3.05 x 3.18 mm 17.5 - 43 nH 4 A AC6830R
Downloads Buy
ACXX14SQ ACXX14SQ 1.30 ~ 2.59 x 1.83 x 1.40 mm 5.5 – 19.4 nH 2.9 A AC1614SQ-5N5
AC1614SQ-6N0
AC1614SQ-8N9
AC2014SQ-15N
AC2014SQ-12N
AC2014SQ-19N
Downloads Buy
ACXX15SQ ACXX15SQ 1.30 ~ 2.59 x 1.83 x 1.52 mm 6.9 – 22 nH 2.7 A AC1615SQ-6N9
AC1615SQ-10N
AC1615SQ-11N
AC2015SQ-13N
AC2015SQ-17N
AC2015SQ-22N
Downloads Buy
ACXX18SQ ACXX18SQ 1.47 ~ 2.97 x 2.13 x 1.83 mm 8.1 - 33 nH 4.4 A AC1618SQ-8N1
AC1618SQ-12N
AC1618SQ-14N
AC2218SQ-16N
AC2218SQ-21N
AC2218SQ-23N
AC3018SQ-25N
AC3018SQ-27N
AC3018SQ-33N
Downloads Buy

SMD Chip Inductors - Multilayer

Series Data Sheet Photo Size Inductance Range Current Range MDS Design Files Engineering Buy Now
CE0603G CE0603G 0.6 x 0.3 x 0.3 mm 0.3 - 39 nH 120 - 850 mA CE0603G
Downloads Buy
CE0603M CE0603M 0.6 x 0.3 x 0.3 mm 0.6 - 75 nH 100 - 850 mA CE0603M
Downloads Buy
CE1005Q CE1005Q 1 x 0.5 x 0.5 mm 0.3 - 150 nH 140 - 1000 mA CE1005Q
Downloads Buy
CE1608Q CE1608Q 1.6 x 0.8 x 0.8 mm 1 - 470 nH 150 - 1000 mA CE1608Q
Downloads Buy

SMD Chip Inductors: Wirewound

Series Data Sheet Photo Size Inductance Range Current Range MDS Design Files Engineering Buy Now
CC322522A CC322522A cc322522_part 3.2 x 2.5 x 2.2 mm 1 - 100 µH 0.15 - 1.35 A CC322522A
Downloads Buy
CC453232 (1812) CC453232 (1812) cm 4.2 x 3.2 x 4.5 mm 1 - 680 µH 65 - 1050 mA CC453232
Downloads Buy
CC453232A CC453232A CC453232A Part Image 4.2 x 3.2 x 3.2 mm 1 - 1000 µH 0.09 - 2.3 A CC453232A
Downloads Buy
CM322522 (1210) CM322522 (1210) cm 3.2 x 2.5 x 2.2 mm 0.12 – 150 µH 45 - 450 mA CM322522
Downloads Buy
CM453232 (1812) CM453232 (1812) cm 4.5 x 3.2 x 3.2 mm 0.1 - 1000 µH 30 - 800 mA CM453232
CM453232 (1R0-101)
CM453232 (151-102)
CM453232 (121)
Downloads Buy
CW100505 (0402) CW100505 (0402) CW 1 x 0.55 x 0.5 mm 0.01 - 0.12 µH 100 - 1360 mA CW100505 (0402)
Downloads Buy
CW105550A (0402) CW105550A (0402) CW 1 x 0.55 x 0.5 mm 1 - 120 nH 110 - 1360 mA CW105550A
Downloads Buy
CW160808 (0603) CW160808 (0603) CW 1.6 x 1 x 1 mm 0.0018 - 0.27 µH 170 - 700 mA CW160808 (0603)
Downloads Buy
CW161009A (0603) CW161009A (0603) CW 1.65 x 1.15 x 0.9 mm 1.6 - 390 nH 130 - 700 mA CW161009A
Downloads Buy
CW201212 (0805) CW201212 (0805) CW 2 x 1.5 x 1.3 mm 0.0022 - 0.91 µH 180 - 600 mA CW201212 (2N2~R39)
Downloads Buy
CW2012A CW2012A 2.4 x 1.6 x 1.4 mm 2 - 1000 nH 170 - 800 mA CW2012A
Downloads Buy
CW252016 (1008) CW252016 (1008) CW 2.5 x 2 x 1.6 mm 0.01 - 4.7 µH 260 - 1000 mA CW252016 (1008)
Downloads Buy
CWF1610 CWF1610 cwf1610_part 1.6 x 1 x 1 mm 1 - 22 µH 200 - 700 mA CWF1610
Downloads Buy
CWF1610A CWF1610A 1.6 x 1.0 x 1.0 mm 0.1 – 22 µH 200 – 1400 mA CWF1610A
Downloads Buy
CWF1612A CWF1612A 1.65 x 1.15 x 1.05 mm 0.047 – 10 µH 270 – 1500 mA CWF1612A
Downloads Buy
CWF2012A CWF2012A 2.4 x 1.6 x 1.4 mm 0.47 – 33 µH 145 – 750 mA CWF2012A
Downloads Buy
CWF2414 CWF2414 cwf2414_part 2.2 x 1.4 x 1.3 mm 1 - 22 µH 340 - 1300 mA CWF2414
Downloads Buy
CWP3230A CWP3230A CWP3230A 3.2 x 2.5 x 3 mm 2.2 - 47 µH 500 - 1900 mA CWP3230A (2R2M)
CWP3230A (6R8M, 100M, 220M)
CWP3230A (470M)
Downloads Buy
Through-Hole (TH) RF Chokes

TH Axial and Radial RF Chokes

Series Data Sheet Photo Size Inductance Range Current Range MDS Design Files Engineering Buy Now
4600 4600 4600_6300 7 mm Dia 53 mm Lg 1 - 10 µH Downloads Buy
5300 5300 5300 4 Dia x 12.7 Lg 1 - 10000 µH 0.05 - 3.3 A Downloads Buy
6000 6000 6000 9 Dia x 12.2 Ht 1 - 47000 µH 0.08 - 10 A 6000 (1R0-103)
6000 (123-473)
Downloads Buy
6100 6100 6100 11 Dia x 10.5 Ht 10 - 18000 µH 0.16 - 6.3 A Downloads Buy
70F 70F 70F_73F 10 mm Dia x 48 mm Lg 50000 - 100000 µH 70F
Downloads Buy
77F 77F 77F 4 Dia x 10.4 Lg 1 - 1000 µH 0.1 - 0.9 A 77F
Downloads Buy
78F 78F 78F 2.8 Dia x 7.1 Lg 0.033 - 1000 µH 0.04 - 0.5 A 78F (R10-820)
Downloads Buy
8230 8230 8230 3 Dia x 7.6 Lg 0.1 - 1000 µH 0.04 - 1.1 A 8230
Downloads Buy
8250 8250 8250 4.2 Dia x 11.4 Lg 0.1 - 100000 µH 0.02 - 3 A 8250
Downloads Buy
9230 9230 9230 2.4 Dia x 6.4 Lg 0.1 - 1000 µH 0.04 - 1.1 A 9230
Downloads Buy
9250A 9250A 9250A 4.2 Dia x 10.4 Lg 0.1 - 8200 µH 0.26 - 1.8 A 9250A
Downloads Buy
RL110 RL110 RL110 10 Dia x 10 Ht 10 - 1000 µH 0.53 - 5.3 A RL110
Downloads Buy
RL181S RL181S RL181S 10.5 Dia x 14 Ht 1000 - 12000 µH 0.01 - 0.09 A RL181S
RL181S-124J-RC
RL181S-124H-RC
Downloads Buy
RL622 RL622 RL622 11 Dia x 8.5 Ht 1 - 100000 µH 0.2 - 10 A RL622
Downloads Buy
RL822 RL822 RL822 11 Dia x 8.5 Ht 1 - 1000 µH 0.16 - 3.7 A RL822
Downloads Buy
RL824 RL824 RL824 10.5 Dia x 15.5 Ht 10 - 3900 µH 0.18 - 2.2 A RL824
Downloads Buy
RL895 RL895 RL895 7.8 Dia x 9.5 Ht 10 - 47000 µH 0.04 - 2.6 A RL895
Downloads Buy
RLB9012 RLB9012 rl 0.001 - 47 mH 0.08 - 10 A RLB9012
Downloads Buy