MENU
Search
Languages

Power Inductors - AEC-Q200 Compliant

Power Inductors - AEC-Q200 Qualified for Automotive Applications
Specifications

Bourns Magnetics has extensive experience designing, building and supplying high reliability AEC-Q200 compliant electronic components. Bourns offers a wide variety of power inductors to reduce core loss during voltage conversion. In addition, Bourns® standard electronic components that are approved for typical automotive applications are manufactured in facilities that are fully certified to IATF 16949, and have been tested and qualified using the AEC-Q product validation standard for passive components and presented to the customer for selection and approval using PPAP.

Bourns® Automotive Grade power inductors are designed and developed to be AEC-Q200 compliant. Our new product and new process development meets or exceeds the requirements established in the latest AIAG revision of the Advanced Product Quality Planning (APQP) process.

Bourns has a long history of serving the automotive market with quality power inductors that meet the board level requirements of many automotive applications. With excellent customer service and the availability of field application engineers, Bourns works closely with automotive system designers in helping customers select the right electronic components and providing ongoing support.

Not Recommended Products marked with this symbol are currently available, although not recommended for new designs.

Conflict Mineral Source Reporting for Power Inductors: CFSI_CMRT4-01

 

Product Series
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Shielded Size Inductance Range Current Range MDS Design Files Engineering Buy Now
PQ2614BHA PQ2614BHA PQ2614_part Yes 28 x 28 x 16 mm 2.2 - 33 µH 30 A PQ2614BHA-xxxK
Downloads Buy
PQ2614BLA PQ2614BLA PQ2614_part Yes 28 x 28 x 16 mm 1 - 33 µH 30 A PQ2614BLA-1R0K
PQ2614BLA-xxxK
Downloads Buy
PQ2617BHA PQ2617BHA PQ2617_part Yes 28 x 28 x 19 mm 3.3 - 33 µH 28 A PQ2617BHA-xxxK
Downloads Buy
SDE0403A SDE0403A SDE0403A_part No 4.5 x 4 x 3.2 mm 1 - 68 µH 0.4 - 2.7 A SDE0403A
Downloads Buy
SDE0604A SDE0604A SDE0604A_part No 5.8 x 5.2 x 4.5 mm 1.2 - 220 µH 0.47 - 5.3 A SDE0604A
Downloads Buy
SDE0805A SDE0805A SDE0805A_part No 7.8 x 7 x 5 mm 1.5 - 470 µH 0.55 - 5.8 A SDE0805A
Downloads Buy
SDE1006A SDE1006A SDE1006A_part No 10 x 9 x 5.4 mm 1.5 - 820 µH 0.45 - 7.2 A SDE1006A
Downloads Buy
SDR1307A SDR1307A SDR0805 No 13 x 13 x 7 mm 1.5 - 1000 µH 0.65 - 9.5 A SDR1307A
Downloads Buy
SRF0703A SRF0703A SRF0703A_part Yes 7.6 x 7.6 x 3.4 mm 8.2 - 1335 µH 0.211 - 2.19 A SRF0703A
Downloads Buy
SRF0703HA SRF0703HA Yes 7.6 x 7.6 x 3.4 mm 4.7 - 1000 µH 0.128 - 2.7 A SRF0703HA
Downloads Buy
SRF0905A SRF0905A SRF0905A_part Yes 9.2 x 6 x 5 mm 10 - 6500 µH 0.3 - 1.6 A SRF0905A
Downloads Buy
SRF1010DA SRF1010DA SRF1010DA_part Yes 12 x 9.6 x 11.3 mm 0.43 - 15 µH 4.6 - 27 A SRF1010DA
Downloads Buy
SRF1260A SRF1260A SRF1260_part Yes 12.5 x 12.5 x 6 mm 0.47 - 4000 µH 0.283 - 8.8 A SRF1260A
Downloads Buy
SRF1280A SRF1280A SRF1280A_part Yes 12.5 x 12.5 x 8 mm 0.47 - 4000 µH 0.307 - 17.9 A SRF1280A
Downloads Buy
SRN2010BTA SRN2010BTA Semi 2 x 1.6 x 0.9 mm 0.24 - 8.2 µH 0.8 - 5.2 A SRN2010BTA
Downloads Buy
SRN2010TA SRN2010TA SRN2010TA Semi 2 x 1.6 x 1 mm 0.47 - 22 µH 0.27 - 2.35 A SRN2010TA
Downloads Buy
SRN2508A SRN2508A SRN2508_part Semi 2.5 x 2 x 0.8 mm 0.47 - 10 µH 0.45 - 1.45 A SRN2508A
Downloads Buy
SRN2510BTA SRN2510BTA Semi 2 x 2.5 x 0.9 mm 0.47 - 15 µH 0.8 - 3 A SRN2510BTA
Downloads Buy
SRN3010BTA SRN3010BTA Semi 3 x 3 x 0.9 mm 1.0 - 22 µH 0.7 - 3.4 A SRN3010BTA
Downloads Buy
SRN3010TA SRN3010TA SRN3010TA_part Semi 3 x 3 x 1 mm 1 - 22 µH 0.6 - 2.1 A SRN3010TA
Downloads Buy
SRN3012BTA SRN3012BTA Semi 3 x 3 x 1 mm 0.22 - 47 µH 0.65 - 6.2 A SRN3012BTA
Downloads Buy
SRN3012TA SRN3012TA SRN3012TA Semi 3 x 3 x 1.2 mm 1 - 22 µH 0.61 - 2 A SRN3012TA
Downloads Buy
SRN3015BTA SRN3015BTA Semi 3 x 3 x 1.3 mm 0.24 - 47 µH 0.7 - 5 A SRN3015BTA
Downloads Buy
SRN3015TA SRN3015TA SRN3015TA Semi 3 x 3 x 1.5 mm 1 - 47 µH 0.4 - 2.2 A SRN3015TA
Downloads Buy
SRN3030HA SRN3030HA srn3030ha Semi 3 x 3 x 3 mm 1 - 100 µH 0.25 - 2.6 A SRN3030HA
Downloads Buy
SRN4012BTA SRN4012BTA Semi 4 x 4 x 1 mm 0.47 - 47 µH 0.65 - 5.5 A SRN4012BTA
Downloads Buy
SRN4012TA SRN4012TA SRN4012TA Semi 4 x 4 x 1.2 mm 0.47 - 22 µH 0.62 - 3.2 A SRN4012TA
Downloads Buy
SRN4018BTA SRN4018BTA Semi 4 x 4 x 1.6 mm 0.47 - 100 µH 0.28 - 5.5 A SRN4018BTA
Downloads Buy
SRN4018TA SRN4018TA SRN4018TA_part Semi 4 x 4 x 1.8 mm 1 - 220 µH 0.3 - 3.7 A SRN4018TA
Downloads Buy
SRN4030HA SRN4030HA srn4030ha Semi 4 x 4 x 3 mm 1 - 100 µH 0.55 - 5.5 A SRN4030HA
Downloads Buy
SRN5020TA SRN5020TA SRN5020TA_part Semi 5 x 5 x 1.8 mm 1 - 47 µH 0.7 - 4.1 A SRN5020TA
Downloads Buy
SRN5030HA SRN5030HA srn5030ha Semi 5 x 5 x 3 mm 0.47 - 100 µH 0.45 - 7 A SRN5030HA
Downloads Buy
SRN5040TA SRN5040TA SRN5040TA_part Semi 4.95 x 4.95 x 3.8/3.9 mm 0.6 - 100 µH 0.72 - 8 A SRN5040TA
Downloads Buy
SRN6045HA SRN6045HA srn6045ha Semi 6 x 6 x 4.7 mm 0.55 – 100 µH 0.72 – 7 A SRN6045HA
Downloads Buy
SRN6045TA SRN6045TA SRN6045TA Semi 6 x 6 x 4.2 mm 1 - 470 µH 0.4 - 8 A SRN6045TA
Downloads Buy
SRN8040HA SRN8040HA Semi 7.9 x 8.15 x 4.2 mm 0.5 - 100 µH 1 - 10 A SRN8040HA
Downloads Buy
SRN8040TA SRN8040TA SRN8040TA Semi 8 x 8 x 3.7 mm 0.5 - 330 µH 0.7 - 12 A SRN8040TA
Downloads Buy
SRP1038A SRP1038A SRP1038A_part Yes 11 x 10 x 3.8 mm 0.22 - 47 µH 3 - 35 A Downloads Buy
SRP1038AA SRP1038AA SRP1038AA_part Yes 11 x 10 x 3.8 mm 0.15 - 47 µH 3.5 - 44 A SRP1038AA (R15 - 1R5) (non-leadframe)
SRP1038AA (2R2 - 470) (leadframe)
Downloads Buy
SRP1038WA SRP1038WA srp1038wa Yes 11 x 10 x 3.8 mm 0.47 – 47 µH 3.6 – 34 A SRP1038WA
Downloads Buy
SRP1040VA SRP1040VA srp1040va_part Yes 11 x 10 x 3.8 mm 1 - 68 µH 3.5 - 27 A SRP1040VA
Downloads Buy
SRP1050WA SRP1050WA Yes 11 x 10 x 5.1 mm 1.0 - 100 µH 2.7 - 30 A SRP1050WA
Downloads Buy
SRP1238A SRP1238A SRP1238A_part Yes 13.5 x 12.5 x 3.3 mm 0.1 - 10 µH 7 - 43 A SRP1238A (R10 - R47)
Downloads Buy
SRP1245A SRP1245A SRP1245A_part Yes 13.5 x 12.5 x 4.8 mm 0.33 - 18 µH 7.5 - 42 A SRP1245A (R20 - R68)
Downloads Buy
SRP1265A SRP1265A SRP1265A_part Yes 13.5 x 12.5 x 6.2 mm 0.15 - 47 µH 6.5 - 55 A SRP1265A (R15 - R56)
SRP1265A (R68 - 470)
Downloads Buy
SRP1265WA SRP1265WA srp1265wa Yes 13.6 x 12.6 x 6.2 mm 0.68 – 47 µH 5.2 – 36.5 A SRP1265WA
Downloads Buy
SRP1510CA SRP1510CA SRP1510CA_part Yes 16.5 x 15.5 x 9.7 mm 4.7 - 33 µH 18.7 - 43 A SRP1510CA
Downloads Buy
SRP1513CA SRP1513CA SRP1513CA_part Yes 16.5 x 15.5 x 12.7 mm 4.7 - 33 µH 19 - 44 A SRP1513CA
Downloads Buy
SRP1580CA SRP1580CA SRP1580CA_part Yes 16.5 x 15.5 x 7.7 mm 1 – 5.3 µH 35 - 80 A SRP1580CA
Downloads Buy
SRP1770TA SRP1770TA SRP1770TA_part Yes 17.3 x 16.9 x 6.7 mm 1 - 100 µH 5.3 - 52 A SRP1770TA
Downloads Buy
SRP2010DPA SRP2010DPA srp2010dpa Yes 2.0 x 1.6 x 1 mm 0.47 - 4.7 µH 1.1 - 3.6 A SRP2010DPA
Downloads Buy
SRP2010TMA SRP2010TMA SRPxxxxTMA Yes 2 x 1.6 x 0.8 mm 0.24 - 2.2 µH 2.3 – 6.5 A SRP2010TMA
Downloads Buy
SRP2012TMA SRP2012TMA SRPxxxxTMA Yes 2 x 1.6 x 1 mm 0.22 - 2.2 µH 2.5 – 7 A SRP2012TMA
Downloads Buy
SRP2313AA SRP2313AA SRP2313AA_part Yes 23.5 x 22 x 12.6 mm 1 - 100 µH 11 - 70 A SRP2313AA
Downloads Buy
SRP2510A SRP2510A SRP2510_part Yes 2.5 x 2 x 1 mm 0.22 - 4.7 µH 1.36 - 5.9 A SRP2510A
Downloads Buy
SRP2510TMA SRP2510TMA SRPxxxxTMA Yes 2.5 x 2 x 0.8 mm 0.22 - 2.2 µH 2.8 – 7.2 A SRP2510TMA
Downloads Buy
SRP2512A SRP2512A SRP2510_part Yes 2.5 x 2 x 1.2 mm 0.47 - 4.7 µH 1.55 - 4.6 A SRP2512A
Downloads Buy
SRP2512TMA SRP2512TMA SRPxxxxTMA Yes 2.5 x 2 x 1 mm 0.24 – 2.2 µH 3.1 – 7.3 A SRP2512TMA
Downloads Buy
SRP3012TA SRP3012TA SRP3012TA_SRP3020TA_part Yes 3.5 x 3.2 x 1 mm 0.15 - 10 µH 1 - 10 A SRP3012TA
Downloads Buy
SRP3020TA SRP3020TA SRP3012TA_SRP3020TA_part Yes 3.5 x 3.2 x 1.8 mm 0.1 - 10 µH 1.4 - 10.5 A SRP3020TA
Downloads Buy
SRP3212A SRP3212A srp3212_part Yes 3.2 x 2.5 x 1 mm 0.33 – 4.7 µH 2.2 – 8.5 A SRP3212A
Downloads Buy
SRP4012TA SRP4012TA SRP4012TA_part Yes 4.45 x 4 x 1 mm 0.1 - 10 µH 1.3 - 11.5 A SRP4012TA
Downloads Buy
SRP4018FA SRP4018FA srp4018fa_part Yes 4.1 x 4.1 x 1.8 mm 0.33 - 1.2 µH 9.5 - 15 A SRP4018FA
Downloads Buy
SRP4020FA SRP4020FA SRP4020FA_SRP4030FA_part Yes 4.1 x 4.1 x 1.9 mm 0.47 - 4.7 µH 5.1 - 13.2 A SRP4020FA
Downloads Buy
SRP4020TA SRP4020TA SRP4020TA_part Yes 4.45 x 4 x 1.8 mm 0.1 - 22 µH 1.2 - 12 A SRP4020TA
Downloads Buy
SRP4030FA SRP4030FA SRP4020FA_SRP4030FA_part Yes 4.1 x 4.1 x 2.8 mm 0.9 - 6.8 µH 4 - 11.2 A SRP4030FA
Downloads Buy
SRP5015TA SRP5015TA SRP5015TA Yes 5.7 x 5.2 x 1.3 mm 0.15 - 22 µH 1.2 - 16 A SRP5015TA
Downloads Buy
SRP5020TA SRP5020TA SRP5020TA_part Yes 5.7 x 5.2 x 1.8 mm 0.33 - 10 µH 2.3 - 12 A SRP5020TA
Downloads Buy
SRP5030CA SRP5030CA SRP5030CA_SRP6030CA_part Yes 5.5 x 5.3 x 2.9 mm 0.15 - 4.7 µH 5.9 - 22.2 A SRP5030CA
Downloads Buy
SRP5030TA SRP5030TA SRP5030TA Yes 5.7 x 5.2 x 2.8 mm 0.1 - 10 µH 2.75 - 23 A SRP5030TA
Downloads Buy
SRP5030WA SRP5030WA Yes 5.5 x 5.25 x 2.8 mm 0.68 - 22 µH 2.2 - 12 A SRP5030WA
Downloads Buy
SRP5050FA SRP5050FA SRP5050FA_part Yes 5.5 x 5.3 x 4.8 mm 5.6 - 8.2 µH 6.1 - 7.2 A SRP5050FA
Downloads Buy
SRP6030CA SRP6030CA SRP5030CA_SRP6030CA_part Yes 6.6 x 6.4 x 2.9 mm 0.18 - 4.5 µH 7 - 32 A SRP6030CA
Downloads Buy
SRP6030VA SRP6030VA srp6030va_part Yes 7.1 x 6.6 x 2.8 mm 0.47 - 22 µH 3.4 - 20 A SRP6030VA
Downloads Buy
SRP6030WA SRP6030WA Yes 7.1 x 6.6 x 2.8 mm 0.47 - 22 µH 2.9 - 19 A SRP6030WA
Downloads Buy
SRP6050CA SRP6050CA SRP6050CA_part Yes 6.6 x 6.4 x 4.8 mm 1 - 4.7 µH 8.5 - 20 A SRP6050CA
Downloads Buy
SRP6060FA SRP6060FA SRP6060FA_part Yes 6.6 x 6.4 x 5.8 mm 2.2 - 22 µH 5 - 14 A SRP6060FA
Downloads Buy
SRP6530A SRP6530A srp6530a_part Yes 7.1 x 6.6 x 3 mm 0.1 - 10 µH 4 – 34 A SRP6530A (R10)
SRP6530A (R22-100)
Downloads Buy
SRP7020TA SRP7020TA srp7020ta_part Yes 7 x 6.6 x 1.8 mm 0.1 – 10 µH 2.8 - 21 A SRP7020TA
Downloads Buy
SRP7028A SRP7028A SRP7028A_part Yes 7.3 x 6.6 x 2.8 mm 0.10 - 33 µH 2 - 32.5 A SRP7028A
Downloads Buy
SRP7028AA SRP7028AA SRP7028AA_part Yes 7.1 x 6.6 x 2.8 mm 0.15 - 22 µH 2.5 - 30 A SRP7028AA
Downloads Buy
SRP7030CA SRP7030CA SRP7030CA_part Yes 7.8 x 7.6 x 2.9 mm 1 - 8.2 µH 5.9 - 21.8 A SRP7030CA
Downloads Buy
SRP7050AA SRP7050AA SRP7050AA_part Yes 7.3 x 6.6 x 4.8 mm 0.47 - 47 µH 2.6 - 22 A SRP7050AA
Downloads Buy
SRP7050TA SRP7050TA SRP7050TA Yes 7.3 x 6.6 x 4.8 mm 0.33 - 68 µH 1.2 - 25 A SRP7050TA
Downloads Buy
SRP7050WA SRP7050WA Yes 7.9 x 7.3 x 5.2 mm 1 - 100 µH 2.2 - 20 A SRP7050WA
Downloads Buy
SRP8540A SRP8540A srp8540a_part Yes 8.8 x 8.4 x 3.8 mm 0.22 - 22 µH 3.9 - 31 A SRP8540A
Downloads Buy
SRR0735A SRR0735A Yes 7.3 x 7.3 x 3.5 mm 10 - 680 µH 0.21 - 2.1 A SRR0735A
Downloads Buy
SRR0735HA SRR0735HA Yes 7.3 x 7.3 x 3.5 mm 10 - 1000 µH 0.17 - 2.1 A SRR0735HA
Downloads Buy
SRR0745A SRR0745A SRR0745A_part Yes 7.3 x 7.3 x 4.5 mm 10 - 1000 µH 0.2 - 2.1 A SRR0745A
Downloads Buy
SRR0745HA SRR0745HA Yes 7.3 x 7.3 x 4.5 mm 10 - 1000 µH 0.2 - 2.1 A SRR0745HA
Downloads Buy
SRR1050A SRR1050A SRR1050A Yes 10.2 x 10 x 4.8 mm 0.68 - 330 µH 0.73 - 9.5 A SRR1050A
Downloads Buy
SRR1050HA SRR1050HA SRR1050HA Yes 10 x 10.2 x 4.8 mm 0.68 – 470 µH 0.6 – 9.5 A SRR1050HA
Downloads Buy
SRR1210A SRR1210A SRR1210A_part Yes 12 x 12 x 10 mm 1 - 1000 µH 0.75 - 11 A SRR1210A
Downloads Buy
SRR1260A SRR1260A SRR1260_part_photo Yes 12.5 x 12.5 x 6 mm 1 - 1000 µH 0.68 - 9.4 A SRR1260A
Downloads Buy
SRR1280A SRR1280A SRR1260_part_photo Yes 12.5 x 12.5 x 7.5 mm 4.7 - 1000 µH 0.68 - 8.2 A SRR1280A
Downloads Buy
SRR3818A SRR3818A SRR3818A_part Yes 3.8 x 3.8 x 1.8 mm 1 - 100 µH 0.34 - 3.6 A SRR3818A (1R0-150)
Downloads Buy
SRR4528A SRR4528A SRR4528A_part Yes 5 x 5 x 2.8 mm 1.2 - 390 µH 0.28 - 4.82 A SRR4528A
Downloads Buy
SRR4818A SRR4818A SRR4818A_part Yes 4.8 x 4.8 x 1.8 mm 1 - 47 µH 0.75 - 5.1 A SRR4818A
Downloads Buy
SRR4828A SRR4828A SRR4828A_part Yes 4.8 x 4.8 x 2.8 mm 1.2 - 220 µH 0.5 - 5 A SRR4828A
Downloads Buy
SRR5228A SRR5228A Yes 5.2 x 5.2 x 2.8 mm 1.2 - 1000 µH 0.21 - 5.2 A SRR5228A (1R2Y-121M)
SRR5228A (151M-102M)
Downloads Buy
SRR5828A SRR5828A Yes 5.8 x 5.8 x 2.8 mm 2.6 - 1000 µH 0.21 - 4.5 A SRR5828A (2R6Y-331M)
SRR5828A (681M-102M)
Downloads Buy
SRR6040A SRR6040A SRR6040A_part Yes 6.7 x 6.7 x 4 mm 1 - 100 µH 0.65 - 5 A SRR6040A Series (1R0~8R2, 120~270, 390~101)
Downloads Buy
SRR6838A SRR6838A Yes 6.8 x 6.8 x 3.8 mm 1.0 - 100 µH 0.75 - 6.8 A SRR6838A
Downloads Buy
SRU1028A SRU1028A SRU1028_part Yes 10 x 10 x 2.8 mm 1 - 150 µH 0.6 - 7 A SRU1028A
Downloads Buy
SRU1038A SRU1038A SRU1038_part Yes 10 x 10 x 3.8 mm 1.5 - 330 µH 0.55 - 7.2 A SRU1038A
Downloads Buy
SRU1048A SRU1048A SRU1048_part Yes 10 x 10 x 4.8 mm 1.5 - 330 µH 0.65 - 7 A SRU1048A
Downloads Buy
SRU1063A SRU1063A SRU1063A Yes 10 x 10 x 6.5 mm 4.7 - 100 µH 1.1 - 5.5 A SRU1063A
Downloads Buy
SRU3028A SRU3028A SRU3017 Yes 3.5 x 3.3 x 2.8 mm 10 - 33 µH 0.47 - 0.72 A SRU3028A
Downloads Buy
SRU5028A SRU5028A SRU5028A_part Yes 5.2 x 5.2 x 2.8 mm 1.2 - 100 µH 0.47 - 3.5 A SRU5028A
Downloads Buy
SRU6025A SRU6025A SRU1028_part Yes 6.2 x 6.5 x 2.5 mm 1.2 - 220 µH 0.42 - 4 A SRU6025A
Downloads Buy
SRU8028A SRU8028A SRU8028_part Yes 8 x 8 x 2.8 mm 2.5 - 100 µH 0.75 - 4.5 A SRU8028A
Downloads Buy
SRU8045A SRU8045A SRU8045A Yes 8 x 8 x 4.5 mm 3.5 - 100 µH 1 - 5 A SRU8045A (470Y-101Y)
SRU8045A (3R5Y - 330Y)
Downloads Buy
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download

Bourns AEC-Q200 Competency

Bourns Magnetic Capabilities

Bourns Webinar: Power & Signal Magnetics Solutions in Battery Management Systems

Bourns Webinar: Improving Battery Management Systems with High Accuracy Shunt Current Measurement

Training: Bourns® Magnetics Overview

fields marked with an asterisk are required
Usage


fields marked with an asterisk are required