Leave a message
MENU
Search
Languages

2300HT (V/H)

Inductance (μH)
Current (mA)
Dimension-LxWxH (mm)
DCR (Ohms)
PART NUMBERInductance (μH)Current (mA)Dimension-LxWxH (mm)DCR (Ohms)Coil TypeProductCategoryEngineeringBuy Now
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Specifications

Series 2300HT (V/H)
Data Sheet 2300HT (V/H)
Photo
Shielded Yes
Size 32.5 OD x 16.5 Thk
Inductance Range 1.2 - 1000 µH
Current Range 2.9 - 38.7 A
RoHS Compliant 2300HT-100-V-RC
Design Files
Engineering
Buy Now

  Design Files

 Return to Product Line
a