Search
Languages

J.W. Miller® - Through-Hole Toroid Inductors

J.W. Miller® - Through-Hole Toroid Inductors
Specifications

Bourns, Inc. is pleased to announce that it has acquired substantially all of the assets of the J.W. Miller Magnetics Division of Bell Industries, Inc. from Bell. Founded in 1924, J.W. Miller Magnetics is a well-known supplier of custom and standard magnetic components with capabilities to meet short run or high volume production requirements. Products include a complete line of high-quality coils, chokes, inductors and transformers in both surface mount and through-hole configurations.

Mineral Source Reporting for J.W. Miller® Magnetic Products: CMRT

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

Series 2300 (V/H)
Data Sheet 2300 (V/H)
Photo 2100_2200_2300
Shielded Yes
Size 32.5 OD x 16.5 Thk
Inductance Range 10 - 10000 µH
Current Range 2.4 - 20 A
RoHS Compliant 2305-V-RC
2309-H-RC
2319-V-RC
Design Files Downloads
Engineering
Buy Now Buy

  Design Files

Inductance (μH)
Current (mA)
Dimension-LxWxH (mm)
DCR (Ohms)
PART NUMBERInductance (μH)Current (mA)Dimension-LxWxH (mm)DCR (Ohms)Coil TypeProductCategoryEngineeringBuy Now