Leave a message
MENU
Search
Languages

2100LL (V/H)

Inductance (μH)
Current (mA)
Dimension-LxWxH (mm)
DCR (Ohms)
PART NUMBERInductance (μH)Current (mA)Dimension-LxWxH (mm)DCR (Ohms)Coil TypeProductCategoryEngineeringBuy Now
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Specifications

Series 2100LL (V/H)
Data Sheet 2100LL (V/H)
Photo
Shielded Yes
Size 21.8 OD x 11.4 Thk
Inductance Range 1 - 1000 µH
Current Range 1.5 - 21.4 A
RoHS Compliant
Design Files
Engineering
Buy Now

  Design Files

 Return to Product Line
a