MENU
Search
Languages

2100 (V/H)

Inductance (μH)
Current (mA)
Dimension-LxWxH (mm)
DCR (Ohms)
PART NUMBERInductance (μH)Current (mA)Dimension-LxWxH (mm)DCR (Ohms)Coil TypeProductCategoryEngineeringBuy Now
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
Series 2100 (V/H)
Data Sheet 2100 (V/H)
Photo
Shielded Yes
Size 21.8 OD x 11.4 Thk
Inductance Range 10 - 1000 µH
Current Range 1.3 - 10.8 A
RoHS Compliant 2100LL-270H
2100LL-271H
2105-H-RC
Design Files
Engineering
Buy Now

  Design Files

 Return to Product Line