Search
Languages

J.W. Miller® - Through-Hole Radial Lead RF Chokes

J.W. Miller® - Through-Hole Radial Lead RF Chokes
Specifications

Bourns, Inc. is pleased to announce that it has acquired substantially all of the assets of the J.W. Miller Magnetics Division of Bell Industries, Inc. from Bell. Founded in 1924, J.W. Miller® Magnetics is a well-known supplier of custom and standard magnetic components with capabilities to meet short run or high volume production requirements. Products include a complete line of high-quality coils, chokes, inductors and transformers in both surface mount and through-hole configurations.

Obsolete Products marked with this symbol are currently available, although not recommended for new designs.

Mineral Source Reporting for J.W. Miller Magnetic Products: CMRT

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

  Design Files

Inductance (μH) min
0
max
120,000
Current Rating (A) min
0.0005
max
70
Current Saturation (A) min
0.0003
max
118
DCR (Ohms) min
0
max
484
Height (mm) min
0
max
54
Length (mm) min
0
max
54
Width (mm) min
0
max
38.1
Material Core
Shielding
Ratings
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
600060002Std
Ch Pwr Ind
6000, RL
Request Report
6000 (1R0-103)
6000 (123-473)
Bourns JW Miller Through-Hole Radial Lead RF Chokes China RoHS
610061002Std
Ch Pwr Ind
6000, RL
Request Report
TBD
Bourns JW Miller Through-Hole Radial Lead RF Chokes China RoHS
RL110RL1102Std
Ch Pwr Ind
6000, RL
Request Report
TBD
Bourns JW Miller Through-Hole Radial Lead RF Chokes China RoHS
RL181SRL181S2Std
Ch Pwr Ind
6000, RL
Request Report
RL181S
Bourns JW Miller Through-Hole Radial Lead RF Chokes China RoHS
RL187RL1872Std
Ch Pwr Ind
6000, RL
Request Report
TBD
Bourns JW Miller Through-Hole Radial Lead RF Chokes China RoHS
RL262RL2622Std
Ch Pwr Ind
6000, RL
Request Report
TBD
Bourns JW Miller Through-Hole Radial Lead RF Chokes China RoHS
RL622RL6222Std
Ch Pwr Ind
6000, RL
Request Report
RL622
Bourns JW Miller Through-Hole Radial Lead RF Chokes China RoHS
RL822RL8222Std
Ch Pwr Ind
6000, RL
Request Report
TBD
Bourns JW Miller Through-Hole Radial Lead RF Chokes China RoHS
RL824RL8242Std
Ch Pwr Ind
6000, RL
Request Report
TBD
Bourns JW Miller Through-Hole Radial Lead RF Chokes China RoHS
RL855RL8552Std
Ch Pwr Ind
6000, RL
Request Report
TBD
Bourns JW Miller Through-Hole Radial Lead RF Chokes China RoHS
RL875RL8752Std
Ch Pwr Ind
6000, RL
Request Report
TBD
Bourns JW Miller Through-Hole Radial Lead RF Chokes China RoHS
RL875SRL875S2Std
Ch Pwr Ind
6000, RL
Request Report
RL875S
Bourns JW Miller Through-Hole Radial Lead RF Chokes China RoHS
RL895RL8952Std
Ch Pwr Ind
6000, RL
Request Report
RL895
Bourns JW Miller Through-Hole Radial Lead RF Chokes China RoHS