Search
Languages

J.W. Miller® -插件式RF扼流圈

J.W. Miller® - Through-Hole Radial Lead RF Chokes
技术规格

Bourns 很高兴在此宣布由Bell工业公司收购 J.W. Miller 磁性产品部门。J.W. Miller® 磁性产品成立于1924年,为知名的标准与订制磁性组件供货商,能满足少量或大批生产的需求。完整产品系列包括高质量线圈、扼流圈、电感、变压器等,配置方式有表面黏着式、插件式两种。

JW Miller® Magnetic Products 的冲突矿产资源报告 :CMRT

Obsolete 产品标记此符号为目前可提供,但不建议作新设计使用。

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series 数据表 产品图片 遮蔽式 尺寸 电感范围 电流范围 MDS 工程 工程檔
4600 4600 4600_6300 No 7 mm Dia 53 mm Lg 1 - 10 µH Downloads
5300 5300 5300 No 4 Dia x 12.7 Lg 1 - 10000 µH 0.05 - 3.3 A Downloads
70F 70F 70F_73F No 10 mm Dia x 48 mm Lg 50000 - 100000 µH 70F
Downloads
77F 77F 77F No 4 Dia x 10.4 Lg 1 - 1000 µH 0.1 - 0.9 A 77F
Downloads
78F 78F 78F No 2.8 Dia x 7.1 Lg 0.033 - 1000 µH 0.04 - 0.5 A 78F (R10-820)
Downloads
8230 8230 8230 No 3 Dia x 7.6 Lg 0.1 - 1000 µH 0.04 - 1.1 A 8230
Downloads
8250 8250 8250 Yes 4.2 Dia x 11.4 Lg 0.1 - 100000 µH 0.02 - 3 A 8250
Downloads
9230 9230 9230 No 2.4 Dia x 6.4 Lg 0.1 - 1000 µH 0.04 - 1.1 A 9230
Downloads
9250A 9250A 9250A Yes 4.2 Dia x 10.4 Lg 0.1 - 8200 µH 0.26 - 1.8 A 9250A
Downloads
6000 6000 6000 No 9 Dia x 12.2 Ht 1 - 47000 µH 0.08 - 10 A 6000 (1R0-103)
6000 (123-473)
Downloads
6100 6100 6100 No 11 Dia x 10.5 Ht 10 - 18000 µH 0.16 - 6.3 A Downloads
RL110 RL110 RL110 No 10 Dia x 10 Ht 10 - 1000 µH 0.53 - 5.3 A RL110
Downloads
RL181S RL181S RL181S Yes 10.5 Dia x 14 Ht 1000 - 12000 µH 0.01 - 0.09 A RL181S
RL181S-124J-RC
RL181S-124H-RC
Downloads
RL622 RL622 RL622 No 11 Dia x 8.5 Ht 1 - 100000 µH 0.2 - 10 A RL622
Downloads
RL822 RL822 RL822 No 11 Dia x 8.5 Ht 1 - 1000 µH 0.16 - 3.7 A RL822
Downloads
RL824 RL824 RL824 No 10.5 Dia x 15.5 Ht 10 - 3900 µH 0.18 - 2.2 A RL824
Downloads
RL895 rl895
RL895 No 7.8 Dia x 9.5 Ht 10 - 47000 µH 0.04 - 2.6 A RL895
RLB9012 RLB9012
rl 0.001 - 47 mH 0.08 - 10 A RLB9012
FileTypeSizeUploaded onDownload
高速套接字口保护PDF843.57 KB28 5月, 2015 Download
所有带星号的字段都是必填字段
用途*
所有带星号的字段都是必填字段