This link will direct you to a web page outside the Bourns app. Do you wish to proceed?
Yes
No
< BACK
My Bourns
Careers
Contact Us
English
中文(简体)
Deutsch
Applications
Applications
Discover the optimal solution for your specific application.
With innovative new technologies, products and solutions, there are more reasons to partner with Bourns than ever before.
Applications
Automotive
Consumer Electronics
ESD Protection Guide
Lighting
Medical
Military
Mobile
Network Communications
Office Machines
Power Conversion
Industrial & Instrumentation
Telecommunications
Products
Products
Products
New Products
Automotive Sensors
AEC-Q Compliant Products
Circuit Protection
Connectors
Diodes
Encoders
Heaters
IGBTs
CO & Outside Plant Products
LED Shunt Protectors
Magnetic Products
Microelectronic Modules
Modular Contacts
Potentiometers
Resistors
Sensors
Services
Surge Protective Devices
Miniature Switches
Thermal Cutoff Devices (TCOs)
Thermal Sensing Devices
Thermal Solutions
Thick Film on Steel
Trimpot® Trimming Potentiometers
Guitar Pots
Pro Audio
Pro Lighting
News
News
News
Unlock More with MyBourns
>> Sign up now <<
And get exclusive access to resources and updates.
New Products
New Publications
Press Releases
Tradeshows
Social Media
Blog
eNewsletter
MyBourns
Resources
Resources
Resources
Technical Library & Documents
New Products
Data Sheets
Technical Library
PortNote® Solutions
Power Play Solutions
Video Library
Webinars
Product Change Notifications
Product Obsolescence Memos
Obsolete Data Sheets
Tools & Training
Parametric Search
Design Tools
Request Samples
Reference Design
Training
FAQs
ESD Protection Guide
Resistor Part Number Lookup
Other Resources
Bourns Environmental, Social and Governance
Certificates and Standards
Partner Portals
Disclaimers, Terms and Policies
Product Compliance
RoHS/MDS
REACH Statement
TSCA Statement
PFAS Declaration
PFOS/PFOA Compliance Position
Kaschke Regulated Substances List
Responsible Mineral Reporting
Bourns Statement on Basel Stockholm and Minamata Conventions
SCIP Submittal Listing
China VOC Statement
California Proposition 65 Statement
Export Control Inquiry
New Products
Data Sheets
Technical Library
PortNote® Solutions
Power Play Solutions
Video Library
Webinars
Product Change Notifications
Product Obsolescence Memos
Obsolete Data Sheets
Parametric Search
Design Tools
Reference Design
Training
FAQs
Resistor Part Number Lookup
RoHS/Material Declaration Sheets (MDS)
Bourns Environmental, Social and Governance
REACH Statement
TSCA Statement
PFOS/PFOA Compliance Position
Kaschke Regulated Substances List
Conflict Mineral Reporting
SCIP Submittal Listing
China VOC Statement
California Proposition 65 Statement
Ga/Ge Statement
Export Control Inquiry
Certificates and Standards
Partner Portals
Support
Support
Support
About Us
Bourns Mission
Bourns Advantage
Working at Bourns
Community Outreach
The Bourns Foundation
Bourns Corporate Video
Beyond Our Wildest Dreams
Compliance, Ethics, and Registrations
Local Microsites
Quality Systems
Contact
Sales Locations
Global Locations
Request Samples
Careers
Legal
Contact Us
Careers
My Bourns
Language
•
Keyword
•
Inventory
•
Cross-Reference
•
Parametric Search
Home
/
Products
/
Magnetics
/
details
SRR0604
Home
/
Products
/
Magnetic
/
Power Inductors - SMD Shielded
DATA SHEET
MDS
Buy
Return to Product Line
Specifications
Size
6.5 x 6.5 x 4.8 mm
Inductance Range
1.5 - 2200 µH
Current Range
0.1 - 2.8 A
Design Files
Downloads
Design Kits - Magnetics