HCT
Home
/
Products
/
Magnetic
/
Automotive Grade Transformers
DATA SHEET
MDS
Buy
Return to Product Line
Specifications
Size
15.2 x 10.8 x 6.5 mm
Input Voltage
3.3 - 5 VDC
Output Voltage
3.3 - 15 VDC
Output Current
0.35 A Peak
Frequency
250 - 550 kHz
Design Files
Downloads