Search
Languages

Automotive Grade Power Transformers

Automotive Grade Power Transformers

Series Data Sheet Photo Size Input Voltage Output Voltage Output Current Frequency MDS Design Files Engineering Buy Now
BA60951CS BA60951CS 16.9 x 10.5 x 5.97 mm 7 - 24 VDC 15 VDC 0.15 A 120 kHz BA60951CS
Downloads Buy
HCT HCT HCTSM8 15.2 x 10.8 x 6.5 mm 3.3 - 5 VDC 3.3 - 15 VDC 0.35 A Peak 250 - 550 kHz HCTSM8
Downloads Buy
HCT8xxxxEAL HCT8xxxxEAL HCT8xxxxEAL 14.2 x 10.6 x 8.0 mm 3.3 - 5 VDC 3.3 - 15 VDC 0.35 A Peak 250 - 550 kHz HCT8xxxxEAL
Downloads Buy
HCTSM100308BAL HCTSM100308BAL 15.7 x 10.8 x 7.5 mm 3.3 - 5 VDC 8 - 12 VDC 0.125 A 350 kHz HCTSM100308BAL
Downloads Buy
HCTSM110102HAL HCTSM110102HAL 19.6 x 13.5 x 9.6 mm 3.3 - 5 VDC 6.5 - 10 VDC 0.25 A 350 kHz TBD
Downloads Buy
HCTSM110103HAL HCTSM110103HAL hctsm110103hal 19.6 x 13.5 x 9.6 mm 5 V 15 V 0.25 A 250~550 kHz HCTSM110103HAL
Downloads Buy
HCTSM110304HAL HCTSM110304HAL 19.6 x 13.5 x 9.6 mm 3.3 - 5 VDC 4.3 - 6.5 VDC 0.25 A 350 kHz TBD
Downloads Buy
HCTSM151207FAL HCTSM151207FAL 21.3 x 15.0 x 9.6 mm 24 VDC 12 VDC 0.10 A 100 kHz - 1 MHz HCTSM151207FAL
Downloads Buy
HVMA01F35A-ST10S HVMA01F35A-ST10S 10.3 x 9.5 x 12.2 mm 6-27 VDC 14 VDC 0.2 A 100 - 400 kHz HVMA01F35A-ST10S
Downloads Buy
HVMA03F40C-ST10S HVMA03F40C-ST10S 10.3 x 9.5 x 12.2 mm 6-27 VDC 14 VDC 0.2 A 12 kHz - 400 kHz HVMA03F40C-ST10S
Downloads Buy
HVMA03F4A-LP8S HVMA03F4A-LP8S 12.8 x 10 x 7.0 mm 10-24 VDC 15 VDC 0.1 A 400 kHz HVMA03F4A-LP8S
Downloads Buy
HVMA03T100A-ST10S HVMA03T100A-ST10S 9.5 x 10.3 x 13.2 mm Sec1 15 VDC , Sec2 4 VDC 0 - 12 VDC 0.1 A 300 - 400 kHz HVMA03T100A-ST10S
Downloads Buy
PKSEP6 PKSEP6 9.0 x 7.8 x 7.6 mm 12 - 24 VDC 3.3 - 5 VDC 0.03 A 51.2 kHz PKSEP6B08S
Downloads Buy
SM91259AL SM91259AL 14.5 x 12 x 14 mm 7~16 VDC 12 VDC 0.5 A 120 kHz SM91259AL
Downloads Buy
SM91270AL SM91270AL 17.4 x 8.5 x 4.05 mm 9 - 24 V 9 - 24 V 0.2 A 500 kHz -1 MHz SM91270AL
Downloads Buy
SM91271AL SM91271AL 17.4 x 8.5 x 4.05 mm 9 - 27 V 7 - 27 V 0.2 A 500 kHz -1 MHz SM91271AL
Downloads Buy

Automotive Grade BMS Transformers

Series Data Sheet Photo Description Mount MDS Design Files Engineering Buy Now
SM91501AL SM91501AL SM91501AL_part BMS Transformer/CMC, Dual Channel SMT SM91501AL
Downloads Buy
SM91501ALO SM91501ALO sm91501_part BMS Transformer with Common Mode Chokes, AEC-Q200 Compliant, Dual Channel, 125 °C, 4.3k VAC SMT SM91501ALO
Downloads Buy
SM91502AL SM91502AL SM91502AL_part BMS Transformer/CMC, Single Channel SMT SM91502AL
Downloads Buy
SM91502ALA SM91502ALA sm91502ala BMS Transformer with Common Mode Chokes, AEC-Q200 Compliant, Single Channel, 125 °C, 4.3k VDC SMT SM91502ALA
Downloads Buy
SM91508AL SM91508AL sm91508al_part BMS Transformer/CMC, Single Channel SMT SM91508AL
Downloads Buy
SM91509AL SM91509AL sm91509al_part BMS Transformer/CMC, Dual Channel SMT SM91509AL
Downloads Buy
SM91514AL SM91514AL SM91514AL Signal BMS Transformer with Common Mode Chokes, 125 °C, 4.3k Vdc, AEC-Q200 Compliant SMT SM91514AL
Downloads Buy
SM91523AL SM91523AL BMS Transformer/CMC, 6 Pins, SGL, 3.5k VAC, -40 °C to +125 °C SMT SM91523AL
Downloads Buy
SM91525AL SM91525AL SM91525AL BMS Transformer with Common Mode Chokes, AEC-Q200 Compliant, 6-Pin, Single Channel, 4.3k VDC SMT TBD
Downloads Buy
SM91534AL SM91534AL BMS Transformer with Common Mode Chokes, 6 Pins, 6.4k VDC, -40 to 125 °C SMT SM91534AL
Downloads Buy
SM91536AL SM91536AL BMS Transformer with Common Mode Chokes, 6 Pins, SGL, 3.0K VAC, -40 to 125 °C SMT SM91536AL
Downloads Buy
SM91542AL SM91542AL BMS Transformer with Common Mode Chokes, 6 Pin, Signal, 4.3k VDC, –40 to +125 °C SMT SM91542AL
Downloads Buy
SM91543AL SM91543AL BMS Transformer with Common Mode Chokes, 6 Pins, Signal, 5600 VAC or 8000 VDC SMT SM91543AL
Downloads Buy
SM91574AL SM91574AL BMS Transformer with Common Mode Chokes, 6 Pins, Signal, 3k VAC, -40 °C to +125 °C SMT SM91574AL
Downloads Buy
SM91801AL SM91801AL BMS Planar Transformer, Signal, 6 Pins, 4300 VDC, -40 to +125 ℃ SMT SM91801AL
Downloads Buy
SM91803AL SM91803AL BMS Transformer, Signal, 6 Pins, 4.3k VDC SMT TBD
Downloads Buy
SM91806AL SM91806AL SM91806AL BMS Planar Transformer, Signal, 6 Pins, 4300 VDC, -40 to +125 °C SMT SM91806AL
Downloads Buy
SM91808AL SM91808AL Bourns® SM91808AL Transformer BMS Planar Transformer, Single Channel, 6 Pin, 4.3k VDC, -40 ℃ to +125 ℃ SMT TBD
Downloads Buy
SM91872AL SM91872AL BMS Transformer, 6 Pins, SIN, 4.0k VAC, –40 °C to +125 °C Temperature Range SMT SM91872AL
Downloads Buy

Automotive-Grade LAN Transformers

Series Data Sheet Photo Description Mount MDS Design Files Engineering Buy Now
SM453229A-381N7Y SM453229A-381N7Y sm453229a-381n7y Chip LAN Transformer, 10/100/1000 Base-T, AEC-Q200 Compliant, 4.7 x 3.3 x 2.9 mm SMT SM453229A-381N7Y
Downloads Buy
SM91071AL SM91071AL sm91071al_part LAN 10/100 Base-T, 125 °C, AEC-Q200 Compliant, Common Mode Choke on Cable Side SMT SM91071AL
Downloads Buy
SM91072AL SM91072AL sm91072al_part LAN 10/100 Base-T, 125 °C, AEC-Q200 Compliant, Common Mode Choke on Chip Side SMT SM91072AL
Downloads Buy
SM91074AL SM91074AL SM91074AL_part LAN 10/100 Base-T, 125 °C, AEC-Q200 Compliant, Common Mode Choke on Cable Side, With Wire Pre-Soldering for Higher Reliability SMT SM91074AL
Downloads Buy
SM91604L SM91604L LAN Transformer with Common Mode Chokes, 24-Pin, 1000Base, 4.68k VDC, -40 to +105 °C SMT SM91604L
Downloads Buy