MENU
Search
Languages

BIDW50N65T
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
Series BIDW50N65T
Data Sheet BIDW50N65T
Photo
Package TO-247
Feature Medium speed
VCE [V] 650
IC @ T=100 ˚C [A] 50
Typ. VCE(sat) @ Ic, Vge=15 V [V] 1.65
IF @ T=100 ˚C [A] 50
Operating Junction Temperature –55 °C to +150 °C
MDS BIDW50N65T
Design Files
Engineering
Buy Now

  Design Files

 Return to Product Line
a