MENU
Search
Languages

BIDW50N65T

Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Specifications

Series BIDW50N65T
Data Sheet BIDW50N65T
Photo
Package TO-247
Feature Medium speed
VCE [V] 650
IC @ T=100 ˚C [A] 50
Typ. VCE(sat) @ Ic, Vge=15 V [V] 1.65
IF @ T=100 ˚C [A] 50
Operating Junction Temperature –55 °C to +150 °C
MDS BIDW50N65T
Design Files
Engineering
Buy Now

  Design Files

 Return to Product Line