MENU
Search
Languages

BIDNW30N60H3

Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Specifications

Series BIDNW30N60H3
Data Sheet BIDNW30N60H3
Photo
Package TO-247N
Feature High speed
VCE [V] 600
IC @ T=100 ˚C [A] 30
Typ. VCE(sat) @ Ic, Vge=15 V [V] 1.65
IF @ T=100 ˚C [A] 12
Operating Junction Temperature –55 °C to +150 °C
MDS BIDNW30N60H3
Design Files
Engineering
Buy Now

  Design Files

 Return to Product Line