Search
Languages
Home / Products / Circuit Protection / POWrFuse™ High-Power Fuses

POWrFuse™ High-Power Fuses

powrfuse-logo
Specifications
Technical Library

Bourns® POWrFuse™ High-Power Fuses are industrial fuse links designed to UL 248, IEC 60269 and ISO 8820 standards in order to withstand extreme ambient temperatures, high-cycling and low-level fault current conditions. POWrFuse™ High-Power Fuses are rated at extremely high interrupting currents, providing reliable overcurrent and short-circuit protection, and are housed in various mounting configurations to accommodate customers' design requirements.

POWrFuse™ High-Power Fuses are classified into five categories: (1) Photovoltaic (Class gPV), (2) Semiconductor (Class aR), (3) Industrial (4) Telecom and (5) Electrical Vehicles (EVs)

Along with Bourns® overvoltage protection products such as SPDs, PTVS Diodes, High Energy MOVs and High Current GDTs, the complete circuit protection solution can be installed. 

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

Photovoltaic

  Specifications

  Design Files

Semiconductor

  Specifications

Series PF-F
Photo pff_part
Data Sheet PF-F
Dimension (mm) 24 dia. X 91
35 dia. X 95
Rated Current 50-400 A
Rated Voltage 800 VAC
800 VDC
Interrupting Rating 100 kA @ 800 VAC
50 kA @ 800 VDC
Mounting Type Bolt Down
Agency Recognition
MDS PF-FB1 (50-150 A)
PF-FB1 (160-400 A)
PF-FB2 (50-150 A)
PF-FB2 (160-400 A)
Design Files Downloads
Engineering
Buy Now Buy

  Design Files

Industrial

  Specifications

  Design Files

Telecom

  Specifications

  Design Files

Electric Vehicle

Bourns Automotive Grade Logo