MENU
Search
Languages

PF-G

Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Specifications

Series PF-G
Photo
Data Sheet PF-G
Dimension (mm) 14 dia. X 38
Rated Current 63 A



90 A
Rated Voltage 600 VAC
125 VDC


500 VAC
Interrupting Rating 500 A @ 600 VAC
2000 A @ 250 VAC
500 A @ 125 VDC

1500 A @ 500 VAC
Mounting Type PCB
Agency Recognition
MDS PF-GT3-63
Design Files
Engineering
Buy Now

  Design Files

 Return to Product Line