MENU
Search
Languages

Thick Film Chip Resistors

chip_resistor_construction
Specifications

Thick film chip resistors are made of a thick film resistive layer printed onto a ceramic substrate. The thick film resistive layer is a mixture of metal oxides. Surface mount chip resistors have electroplated tin (Sn) outer terminations for board soldering. The resistive element is protected by an epoxy overcoat layer.

Not Recommended Products marked with this symbol are currently available, although not recommended for new designs. 

Characteristics
Size 01005 to 2512
(0402 to 6431 Metric)
Rated power at 70 °C 0.03 to 2 W
Resistance Range 0.04 Ω to 20 MΩ
Resistance Tolerance 0.5 %, ±1 %, ±5 %
Temperature Coefficient ±100, ±200, ±400 ppm/°C
Operating Temperature Range –55 to +125/155 °C

Available features

  • RoHS compliant*
  • Suitable for most types of soldering processes
  • Standard packaging on paper tape and reel
  • Ultra-low lead (Pb) content*
  • High voltage
  • High power
  • Surge withstand
  • Sulfur resistant
*RoHS Directive 2015/863, Mar 31, 2015 and Annex.

Applications

  • Consumer
  • Industrial
  • Telecom
  • Automotive (AEC-Q200 compliant chip resistors only)
Product Series
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Size Photo Features Tolerances Temperature Coefficient Power per Resistor Resistance Range MDS Design Files Engineering Buy Now
CR CR01005 01005 CRxxxxx_part General Purpose 1 %
5 %
-200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.03 W 10 Ω to 1 MΩ CR01005
Downloads Buy
CR0201 0201 0.05 W 1 Ω to 10 MΩ CR0201
Downloads Buy
CR0402 0402 0.063 W 1 Ω to 20 MΩ CR0402
Downloads Buy
CR0603 0603 0.100 W 1 Ω to 20 MΩ CR0603
Downloads Buy
CR0805 0805 0.125 W 1 Ω to 20 MΩ CR0805
Downloads Buy
CR1206 1206 0.250 W 1 Ω to 20 MΩ CR1206
Downloads Buy
CR2010 2010 0.5 W 1 Ω to 20 MΩ CR2010
Downloads Buy
CR2512 2512 1 W 1 Ω to 20 MΩ CR2512
Downloads Buy
CR-A CR0201A 0201 crxxxxa_part General Purpose
AEC-Q200 Compliant

1 %
5 %
-200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.05 W 1 Ω to 10 MΩ CR0201A
Downloads Buy
CR0402A 0402 0.063 W 1 Ω to 20 MΩ CR0402A
Downloads Buy
CR0603A 0603 0.1 W 1 Ω to 20 MΩ CR0603A
Downloads Buy
CR0805A 0805 0.125 W 1 Ω to 20 MΩ CR0805A
Downloads Buy
CR1206A 1206 0.25 W 1 Ω to 20 MΩ CR1206A
Downloads Buy
CR1210A 1210 0.33 W 1 Ω to 20 MΩ CR1210A
Downloads Buy
CR2010A 2010 0.5 W 1 Ω to 20 MΩ CR2010A
Downloads Buy
CR2512A 2512 1 W 1 Ω to 20 MΩ CR2512A
Downloads Buy
CR-A-AS CR0201A-AS 0201 crxxxxa-as part Sulfur-Resistant
AEC-Q200 Compliant
1 %
5 %
0.05 W 1 Ω to 10 MΩ CR0201A-AS
Downloads Buy
CR0402A-AS 0402 0.063 W 1 Ω to 20 MΩ CR0402A-AS
Downloads Buy
CR0603A-AS 0603 0.1 W 1 Ω to 20 MΩ CR0603A-AS
Downloads Buy
CR0805A-AS 0805 0.125 W 1 Ω to 20 MΩ CR0805A-AS
Downloads Buy
CR1206A-AS 1206 0.25 W 1 Ω to 20 MΩ CR1206A-AS
Downloads Buy
CR1210A-AS 1210 0.33 W 1 Ω to 20 MΩ CR1210A-AS
Downloads Buy
CR2010A-AS 2010 0.5 W 1 Ω to 20 MΩ CR2010A-AS
Downloads Buy
CR2512A-AS 2512 1 W 1 Ω to 20 MΩ CR2512A-AS
Downloads Buy
CR-PF CR0402-PF 0402 CR-PF_part General Purpose
Ultra-low lead (Pb) content
RoHS compliant without exemptions
1 %
5 %
±100 ppm
±200 ppm
±400 ppm
–200 to +500 ppm
0.063 W 1 Ω to 10 MΩ CR0402-PF ≤ 100 Ω
CR0402-PF > 100 Ω
Downloads Buy
CR0603-PF 0603 0.1 W 1 Ω to 10 MΩ CR0603-PF ≤ 100 Ω
CR0603-PF > 100 Ω
Downloads Buy
CR0805-PF 0805 0.125 W 1 Ω to 10 MΩ CR0805-PF ≤ 100 Ω
CR0805-PF > 100 Ω
Downloads Buy
CR1206-PF 1206 0.25 W 1 Ω to 10 MΩ CR1206-PF ≤ 100 Ω
CR1206-PF > 100 Ω
Downloads Buy
CRL CRL0603 0603 CRL0805_part Low Resistance
Standard Power
1 %
5 %
±200 ppm
±400 ppm
±600 ppm
0.1 W 100 mΩ to 910 mΩ CRL0603 (0.1~0.91Ω)
Downloads Buy
CRL0805 0805 0.125 W 100 mΩ to 910 mΩ CRL0805 (0.1~0.91Ω)
Downloads Buy
CRL1206 1206 0.25 W 100 mΩ to 910 mΩ CRL1206 (0.1~0.91Ω)
Downloads Buy
CRL2010 2010 0.5 W 100 mΩ to 910 mΩ CRL2010 (0.1~0.91Ω)
Downloads Buy
CRL2512 2512 1 W 100 mΩ to 910 mΩ CRL2512 (0.1~0.91Ω)
Downloads Buy
CRM CRM0805 0805 CRM0805_part High Power
Current Sense
1 %
5 %
±100 ppm
±150 ppm
±200 ppm
0.25 W 47 mΩ to 1 MΩ CRM0805 MDS (under 1Ω)
CRM0805 MDS (over 1Ω)
Downloads Buy
CRM1206 1206 0.5 W 47 mΩ to 1 MΩ CRM1206 MDS (under 1Ω)
CRM1206 MDS (over 1Ω)
Downloads Buy
CRM2010 2010 1 W 47 mΩ to 1 MΩ CRM2010 MDS (under 1Ω)
CRM2010 MDS (over 1Ω)
Downloads Buy
CRM2512 2512 2 W 47 mΩ to 1 MΩ CRM2512 MDS (under 1Ω)
CRM2512 MDS (over 1Ω)
Downloads Buy
CRM-A CRM0603A 0603 CRM-A_part High Power
Current Sense
Anti Sulfur
AEC-Q200 compliant
0.5 %
1 %
5 %
±100 ppm
±150 ppm
±200 ppm
±250 ppm
0.125 W 50 mΩ to 1 MΩ CRM0603A
Downloads Buy
CRM0805A 0805 0.25 W 50 mΩ to 1 MΩ CRM0805A
Downloads Buy
CRM1206A 1206 0.5 W 50 mΩ to 1 MΩ CRM1206A
Downloads Buy
CRM1210A 1210 0.5 W 50 mΩ to 1 MΩ CRM1210A
Downloads Buy
CRM2010A 2010 1 W 50 mΩ to 1 MΩ CRM2010A
Downloads Buy
CRM2512A 2512 2 W 50 mΩ to 1 MΩ CRM2512A
Downloads Buy
CRM-Q CRM1206-Q 1206
High Power
AEC-Q200 Compliant
1%, 5% ±100 ppm
±200 ppm
0.5 W 1 Ω to 1 MΩ CRM1206-Q_MDS
Downloads Buy
CRM2010-Q 2010 1 W 1 Ω to 1 MΩ CRM2010-Q_MDS
Downloads Buy
CRM2512-Q 2512 2 W 1 Ω to 1 MΩ CRM2512-Q_MDS
Downloads Buy
CRS CRS0805 0805 CRS0805_part High Power
Anti Surge
1 %
5 %
0.25 W 1 Ω to 1 MΩ CRS0805 Series
Downloads Buy
CRS1206 1206 0.5 W 1 Ω to 1 MΩ CRS1206
Downloads Buy
CRS2010 2010 1 W 1 Ω to 1 MΩ CRS2010 Series
Downloads Buy
CRS2512 2512 2 W 1 Ω to 1 MΩ CRS2512
Downloads Buy
CRS-A CRS0603A 0603 CRS-A_part High Power
Anti Surge
Anti Sulfur
AEC-Q200 compliant
1 %
 5 % 
±100 ppm
±150 ppm
±200 ppm
0.125 W 1 Ω to 1 MΩ CRS0603A
Downloads Buy
CRS0805A 0805 0.25 W 1 Ω to 1 MΩ CRS0805A
Downloads Buy
CRS1206A 1206 0.5 W 1 Ω to 1 MΩ CRS1206A
Downloads Buy
CRS1210A 1210 0.5 W 1 Ω to 1 MΩ CRS1210A
Downloads Buy
CRS2010A 2010 1 W 1 Ω to 1 MΩ CRS2010A
Downloads Buy
CRS2512A 2512 2 W 1 Ω to 1 MΩ CRS2512A
Downloads Buy
CRS-Q CRS1206-Q 1206
High Power
Anti-surge
AEC-Q200 Compliant
1%, 5% ±100 ppm
±200 ppm
0.5 W 1 Ω to 1 MΩ CRS1206-Q_MDS
Downloads Buy
CRS2010-Q 2010 1 W 1 Ω to 1 MΩ CRS2010-Q_MDS
Downloads Buy
CRS2512-Q 2512 2 W 1 Ω to 1 MΩ CRS2512-Q_MDS
Downloads Buy
CMP CMP0603 0603 cmp_part High Power
Anti Surge
1 %
5 %
0.25 W 10 Ω to 1 MΩ CMP0603
Downloads Buy
CMP0805 0805 0.5 W 10 Ω to 1 MΩ CMP0805
Downloads Buy
CMP1206 1206 0.75 W 10 Ω to 1 MΩ CMP1206
Downloads Buy
CMP2010 2010 1 W 10 Ω to 1 MΩ CMP2010
Downloads Buy
CMP2512 2512 1.5 W 10 Ω to 1 MΩ CMP2512
Downloads Buy
CMP-A CMP0603A 0603 High Power
Anti Surge
Sulfur-Resistant
AEC-Q200 Compliant
0.25 W 10 Ω to 1 MΩ CMP0603A
Downloads Buy
CMP0805A 0805 0.5 W 10 Ω to 1 MΩ CMP0805A
Downloads Buy
CMP1206A 1206 0.75 W 10 Ω to 1 MΩ CMP1206A
Downloads Buy
CMP2010A 2010 1 W 10 Ω to 1 MΩ CMP2010A
Downloads Buy
CMP2512A 2512 1.5 W 10 Ω to 1 MΩ CMP2512A
Downloads Buy
CMP-Q CMP0603-Q 603
High Power
Anti-surge
AEC-Q200 Compliant
1%, 5% 0.25 W 10 Ω to 1 MΩ CMP0603-Q_MDS
Downloads Buy
CMP0805-Q 805 0.5 W 10 Ω to 1 MΩ CMP0805-Q_MDS
Downloads Buy
CMP1206-Q 1206 0.75 W 10 Ω to 1 MΩ CMP1206-Q_MDS
Downloads Buy
CMP2010-Q 2010 1 W 10 Ω to 1 MΩ CMP2010-Q_MDS
Downloads Buy
CMP2512-Q 2512 1.5 W 10 Ω to 1 MΩ CMP2512-Q_MDS
Downloads Buy
CHP CHP0603 0603 CHP_part Triple Power 1 %
5 %
±100 ppm
±150 ppm
±200 ppm
0.33 W 1 Ω to 1 MΩ CHP0603
Downloads Buy
CHP0805 0805 0.5 W 1 Ω to 1 MΩ CHP0805
Downloads Buy
CHP1206 1206 0.75 W 1 Ω to 1 MΩ CHP1206
Downloads Buy
CHP2512 2512 3 W 100 mΩ to 1 MΩ CHP2512
Downloads Buy
CHP-A CHP0603A 0603 chp_a_part Triple Power
Sulfur-Resistant
AEC-Q200 Compliant

1 %
5 %

±100 ppm
±150 ppm
±200 ppm
0.33 W 10 Ω to 1 MΩ CHP0603-A
Downloads Buy
CHP0805A 0805 0.5 W 10 Ω to 1 MΩ CHP0805-A
Downloads Buy
CHP1206A 1206 0.75 W 10 Ω to 1 MΩ CHP1206-A
Downloads Buy
CHP2512A 2512 3 W 10 Ω to 1 MΩ CHP2512-A
Downloads Buy
CHP-Q CHP0603-Q 603
Ultra-high Power
Sulfur-resistant
AEC-Q200 Compliant
1%, 5% ±100 ppm
±200 ppm
0.33 W 10 Ω to 1 MΩ CHP0603-Q_MDS
Downloads Buy
CHP0805-Q 805 0.5 W 10 Ω to 1 MΩ CHP0805-Q_MDS
Downloads Buy
CHP1206-Q 1206 0.75 W 10 Ω to 1 MΩ CHP1206-Q_MDS
Downloads Buy
CHV CHV0603 0603 Chip Resistor CHV Series High Voltage 1 %
5 %
0.1 100 kΩ to 22 MΩ CHV Series
Downloads Buy
CHV0805 0805 0.125 100 kΩ to 22 MΩ CHV Series
Downloads Buy
CHV1206 1206 0.25 100 kΩ to 100 MΩ CHV Series
Downloads Buy
CHV2010 2010 0.5 100 kΩ to 100 MΩ CHV Series
Downloads Buy
CHV2512 2512 1 100 kΩ to 100 MΩ CHV2512
Downloads Buy
CHV-A CHV0603-A 0603 chva_part 0.1 100 kΩ to 22 MΩ CHV0603-A
Downloads Buy
CHV0805-A 0805 0.125 100 kΩ to 22 MΩ CHV0805-A
Downloads Buy
CHV1206-A 1206 0.25 100 kΩ to 100 MΩ CHV1206-A
Downloads Buy
CHV2010-A 2010 0.5 100 kΩ to 100 MΩ CHV2010-A
Downloads Buy
CHV2512-A 2512 1 100 kΩ to 100 MΩ CHV2512-A
Downloads Buy
CHV-ST CHV0603-ST 0603 0.1 100 kΩ to 22 MΩ CHV0603-ST
Downloads Buy
CHV0805-ST 0805 0.125 100 kΩ to 22 MΩ CHV0805-ST
Downloads Buy
CHV1206-ST 1206 0.25 100 kΩ to 100 MΩ CHV1206-ST
Downloads Buy
CHV2010-ST 2010 0.5 100 kΩ to 100 MΩ CHV2010-ST
Downloads Buy
CHV2512-ST 2512 1 100 kΩ to 100 MΩ CHV2512-ST
Downloads Buy
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
CFG Seriescfg_part1See Data Sheet
e3CFG, CFN
Request Report
CFG0612
TBD
CFN SeriesCFN04021See Data Sheet
e3CFG, CFN
Request Report
CFN0402
CFN0603
CFN0805
CFN1206
TBD
CFN-A SeriesCFN04021See Data Sheet
e3CFG, CFN
Request Report
CFN0402
CFN0603
CFN0805
CFN1206
TBD
CHP SeriesCHP_part1See Data Sheet
Chip Label A
e3CHP/CHV
Request Report
CHP0603
CHP0805
CHP1206
CHP2512
China RoHS2 EFUP50 - Chip Resistors 7c-1
CHP-A SeriesCHP_part1See Data Sheet
Chip Label A
e3CHP/CHV
Request Report
CHP0603-A
CHP0805-A
CHP1206-A
CHP2512-A
China RoHS2 EFUP50 - Chip Resistors 7c-1
CHP-Q Series1See Data Sheet
e3CHP/CHV
Request Report
CHP0805-Q_MDS
CHP0603-Q_MDS
CHP1206-Q_MDS
TBD
CHV SeriesChip Resistor CHV SeriesSee note
Std
Chip Label A
e3CHP/CHV
Request Report
CHV Series
CHV2512
China RoHS2 EFUP50 - Chip Resistors 7c-1
CHV-A Serieschva_partSee note
See Data Sheet
Chip Label A
e3CHP/CHV
Request Report
CHV0603-A
CHV0805-A
CHV1206-A
CHV2010-A
CHV2512-A
China RoHS2 EFUP50 - Chip Resistors 7c-1
CHV-ST Serieschva_partSee note
See Data Sheet
Chip Label A
e3CHP/CHV
Request Report
CHV0603-ST
CHV0805-ST
CHV1206-ST
CHV2010-ST
CHV2512-ST
China RoHS2 EFUP50 - Chip Resistors 7c-1
CMP Seriescmp_part1See Data Sheet
Chip Label A
e3CMP/CMP-A/CMP-Q
Request Report
CMP0603
CMP0805
CMP1206
CMP2010
CMP2512
China RoHS2 EFUP50 - Chip Resistors 7c-1
CMP-A Seriescmp_part1See Data Sheet
Chip Label A
e3CMP/CMP-A/CMP-Q
Request Report
CMP0603A
CMP0805A
CMP1206A
CMP2010A
CMP2512A
China RoHS2 EFUP50 - Chip Resistors 7c-1
CMP-Q Series1See Data Sheet
e3CRS/CRS-Q
CMP/CMP-A/CMP-Q
Request Report
CMP0603-Q_MDS
CMP0805-Q_MDS
CMP1206-Q_MDS
CMP2010-Q_MDS
CMP2512-Q_MDS
TBD
CR01005CRxxxxx_partSee note
See Data Sheet
Chip Label A
e3CRx
Request Report
CR01005
China RoHS2 EFUP50 - Chip Resistors 7c-1
CR0201CRxxxxx_partSee note
See Data Sheet
Chip Label A
e3CRx
Request Report
CR0201
China RoHS2 EFUP50 - Chip Resistors 7c-1
CR0201Acrxxxxa_partSee note
See Data Sheet
Chip Label A
e3CRx
Request Report
CR0201A
China RoHS2 - Chip Resistors
CR0201A-ASCR0201A-AS_partSee note
See Data SheetChip Label A
e3CRx
Request Report
CR0201A-AS
China RoHS2 - Chip Resistors
CR0402CRxxxxx_partSee note
See Data Sheet
Chip Label A
e3CRx
Request Report
CR0402
China RoHS2 EFUP50 - Chip Resistors 7c-1
CR0402Acrxxxxa_partSee note
See Data Sheet
Chip Label A
e3CRx
Request Report
CR0402A
China RoHS2 - Chip Resistors
CR0402A-AScrxxxxa-as partSee note
See Data Sheet
Chip Label A
e3CRx
Request Report
CR0402A-AS
China RoHS2 - Chip Resistors
CR0402-PFCR-PF_part1See Data SheetChip Label A
e3CR-PF Series
Request Report
CR0402-PF ≤ 100 Ω
CR0402-PF > 100 Ω
China RoHS2 - Chip Resistors
CR0603CRxxxxx_partSee note
See Data Sheet
Chip Label A
e3CRx
Request Report
CR0603
China RoHS2 EFUP50 - Chip Resistors 7c-1
CR0603Acrxxxxa_partSee note
See Data Sheet
Chip Label A
e3CRx
Request Report
CR0603A
China RoHS2 - Chip Resistors
CR0603A-ASCR0603A-AS_partSee note
See Data SheetChip Label A
e3CRx
Request Report
CR0603A-AS
China RoHS2 - Chip Resistors
CR0603-PFCR-PF_part1See Data SheetChip Label A
e3CR-PF Series
Request Report
CR0603-PF ≤ 100 Ω
CR0603-PF > 100 Ω
China RoHS2 - Chip Resistors
CR0805CRxxxxx_partSee note
See Data Sheet
Chip Label A
e3CRx
Request Report
CR0805
China RoHS2 EFUP50 - Chip Resistors 7c-1
CR0805Acrxxxxa_partSee note
See Data Sheet
Chip Label A
e3CRx
Request Report
CR0805A
China RoHS2 - Chip Resistors
CR0805A-ASCR0805A-AS_partSee note
See Data SheetChip Label A
e3CRx
Request Report
CR0805A-AS
China RoHS2 - Chip Resistors
CR0805-PFCR-PF_part1See Data SheetChip Label A
e3CR-PF Series
Request Report
CR0805-PF ≤ 100 Ω
CR0805-PF > 100 Ω
China RoHS2 - Chip Resistors
CR1206CRxxxxx_partSee note
See Data Sheet
Chip Label A
e3CRx
Request Report
CR1206
China RoHS2 EFUP50 - Chip Resistors 7c-1
CR1206Acrxxxxa_partSee note
See Data Sheet
Chip Label A
e3CRx
Request Report
CR1206A
China RoHS2 - Chip Resistors
CR1206A-ASCR1206A-AS_partSee note
See Data SheetChip Label A
e3CRx
Request Report
CR1206A-AS
China RoHS2 - Chip Resistors
CR1206-PFCR-PF_part1See Data SheetChip Label A
e3CR-PF Series
Request Report
CR1206-PF ≤ 100 Ω
CR1206-PF > 100 Ω
China RoHS2 - Chip Resistors
CR1210Acrxxxxa_partSee note
See Data Sheet
Chip Label A
e3CRx
Request Report
CR1210A
China RoHS2 - Chip Resistors
CR1210A-ASCR1210A-AS_partSee note
See Data SheetChip Label A
e3CRx
Request Report
CR1210A-AS
China RoHS2 - Chip Resistors
CR2010CRxxxxx_partSee note
See Data Sheet
Chip Label A
e3CRx
Request Report
CR2010
China RoHS2 EFUP50 - Chip Resistors 7c-1
CR2010Acrxxxxa_partSee note
See Data Sheet
Chip Label A
e3CRx
Request Report
CR2010A
China RoHS2 - Chip Resistors
CR2010A-ASCR2010A-AS_partSee note
See Data SheetChip Label A
e3CRx
Request Report
CR2010A-AS
China RoHS2 - Chip Resistors
CR2512CRxxxxx_partSee note
See Data Sheet
Chip Label A
e3CRx
Request Report
CR2512
China RoHS2 EFUP50 - Chip Resistors 7c-1
CR2512Acrxxxxa_partSee note
See Data Sheet
Chip Label A
e3CRx
Request Report
CR2512A
China RoHS2 - Chip Resistors
CR2512A-ASCR2512A-AS_partSee note
See Data SheetChip Label A
e3CRx
Request Report
CR2512A-AS
China RoHS2 - Chip Resistors
CRA2512CRA2512_partSee note
Std
Chip Label A
CRx 2
Request Report
CRA2512
China RoHS2 - Chip Resistors
CRE2512CRE2512_partSee note
See Data Sheet
Chip Label A
e3CRx 2
Request Report
CRE2512
China RoHS2 - Chip Resistors
CRF Jumper SeriesSee Data Sheet
CRx 2
Request Report
CRF0805-J
CRF1206-J
CRF2010-J
CRF2512-J
China RoHS2 - Chip Resistors
CRF0805CRF1206_partSee note
See Data Sheet
Chip Label A
e3CRx 2
Request Report
CRF0805
China RoHS2 - Chip Resistors
CRF1206CRF1206_partSee note
See Data Sheet
Chip Label A
CRx 2
Request Report
CRF1206
China RoHS2 - Chip Resistors
CRF2512CRF1206_partSee note
Std
Chip Label A
e3CRx 2
Request Report
CRF2512 Series NiCu
China RoHS2 - Chip Resistors
CRG25121See Data Sheet
e3CRx 2
Request Report
CRG2512
China RoHS2 - Chip Resistors
CRK Seriescrk0815_part1See Data Sheet
e3CRx 2
Request Report
CRK0612
CRK0815
TBD
CRL0402CRL0805_partSee note
Std
Chip Label A
e3CRx 2
Request Report
CRL0402 (0.1~0.91Ω)
China RoHS2 - Chip Resistors
CRL0603CRL0805_partSee note
Std
Chip Label A
e3CRx 2
Request Report
CRL0603 (0.1~0.91Ω)
China RoHS2 - Chip Resistors
CRL0805CRL0805_partSee note
Std
Chip Label A
e3CRx 2
Request Report
CRL0805 (0.1~0.91Ω)
China RoHS2 - Chip Resistors
CRL1206CRL0805_partSee note
Std
Chip Label A
e3CRx 2
Request Report
CRL1206 (0.1~0.91Ω)
China RoHS2 - Chip Resistors
CRL2010CRL0805_partSee note
Std
Chip Label A
e3CRx 2
Request Report
CRL2010 (0.1~0.91Ω)
China RoHS2 - Chip Resistors
CRL2512CRL0805_partSee note
Std
Chip Label A
e3CRx 2
Request Report
CRL2512 (0.1~0.91Ω)
China RoHS2 - Chip Resistors
CRM0603ACRM-A_part1See Data Sheet
Chip Label A
e3CRx
Request Report
CRM0603A
China RoHS2 EFUP50 - Chip Resistors 7c-1
CRM0805CRM0805_partSee note
Std
Chip Label A
e3CRx
Request Report
CRM0805 MDS (under 1Ω)
CRM0805 MDS (over 1Ω)
China RoHS2 EFUP50 - Chip Resistors 7c-1
CRM0805ACRM-A_part1See Data Sheet
Chip Label A
e3CRx
Request Report
CRM0805A
China RoHS2 EFUP50 - Chip Resistors 7c-1
CRM1206CRM0805_partSee note
Std
Chip Label A
e3CRx
Request Report
CRM1206 MDS (under 1Ω)
CRM1206 MDS (over 1Ω)
China RoHS2 EFUP50 - Chip Resistors 7c-1
CRM1206ACRM-A_part1See Data Sheet
Chip Label A
e3CRx
Request Report
CRM1206A
China RoHS2 EFUP50 - Chip Resistors 7c-1
CRM1210ACRM-A_part1See Data Sheet
Chip Label A
e3CRx
Request Report
CRM1210A
China RoHS2 EFUP50 - Chip Resistors 7c-1
CRM2010CRM0805_partSee note
Std
Chip Label A
e3CRx
Request Report
CRM2010 MDS (under 1Ω)
CRM2010 MDS (over 1Ω)
China RoHS2 EFUP50 - Chip Resistors 7c-1
CRM2010ACRM-A_part1See Data Sheet
Chip Label A
e3CRx
Request Report
CRM2010A
China RoHS2 EFUP50 - Chip Resistors 7c-1
CRM2512CRM0805_partSee note
Std
Chip Label A
e3CRx
Request Report
CRM2512 MDS (under 1Ω)
CRM2512 MDS (over 1Ω)
China RoHS2 EFUP50 - Chip Resistors 7c-1
China RoHS2 - Chip Resistors
CRM2512ACRM-A_part1See Data Sheet
Chip Label A
e3CRx
Request Report
CRM2512A
China RoHS2 EFUP50 - Chip Resistors 7c-1
CRM2512-FTcr100mainSee note
Std
Chip Label A
e3CRx
Request Report
CRM2512-FT
China RoHS2 EFUP50 - Chip Resistors 7c-1
CRM-Q SeriesSee Data Sheet
e3CRx
Request Report
CRM1206-Q_MDS
CRM2010-Q_MDS
CRM2512-Q_MDS
TBD
CRS SeriesCRS0805_partSee note
Std
Chip Label A
e3CRx
Request Report
CRS0805 Series
CRS1206
CRS2010 Series
CRS2512
China RoHS2 EFUP50 - Chip Resistors 7c-1
CRS0603ACRS-A_part1See Data Sheet
Chip Label A
e3CRx
Request Report
CRS0603A
China RoHS2 EFUP50 - Chip Resistors 7c-1
CRS0805ACRS-A_part1See Data Sheet
Chip Label A
e3CRx
Request Report
CRS0805A
China RoHS2 EFUP50 - Chip Resistors 7c-1
CRS1206ACRS-A_part1See Data Sheet
Chip Label A
e3CRx
Request Report
CRS1206A
China RoHS2 EFUP50 - Chip Resistors 7c-1
CRS1210ACRS-A_part1See Data Sheet
Chip Label A
e3CRx
Request Report
CRS1210A
China RoHS2 EFUP50 - Chip Resistors 7c-1
CRS2010ACRS-A_part1See Data Sheet
Chip Label A
e3CRx
Request Report
CRS2010A
China RoHS2 EFUP50 - Chip Resistors 7c-1
CRS2512ACRS-A_part1See Data Sheet
Chip Label A
e3CRx
Request Report
CRS2512A
China RoHS2 EFUP50 - Chip Resistors 7c-1
CRS-Q Series1See Data Sheet
e3CRS/CRS-Q
Request Report
CRS2010-Q_MDS
CRS1206-Q_MDS
CRS2512-Q_MDS
TBD
CRT0402CRT0603_partSee note
Std
Chip Label A
e3CRx 2
Request Report
CRT0402
China RoHS2 - Chip Resistors
CRT0402-ASCRT-AS_partSee note
Std
Chip Label A
e3CRx 2
Request Report
CRT0402-AS
China RoHS2 - Chip Resistors
CRT0603CRT0603_partSee note
Std
Chip Label A
e3CRx 2
Request Report
CRT0603
China RoHS2 - Chip Resistors
CRT0603-ASCRT-AS_partSee note
Std
Chip Label A
e3CRx 2
Request Report
CRT0603-AS
China RoHS2 - Chip Resistors
CRT0805CRT0603_partSee note
Std
Chip Label A
e3CRx 2
Request Report
CRT0805
China RoHS2 - Chip Resistors
CRT0805-ASCRT-AS_partSee note
Std
Chip Label A
e3CRx 2
Request Report
CRT0805-AS
China RoHS2 - Chip Resistors
CRT1206CRT0603_partSee note
Std
Chip Label A
e3CRx 2
Request Report
CRT1206
China RoHS2 - Chip Resistors
CRT1206-ASCRT-AS_partSee note
Std
Chip Label A
e3CRx 2
Request Report
CRT1206-AS
China RoHS2 - Chip Resistors
CRT-A SeriesSee note
See Data Sheet
Chip Label A
e3CRx 2
Request Report
CRT1206A
CRT0805A
CRT0603A
CRT0402A
China RoHS2 - Chip Resistors
CST0612CST0612_partSee note
See Data Sheet
Chip Label A
e3CST Series
Request Report
CST0612
China RoHS2 - Chip Resistors
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download

Training: Bourns® Power Resistors

fields marked with an asterisk are required
Usage


fields marked with an asterisk are required