Search
Languages

Thick Film Chip Resistors

Quick link to the Sample Request: Request Sample

 

chip_resistor_construction

Thick film chip resistors are made of a thick film resistive layer printed onto a ceramic substrate. The thick film resistive layer is a mixture of metal oxides. Surface mount chip resistors have electroplated tin (Sn) outer terminations for board soldering. The resistive element is protected by an epoxy overcoat layer.

Not Recommended Products marked with this symbol are currently available, although not recommended for new designs. 

Characteristics
Size 01005 to 2512
(0402 to 6431 Metric)
Rated power at 70 °C 0.03 to 2 W
Resistance Range 0.04 ohms to 20 megohms
Resistance Tolerance 0.5 %, ±1 %, ±5 %
Temperature Coefficient ±100, ±200, ±400 ppm/°C
Operating Temperature Range –55 to +125/155 °C

 

Available features

  • RoHS compliant*
  • Suitable for most types of soldering processes
  • Standard packaging on paper tape and reel
  • Ultra-low lead (Pb) content*
  • High voltage
  • High power
  • Surge withstand
  • Sulfur resistant
*RoHS Directive 2015/863, Mar 31, 2015 and Annex.

Applications

  • Consumer
  • Industrial
  • Telecom
  • Automotive (AEC-Q200 compliant chip resistors only)
Series CR-A
Data Sheet CR1206A
Size 1206
Photo crxxxxa_part
Features General Purpose
AEC-Q200 Compliant
Tolerances
1 %
5 %
Temperature Coefficient -200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
Power per Resistor 0.25 W
Resistance Range 1 Ω to 20 MΩ
Related Documents CR1206A
Design Files Downloads
Engineering
Buy Now Buy
Please take a quick survey
Quick survey  
Opt out

Bourns Web Survey

Please answer as many questions as you can with 1 being unfavorable and 5 most favorable.
How easy was it to find what you were looking for on our website?
How satisfied are you with the content?
Did it take you more or less time than you expected to find what you were looking for?
How likely is it that you will recommend our website to a friend or colleague?
 
(Please include your email address if you have any questions.)