Search
Languages

Sulfur-resistant

Quick link to the Sample Request: Request Sample
n1916_sulfur_resistant_parts

Sulfurous environments have a negative impact on film resistors by reacting with elements, particularly silver. Sulfide growth can cause resistors to go open circuit. Sulfur-resistant resistors had an approximately 20 times greater operating lifetime than the standard device. With the use of Bourns® sulfur-resistant film resistors and arrays, this corrosion related type of hard failure can be substantially reduced or eliminated, resulting in improved system reliability, performance, robustness and reduction of downtime.

Characteristics
Size 01005 to 2512
(0402 to 6431 Metric)
Rated power at 70 °C 0.03 to 2 W
Resistance Range 0.03 ohms to 20 megohms
Resistance Tolerance 0.5 %, ±1 %, ±5 %
Temperature Coefficient ±100, ±200, ±400 ppm/°C
Operating Temperature Range –55 to +125/155 °C

 

Available features

  • Thin film and thick film
  • Single chip resistors and arrays
  • High power
  • Surge withstand
  • RoHS compliant*
  • Suitable for most types of soldering processes
  • Standard packaging on paper tape and reel
*RoHS Directive 2015/863, Mar 31, 2015 and Annex.

Applications

  • IT industry, server farms, data/storage centers, notebooks and desktop computers
  • Communication base stations
  • Industrial motor controls, pump controls and welding equipment
  • Rubber, paper and oil manufacturing
  • Outdoor and on-road applications, lighting and traffic control
  • Marine, mining, agricultural and winery equipment
Series Data Sheet Photo Resistance Range Tolerances Temperature Coefficient Power per Resistor Related Documents Design Files Buy Now
CR01005-AS CR01005-AS CR01005-AS_part 10 ohms to 1 megohm 1 %, 5 % ±250 ppm 0.03 W CR01005-AS
Downloads Buy
CR0201A-AS CR0201A-AS CR0201A-AS_part 1 ohm to 10 megohms 1 %, 5 % -200 to +600 ppm/±100 ppm/±200 ppm/±400 ppm 0.05 W CR0201A-AS
Downloads Buy
CR0402A-AS CR0402A-AS CR0402A-AS_part 1 ohm to 20 megohms 1 %, 5 % -200 to +500 ppm/±100 ppm/±200 ppm/±400 ppm 0.063 W CR0402A-AS
Downloads Buy
CR0603A-AS CR0603A-AS CR0603A-AS_part 1 ohm to 20 megohms 1 %, 5 % ±100 ppm/±200 ppm/±400 ppm 0.1 W CR0603A-AS
Downloads Buy
CR0905A-AS CR0905A-AS CR0805A-AS_part 1 ohm to 20 megohms 1 %, 5 % ±100 ppm/±200 ppm/±400 ppm 0.125 W CR0805A-AS
Downloads Buy
CR1206A-AS CR1206A-AS CR1206A-AS_part 1 ohm to 20 megohms 1 %, 5 % ±100 ppm/±200 ppm/±400 ppm 0.25 W CR1206A-AS
Downloads Buy
CR1210A-AS CR1210A-AS CR1210A-AS_part 1 ohm to 20 megohms 1 %, 5 % ±100 ppm/±200 ppm/±400 ppm 0.33 W CR1210A-AS
Downloads Buy
CR2010A-AS CR2010A-AS CR2010A-AS_part 1 ohm to 20 megohms 1 %, 5 % ±100 ppm/±200 ppm/±400 ppm 0.5 W CR2010A-AS
Downloads Buy
CR2512A-AS CR2512A-AS CR2512A-AS_part 1 ohm to 20 megohms 1 %, 5 % ±100 ppm/±200 ppm/±400 ppm 1 W CR2512A-AS
Downloads Buy
CR0201-AS CR0201-AS CR0201-AS_part 1 ohm to 1 megohm 1 %, 5 % ±200 ppm 0.05 W CR0201-AS
Downloads Buy
CR0402-AS CR0402-AS CR0402-AS_part 1 ohm to 1 megohm 1 %, 5 % ±100 ppm, ±200 ppm 0.063 W CR0402-AS
Downloads Buy
CR0603-AS CR0603-AS CR0603-AS_part 1 ohm to 1 megohm 1 %, 5 % ±100 ppm, ±200 ppm 0.1 W CR0603-AS
Downloads Buy
CRM0603A CRM0603A CRM-A_part 0.05 ohm to 1 megohm 0.5 %, 1 %, 5 % ±100 ppm/±150 ppm/±200 ppm/±250 ppm 0.125 W CRM0603A
Downloads Buy
CRM0805A CRM0805A CRM-A_part 0.05 ohm to 1 megohm 0.5 %, 1 %, 5 % ±100 ppm/±150 ppm/±200 ppm 0.25 W CRM0805A
Downloads Buy
CRM1206A CRM1206A CRM-A_part 0.05 ohm to 1 megohm 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 0.5 W CRM1206A
Downloads Buy
CRM1210A CRM1210A CRM-A_part 0.05 ohm to 1 megohm 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 0.5 W CRM1210A
Downloads Buy
CRM2010A CRM2010A CRM-A_part 0.05 ohm to 1 megohm 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 1 W CRM2010A
Downloads Buy
CRM2512A CRM2512A CRM-A_part 0.05 ohm to 1 megohm 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 2 W CRM2512A
Downloads Buy
CRS0603A CRS0603A CRS-A_part 1 ohm to 1 megohm 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 0.125 W CRS0603A
Downloads Buy
CRS0805A CRS0805A CRS-A_part 1 ohm to 1 megohm 0.5 %, 1 %, 5 % ±100 ppm/±150 ppm/±200 ppm 0.25 W CRS0805A
Downloads Buy
CRS1206A CRS1206A CRS-A_part 1 ohm to 1 megohm 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 0.5 W CRS1206A
Downloads Buy
CRS1210A CRS1210A CRS-A_part 1 ohm to 1 megohm 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 0.5 W CRS1210A
Downloads Buy
CRS2010A CRS2010A CRS-A_part 1 ohm to 1 megohm 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 2 W CRS2010A
Downloads Buy
CRS2512A CRS2512A CRS-A_part 1 ohm to 1 megohm 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 2 W CRS2512A
Downloads Buy
CRT0402-AS CRT0402-AS CRT-AS_part 49.9 ohms to 332K ohms 0.05 % to 1 % ±10 to ±50 ppm .0625 W CRT0402-AS
Downloads Buy
CRT0603-AS CRT0603-AS CRT-AS_part 49.9 ohms to 332K ohms 0.05 % to 1 % ±10 to ±50 ppm .100 W CRT0603-AS
Downloads Buy
CRT0805-AS CRT0805-AS CRT-AS_part 10 ohms to 1 megohm 0.05 % to 1 % ±10 to ±50 ppm .125 W CRT0805-AS
Downloads Buy
CRT1206-AS CRT1206-AS CRT-AS_part 10 ohms to 1 megohm 0.05 % to 1 % ±10 to ±50 ppm .250 W CRT1206-AS
Downloads Buy
CAY06-J-AS CAY06-J-AS CAY06-J4AS_part 10 ohms to 1 megohm 5 % ±200 ppm 0.031 W CAY06-J2AS
CAY06-J4AS
Downloads Buy
CAY10-J-AS CAY10-J-AS CAY10-J4AS_part 3 ohms to 1 megohm 5 % ±200 ppm to ±500 ppm 0.063 W CAY10-J2AS
CAY10-J4AS
Downloads Buy
CAY16-J-AS CAY16-J-AS CAY16-J4AS_part 10 ohms to 1 megohm 5 % ±200 ppm 0.063 W CAY16-J4AS
Downloads Buy
CAT16-J-AS CAT16-J-AS CAT16-J4AS_part 10 ohms to 1 megohm 5 % ±200 ppm 0.063 W CAT16-J2AS
CAT16-J4AS
Downloads Buy