Leave a message
MENU
Search
Languages

Sulfur-resistant

Spezifikationen
n1916_sulfur_resistant_parts

Sulfurous environments have a negative impact on film resistors by reacting with elements, particularly silver. Sulfide growth can cause resistors to go open circuit. Sulfur-resistant resistors had an approximately 20 times greater operating lifetime than the standard device. With the use of Bourns® sulfur-resistant film resistors and arrays, this corrosion related type of hard failure can be substantially reduced or eliminated, resulting in improved system reliability, performance, robustness and reduction of downtime.

Obsolete Mit diesem Symbol gekennzeichnete Produkte sind verfügbar, werden jedoch nicht für Neuentwicklungen empfohlen.

Characteristics
Size 01005 to 2512
(0402 to 6431 Metric)
Rated power at 70 °C 0.03 to 2 W
Resistance Range 0.03 ohms to 20 megohms
Resistance Tolerance 0.5 %, ±1 %, ±5 %
Temperature Coefficient ±100, ±200, ±400 ppm/°C
Operating Temperature Range –55 to +125/155 °C

 

Available features

  • Thin film and thick film
  • Single chip resistors and arrays
  • High power
  • Surge withstand
  • RoHS compliant*
  • Suitable for most types of soldering processes
  • Standard packaging on paper tape and reel
*RoHS Directive 2015/863, Mar 31, 2015 and Annex.

Applications

  • IT industry, server farms, data/storage centers, notebooks and desktop computers
  • Communication base stations
  • Industrial motor controls, pump controls and welding equipment
  • Rubber, paper and oil manufacturing
  • Outdoor and on-road applications, lighting and traffic control
  • Marine, mining, agricultural and winery equipment
Produkte
Produktinformation
Muster anfordern
Kontaktieren
Series Data Sheet Photo Resistance Range Tolerances Temperature Coefficient Power per Resistor MDS Design Files Ingenieurwesen Buy Now
CRT1206A CRT-A
10 Ω~1M Ω 0.1 % to 1 % ±10 to ±50 ppm 0.250 W CRT1206A
Buy
CRT0805A CRT-A
10 Ω~800K Ω 0.1 % to 1 % ±10 to ±50 ppm 0.125 W CRT0805A
Buy
CRT0603A CRT-A
10 Ω~511K Ω 0.1 % to 1 % ±10 to ±50 ppm 0.100 W CRT0603A
Buy
CRT0402A CRT-A
10 Ω to 100K Ω 0.1 % to 1 % ±10 to ±50 ppm 0.063 W CRT0402A
Buy
CAY06-J-AS CAY06-AS
10 Ω to 1 MΩ 5 % ±200 ppm 0.031 W CAY06-J2AS
CAY06-J4AS
Buy
CAY10A-AS CAY10A-AS
3 Ω to 1 MΩ ±5 % ±250 ppm/°C,
±500 ppm/°C
0.063 W CAY10A-J2AS
CAY10A-J4AS
Buy
CAY16A-AS CAY16A-AS
3 Ω to 1 MΩ ±5 % ±200 ppm/°C,
±400 ppm/°C
0.063 W CAY16A-J4AS
Buy
CR0201A-AS CR-A-AS
1 Ω to 10 MΩ 1 % / 5 % -200 to +600 ppm/±100 ppm/±200 ppm/±400 ppm 0.05 W CR0201A-AS
Buy
CR0402A-AS CR-A-AS
1 Ω to 20 MΩ 1 % / 5 % -200 to +500 ppm/±100 ppm/±200 ppm/±400 ppm 0.063 W CR0402A-AS
Buy
CR0603A-AS CR-A-AS
1 Ω to 20 MΩ 1 % / 5 % ±100 ppm/±200 ppm/±400 ppm 0.1 W CR0603A-AS
Buy
CR0805A-AS CR-A-AS
1 Ω to 20 MΩ 1 % / 5 % ±100 ppm/±200 ppm/±400 ppm 0.125 W CR0805A-AS
Buy
CR1206A-AS CR-A-AS
1 Ω to 20 MΩ 1 % / 5 % ±100 ppm/±200 ppm/±400 ppm 0.25 W CR1206A-AS
Buy
CR1210A-AS CR-A-AS
1 Ω to 20 MΩ 1 % / 5 % ±100 ppm/±200 ppm/±400 ppm 0.33 W CR1210A-AS
Buy
CR2010A-AS CR-A-AS
1 Ω to 20 MΩ 1 % / 5 % ±100 ppm/±200 ppm/±400 ppm 0.5 W CR2010A-AS
Buy
CR2512A-AS CR-A-AS
1 Ω to 20 MΩ 1 % / 5 % ±100 ppm/±200 ppm/±400 ppm 1 W CR2512A-AS
Buy
CRM0603A CRM-A
0.05 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm/±150 ppm/±200 ppm/±250 ppm 0.125 W CRM0603A
Buy
CRM0805A CRM-A
0.05 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm/±150 ppm/±200 ppm 0.25 W CRM0805A
Buy
CRM1206A CRM-A
0.05 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 0.5 W CRM1206A
Buy
CRM1210A CRM-A
0.05 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 0.5 W CRM1210A
Buy
CRM2010A CRM-A
0.05 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 1 W CRM2010A
Buy
CRM2512A CRM-A
0.05 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 2 W CRM2512A
Buy
CRS0603A CRS-A
1 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 0.125 W CRS0603A
Buy
CRS0805A CRS-A
1 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm/±150 ppm/±200 ppm 0.25 W CRS0805A
Buy
CRS1206A CRS-A
1 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 0.5 W CRS1206A
Buy
CRS1210A CRS-A
1 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 0.5 W CRS1210A
Buy
CRS2010A CRS-A
1 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 2 W CRS2010A
Buy
CRS2512A CRS-A
1 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 2 W CRS2512A
Buy
CMP0603A CMP-A
10 Ω to 1 MΩ 1 %
5 %
±100 ppm
±200 ppm
0.25 W CMP0603A
Buy
CMP0805A CMP-A
10 Ω to 1 MΩ 1 %
5 %
±100 ppm
±200 ppm
0.5 W CMP0805A
Buy
CMP1206A CMP-A
10 Ω to 1 MΩ 1 %
5 %
±100 ppm
±200 ppm
0.75 W CMP1206A
Buy
CMP2010A CMP-A
10 Ω to 1 MΩ 1 %
5 %
±100 ppm
±200 ppm
1 W CMP2010A
Buy
CMP2512A CMP-A
10 Ω to 1 MΩ 1 %
5 %
±100 ppm
±200 ppm
1.5 W CMP2512A
Buy
CHP0603A CHP-A
10 Ω to 1 MΩ 1 % / 5 % ±100 ppm/±200 ppm 0.33 W CHP0603-A
Buy
CHP0805A CHP-A
10 Ω to 1 MΩ 1 % / 5 % ±100 ppm/±150 ppm/±200 ppm 0.5 W CHP0805-A
Buy
CHP1206A CHP-A
10 Ω to 1 MΩ 1 % / 5 % ±100 ppm/±200 ppm 0.75 W CHP1206-A
Buy
CHP2512A CHP-A
10 Ω to 1 MΩ 1 % / 5 % ±100 ppm/±200 ppm 3 W CHP2512-A
Buy
CRT0402-AS CRT-AS
49.9 Ω to 332K Ω 0.05 % to 1 % ±10 to ±50 ppm 0.0625 W CRT0402-AS
Buy
CRT0805-AS CRT-AS
10 Ω to 1 MΩ 0.05 % to 1 % ±10 to ±50 ppm 0.125 W CRT0805-AS
Buy
CRT0603-AS CRT-AS
49.9 Ω to 332K Ω 0.05 % to 1 % ±10 to ±50 ppm 0.100 W CRT0603-AS
Buy
CRT1206-AS CRT-AS
10 Ω to 1 MΩ 0.05 % to 1 % ±10 to ±50 ppm 0.250 W CRT1206-AS
Buy
Model/Datasheet Bild MSL Lötprofile Verpackungsetikett Anschluss Konf. Prüfberichte Dritter MDB China RoHS
FileTypeSizeUploaded onDownload
Schutz für Hochgeschwindigkeits-KommunikationsanschlüssePDF843,57 KB28 Mai, 2015 Download
Mit einem Sternchen markierte Felder sind Pflichtfelder
Anwendung*
Mit einem Sternchen markierte Felder sind Pflichtfelder
a