Leave a message
MENU
Search
Languages

ES14

Output
Pulses/Shaft Rev.
Detents
Shaft operating Speed
Mounitng
PART NUMBEROutputPulses/Shaft Rev.DetentsShaft operating SpeedMounitngTerminal StyleBody SizeRotatinal LifeSwitchLed ColorEngineeringBuy Now
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
EM14em14See Note
See Data SheetLabel
e3EOP
Request Report
EM14
China RoHS2 EFUP50 - Encoders EOP
ENENC1J_partSee Note
See Data SheetLabel
TBDEOP
Request Report
EN-L
China RoHS2 EFUP50 - Encoders EOP
ES14ES14_partSee Note
See Data SheetES14 Label1
ES14 Label2
e3EOP
Request Report
TBD
China RoHS2 EFUP50 - Encoders EOP
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Specifications

Series ES14
Data Sheet ES14
Photo
Buy Now
Type Incremental Quadrature
Package Diameter 14 mm
Sealable IP54
Detents No
Switch No
Shaft Metal
Bushing Metal
Terminal Configuration 5-Pin Axial or Radial/Cables with/without Connector
Resolution Range 8, 16, 32, 64
Rotational Speed 1000 rpm max.
Circuit Compatibility TTL, CMOS, HCMOS compatible
Rotational Life 50,000,000 cycles
MDS
Engineering
Design Files

  Design Files

 Return to Product Line
a