Search
Languages

Magnetic Encoders

Magnetic Encoders

Rotary encoders are ideal for use as digital panel controls or position sensing devices in a wide range of applications where digital circuitry is used. These devices are available in contacting and optical types and in various resolutions. Some models are available with push momentary switch and detents

Typical applications include temperature control, speed control, position sensing, menu selection, and volume control.

Conflict Mineral Source Reporting for Sensors, Panel Controls, Encoders, Precision Potentiometers, Dials: CFSI_CMRT4-01

Quick link to the Sample Request: Request Sample
Series EMS22A
Data Sheet EMS22A
Photo EMS22_part
Buy Now Buy
Type Non-Contacting Absolute Encoder
Package Diameter 21 mm x 16 mm
Sealable IP65
Detents No
Switch No
Shaft Metal
Bushing Metal
Terminal Configuration Axial, Radial or Ribbon Cable
Resolution Range 1024 states
Rotational Speed Up to 10,000 rpm
Circuit Compatibility TTL, CMOS
Rotational Life 100 million and 50 million shaft revolutions
RoHS Compliant EMS22x
Engineering