EAW
Home
/
Products
/
Encoders
/
Contacting Encoders
DATA SHEET
MDS
Buy
Return to Product Line
Specifications
Type
Absolute
Package Diameter
22 mm
Sealable
IP40
Detents
No
Switch
No
Shaft
Plastic
Bushing
Plastic
Terminal Configuration
PC Pins
Resolution Range
128 Position
Rotational Speed
120 rpm max.
Circuit Compatibility
10 mA @ 10 VDC
Rotational Life
50,000 shaft revolutions
Design Files
Downloads
Encoders - Design Considerations
Encoders - Signal Conditioning
Design Kits - Encoders