MENU
Search
Languages

PTVS20-015C-TH

Rated Voltage - DC VWM (V) min
15
max
470
Nominal Voltage - VBR (V) min
17.5
max
500.0
Max. Clamping Voltage (10/1000 us) min
23.9
max
96.9
 Not Specified Check the "Not Specified" box to include products that do not have this particular parameter specified.
Max. Clamping Current (10/1000us) min
143.3
max
599
 Not Specified Check the "Not Specified" box to include products that do not have this particular parameter specified.
Clamping Voltage (8/20us) min
26
max
630
 Not Specified Check the "Not Specified" box to include products that do not have this particular parameter specified.
Surge Current (8/20us) - Ippm min
1000
max
20000
Function
Mounting Style
Uni/Bi Directional
Automotive Compliance
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
CD0201-T2.0LCIllustration of the Bourns® CD0201-T20C TVS diode, a compact surface-mount ESD protection product for transient voltage suppression.SMD (Semiconductor Packages)
Label Diodes1
e4CD 1
Request Report
CD0201-T2.0LC
China RoHS2 - TVS Diodes
CD0201-T20CIllustration of the Bourns® CD0201-T20C TVS diode, a compact surface-mount ESD protection product for transient voltage suppression.SMD (Semiconductor Packages)
Label Diodes1
e4CD 1
Request Report
CD0201-T20C
China RoHS2 - TVS Diodes
CDDFN2-T3.3BIllustration of the Bourns® CDDFN2 series Transient Voltage Suppressor (TVS) Diodes, providing functional integration and miniaturization.SMD (Semiconductor Packages)
Label Diodes1
e3CD 1
Request Report
CDDFN2-T3.3B
CDDFN2-T33B 051716
China RoHS2 - TVS Diodes
CDDFN2-T5.0LCIllustration of the Bourns® CDDFN2 series Transient Voltage Suppressor (TVS) Diodes, providing functional integration and miniaturization.SMD (Semiconductor Packages)
Label Diodes1
e3CD 1
Request Report
CDDFN2-T50LC
China RoHS2 - TVS Diodes
CDSOD323-TxxC SeriesIllustration of the Bourns® CDSOD323-TxxC series Transient Voltage Suppressor (TVS) Diodes, delivering optimal protection for power supplies.1SMD (Semiconductor Packages)
Label Diodes1
e3CD 1
Request Report
SOD323 Package
China RoHS2 - TVS Diodes
CDSOD323-TxxLC SeriesIllustration of the Bourns® CDSOD323-TxxC series Transient Voltage Suppressor (TVS) Diodes, delivering optimal protection for power supplies.1SMD (Semiconductor Packages)
Label Diodes1
e3CD 1
Request Report
SOD323 Package
China RoHS2 - TVS Diodes
CDSOD323-TxxC-DSL SeriesIllustration of the Bourns® CDSOD323-TxxC series Transient Voltage Suppressor (TVS) Diodes, delivering optimal protection for power supplies.1SMD (Semiconductor Packages)
Label Diodes1
e3CD 1
Request Report
CDSOD323
China RoHS2 - TVS Diodes
CDSOD323-TxxSC SeriesIllustration of the Bourns® CDSOD323-TxxC series Transient Voltage Suppressor (TVS) Diodes, delivering optimal protection for power supplies.1SMD (Semiconductor Packages)
Label Diodes1
e3CD 1
Request Report
SOD323 Package
China RoHS2 - TVS Diodes
SMF4L Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
China RoHS2 EFUP50 - TVS Diodes
SMF4L-Q Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
China RoHS2 EFUP50 - TVS Diodes
SMAJ Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
SMAJ5.0A~350A, SMAJ5.0CA~130CA
SMAJ400A~495A, SMAJ150CA~495CA
China RoHS2 EFUP50 - TVS Diodes
SMAJ-Q Series0214_part_photo1SMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
SMAJ-Q
China RoHS2 EFUP50 - TVS Diodes
SMA6J Series0214_part_photo1SMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
SMA6J
China RoHS2 EFUP50 - TVS Diodes
SMA6J-Q Series0214_part_photo1SMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
SMA6J-Q
China RoHS2 EFUP50 - TVS Diodes
SMBJ Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
SMBJ5.0A~376A, SMBJ5.0CA~170CA
SMBJ400A~495A, SMBJ180CA~495CA
China RoHS2 EFUP50 - TVS Diodes
SMBJ-Q Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
SMBJ-Q
China RoHS2 EFUP50 - TVS Diodes
1.5SMBJ Series1-5smbj_partSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
1.5SMBJ12A~64A, 1.5SMBJ12CA~33CA
1.5SMBJ70A~85A, 1.5SMBJ36CA~58CA
China RoHS2 EFUP50 - TVS Diodes
SMCJ Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
SMCJ5.0A~350A, SMCJ5.0CA~170CA
SMCJ400A~495A, SMCJ180CA~495CA
China RoHS2 EFUP50 - TVS Diodes
SMCJ-Q Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
SMCJ-Q
China RoHS2 EFUP50 - TVS Diodes
SMLJ Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
SMLJ5.0A~170A, 5.0CA~43CA
SMLJ45CA~170CA
China RoHS2 EFUP50 - TVS Diodes
SMLJ-Q Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
SMLJ-Q
China RoHS2 EFUP50 - TVS Diodes
5.0SMDJ Series5-0SMDJ_partSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
5.0SMDJ
China RoHS2 EFUP50 - TVS Diodes
5.0SMDJ-Q Series5-0SMDJ_partSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
5.0SMDJ-Q
SM8S-Q Seriessm8s_q_partSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
SM8S-Q
China RoHS2 EFUP50 - TVS Diodes
15KPA-SD-Q Seriessm8s_q_partSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
15KPA-SD-Q
China RoHS2 EFUP50 - TVS Diodes
SM8SF-Q Seriessm8s_q_partSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
SM8SF-Q
China RoHS2 EFUP50 - TVS Diodes
P4SMA Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
P4SMA480A~550A, P4SMA160CA~550CA
P4SMA6.8A~440A, P4SMA6.8CA~150CA
China RoHS2 EFUP50 - TVS Diodes
P4SMA-Q SeriesP4SMA-Q_P6SMB-Q_15SMC-QSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
P4SMA-Q
China RoHS2 EFUP50 - TVS Diodes
P6SMB Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
P6SMB6.8A~440A, P6SMB6.8CA~120CA
P6SMB480A~550A, P6SMB130CA~550CA
China RoHS2 EFUP50 - TVS Diodes
P6SMB-Q Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
P6SMB-Q
China RoHS2 EFUP50 - TVS Diodes
1.5SMC Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
1.5SMC480A~550A, 1.5SMC130CA~550CA
1.5SMC6.8A~440A, 1.5SMC6.8CA~120CA
China RoHS2 EFUP50 - TVS Diodes
1.5SMC-Q Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
1.5SMC-Q
China RoHS2 EFUP50 - TVS Diodes
CD1005-S015751SMD - Semiconductor Packages
Label Diodes1
e3CD 1
Request Report
CD1005 MDS
China RoHS2 - TVS Diodes
CD1005-S01801SMD - Semiconductor Packages
Label Diodes1
e4CD 1
Request Report
CD1005 MDS
China RoHS2 - TVS Diodes
CD1005-S0180RCD1005-S0180R_part1SMD - Semiconductor Packages
Label Diodes1
e4CD 1
Request Report
CD1005 MDS
China RoHS2 - TVS Diodes
CD214A-T SeriesCD214A_part_NR1SMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
CD214A-T150CA~T170CA MDS
CD214A-T5.0A T170A T5.0CA T130CA MDS
China RoHS2 EFUP50 - TVS Diodes
CD214B-T SeriesCD214A_part_NR1SMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
CD214B-Tx_MDS
China RoHS2 EFUP50 - TVS Diodes
CD214C-T SeriesCD214A_part_NR1SMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
CD214C-Tx_MDS
China RoHS2 EFUP50 - TVS Diodes
CD214L-T SeriesCD214A_part_NR1SMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
CD214L-T5.0A T170A T5.0CA T43CA MDS
CD214L-T45CA_170CA MDS
China RoHS2 EFUP50 - TVS Diodes
CDSOD323-T05S-Q SeriesIllustration of the Bourns® CDSOD323-TxxC series Transient Voltage Suppressor (TVS) Diodes, delivering optimal protection for power supplies.1SMD (Semiconductor Packages)
Label Diodes1
e3CD 1
Request Report
CDSOD323
China RoHS2 - TVS Diodes
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required