Search
Languages

Through-Hole

Specifications

Traditional PCB products provide rugged protection in the industry standard form factor. Bourns® CVQ Series plastic encapsulated SMD varistors offer very high energy capabilities compared to standard disc varistors of the same size. These plastic encapsulated SMD size 3225 and 4032 varistors represent an exact performance equivalent to through-hole disc varistors of 5 and 7 mm diameter, respectively.

Conflict Mineral Source Reporting for Varistor products CMRT

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

Series MOV-20D
Data Sheet MOV-20D
Description Extended temperature and voltage varistors
Product Photo mov20_part
Device Symbol device_symbol_through_hole
Technology & Package MOV round disk
Sizes (mm) or Pkg 20
Max Continuous Voltage (Vrms) 11 – 1100 V
Max Continuous Voltage (Vdc) 14 – 1465 V
Peak Single Pulse Current 8/20µs (Imax) 2,000 – 6,500 A
Response Time <25 ns
Temperature Rating ⁰C –40 to +105
Agency Listing UL 1449
E313168
Engineering
RoHS Compliant Yes

  Design Files

Conflict Mineral Source Reporting for Varistor products CMRT

Rated Voltage (AC) min
2
max
1100
Rated Voltage (DC) min
3
max
1465
Nominal Voltage @ 1mA (V) min
4
max
1800
 Not Specified Check this box to include products for which a Nominal Voltage @ 1mA rating is not specifically called out on the data sheet
Max. Clamping Voltage (V) min
10
max
2970
Clamping Current (A) min
1
max
500
 Not Specified Check this box to include products for which a Clamping Current (A) rating is not specifically called out on the data sheet
Nominal Current (multiple pulses) (A) min
3000
max
8000
 Not Specified Check this box to include products for which a Nominal Current (multiple pulses) (A) rating is not specifically called out on the data sheet
Max. Surge Current (8/20us pulse shape - Imax) (A) min
30
max
80000
 Not Specified Check this box to include products for which a Max. Surge Current (8/20us pulse shape - Imax) (A) rating is not specifically called out on the data sheet
Max. Surge Current (10/350us pulse shape - Iimp) (A) min
4000
max
6500
 Not Specified Check this box to include products for which a Max. Surge Current (10/350us pulse shape - Iimp) (A) rating is not specifically called out on the data sheet
Typical Capacitance @ 1kHz (nF) min
0.004
max
1500
Mounting Style
Body Size SMD (EIA)
Body Diameter TH (mm)
Automotive Compliance
Min. Operating Temperature (°C)
Max. Operating Temperature (°C)
Packaging
Technology
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required
https://www.youtube.com/embed/Nm_DJI66OI4

Bourns® Model AMS22 and AMM20 Programmer Systems

https://www.youtube.com/embed/e0LD62lj5xI

Bourns® Model AMS22 Demo

https://www.youtube.com/embed/nEB-WvEg7HA

Bourns® Model AMM20 Demo

https://www.youtube.com/embed/JfhRGnoSB3Q

Bourns® Model PWR220T

https://www.youtube.com/embed/0g-4yO34LfM

Bourns® Automotive Steering Sensors

https://www.youtube.com/embed/BS8zGqggp7U

Bourns® Pro Audio Components

https://www.youtube.com/embed/Gfielg2zKWQ

Bourns® Model 82 Vintage Premium Guitar Potentiometer

https://www.youtube.com/embed/PDyFhNtQ4us

Bourns Soldering Tips

https://www.youtube.com/embed/cZFbV1oijh4

Bourns Push-Pull Switch Guitar Application

https://www.youtube.com/embed/nRD6kc-NEtQ

Bourns Pickguard Upgrade Application

https://www.youtube.com/embed/NF-FN90Tkmk

Bourns Blend-Balance Bass Guitar Application

https://www.youtube.com/embed/HZI3tmGyOcw

Helpful Tips for Installing Guitar Potentiometers

https://www.youtube.com/embed/adTlZytoXgE

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 3: Grounding and Soldering

https://www.youtube.com/embed/smoO4Ytp4ec

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 2: Lubrication and Wear

https://www.youtube.com/embed/6uyti330_-4

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 1: Elements and Contacts

https://www.youtube.com/embed/x5XJVXOlL5Y

Bourns® Model 82 Guitar Potentiometer Factory Tour

https://www.youtube.com/embed/hEgygGlBDPg

Bourns® Overload Protection of Offline Flyback Converter

https://www.youtube.com/embed/UJ3rlY5K1bA

Bourns AEC-Q200 Competency

https://www.youtube.com/embed/euXfej62BFA

Bourns® Resettable Fuses - Multifuse® PPTC

https://www.youtube.com/embed/Y37ZDjIBpKw

Bourns® AA Series Mini-Breaker (Miniature Thermal Cutoff Device)

https://www.youtube.com/embed/28CFXzOnadU

Bourns Protecting Li-Ion Batteries with Thermal Cut Off Devices

https://www.youtube.com/embed/LBNex6kh3m0

Bourns Battery Management

https://www.youtube.com/embed/W0BkHB1unD8

Bourns® FLAT® Technology Gas Discharge Tube (GDT) Surge Arrestors

https://www.youtube.com/embed/v6D39knjJ30

Bourns® RS-485 Evaluation Board Video

https://www.youtube.com/embed/teaVJbITCng

A Brief Introduction to Bourns® TBU® High Speed Protectors

https://www.youtube.com/embed/8cKyOytCv0M

Introducing Bourns® GMOV™ Components

https://www.youtube.com/embed/Eh3vfn1KAX8

Bourns® Environmental Sensors

https://www.youtube.com/embed/mbSBI5XLdB8

A Brief Introduction to RS-485 Evaluation Board 1

https://www.youtube.com/embed/nCloWgsLah4

Overtemperature Protection for USB Type-C Cables

https://www.youtube.com/embed/6GSSjDPV9So

Bourns® PQ Series Inductors

https://www.youtube.com/embed/OJD5OoJSNPs

Bourns® SM41126EL Transformer

https://www.youtube.com/embed/GbfNc3X5WpE

Bourns® Sensor Capabilities

https://www.youtube.com/embed/xEfveaks8V4

Bourns Magnetic Capabilities

https://www.youtube.com/embed/UuVEEXet3SM

Bourns® IsoMOV™ Hybrid Protector

https://www.youtube.com/embed/MwL6m0FqEKg

Bourns - Surge Suppression Component Superimposed With Live AC

https://www.youtube.com/embed/NweconkUlyA

Surging single MOV vs 2 in Parallel

https://www.youtube.com/embed/x70Wi_vgiYs

Demonstration of Universal AC Power Protection Solution on 120 Vac Line

https://www.youtube.com/embed/uud7z6JqXpo

Temporary Overvoltage Demo on IsoMOV M5-275

https://www.youtube.com/embed/wUqQ-cqc4o8

4030 Test Set

https://www.youtube.com/embed/t6VyHyNoxcY

Bourns Webinar: Magnetics Component Design Considerations for SMPS Applications (SiC and GaN)

https://www.youtube.com/embed/3U9drK0vxws

Bourns Webinar: Power & Signal Magnetics Solutions in Battery Management Systems

https://www.youtube.com/embed/P4vQ2WIBkbs

Bourns Webinar: Solutions for Low Power Conversion Drivers/Flyback Topology

https://www.youtube.com/embed/XFOz5FF48dA

Bourns Webinar: UL/IEC 62368-1 Got You Down? IsoMOV™ to the Rescue!

https://www.youtube.com/embed/hvcnul-xoQM

Bourns Webinar: Improving Battery Management Systems with High Accuracy Shunt Current Measurement

https://www.youtube.com/embed/6-5TcJx2pHw

Bourns Webinar: Latest BMS Design Solutions to Enhance Safety & Extend Battery Life

https://www.youtube.com/embed/bXV4OQjGSoU

Training: Bourns® Model CSS Series Current Sense Resistors

https://www.youtube.com/embed/mmL5zo6ctRE

Training: Bourns® Current Sense Resistors

https://www.youtube.com/embed/r7r0t0wmZWw

Training: Bourns® Power Resistors

https://www.youtube.com/embed/7OMppZzrdiM

Training: Bourns® Model AMM20B Non-Contacting Multiturn Rotary Position Sensors

https://www.youtube.com/embed/BsmGkZCSoXk

Training: Bourns® AMS22S Non-Contacting Analog Rotary Position Sensors

https://www.youtube.com/embed/MPj42VCMq1U

Training: Bourns® SRN Series Semi-Shielded Power Inductors

https://www.youtube.com/embed/qpnYLei_6n0

Training: Bourns® Model PWR263S-20 Fixed Resistor

https://www.youtube.com/embed/6ZqpjH8_1RU

Training: Bourns® FW Fusible Wirewound Resistor

https://www.youtube.com/embed/YKzAgeN2sa0

Training: Bourns® Magnetics Overview

https://www.youtube.com/embed/9DKj0rHayQE

Training: Bourns® Model AMS22B Non-Contacting Analog Rotary Position Sensor

https://www.youtube.com/embed/mLJb9i8PR_c

Training: Bourns® Model EMS22 Non-Contacting Magnetic Encoders

https://www.youtube.com/embed/j--IuFGVrNw

Training: Bourns® Model AMS22U Non-Contacting Analog Rotary Position Sensors

https://www.youtube.com/embed/HXnVnYTyAtA

Training: Bourns® Singlfuse™ SMD Fuses

https://www.youtube.com/embed/eBbFmpK8FDU

Training: Bourns® BPS240 Humidity Sensor

https://www.youtube.com/embed/t-c1pHyijp4

Training; Bourns® SinglFuse™ SMD Fuses - AEC-Q200-Equivalent Compliant

https://www.youtube.com/embed/NBd779BDNT4

Training: Bourns® GDT25 Next Generation 2-Electrode Gas Discharge Tube Arrestor

https://www.youtube.com/embed/IKzX6t1zyPY

Training: Bourns® Mini-Breakers (Miniature Thermal Cut Off Devices)

https://www.youtube.com/embed/AGH2Hvbs7bA

Training: Bourns® 1202 Series Type 1 Hybrid SPD

https://www.youtube.com/embed/YNJLq_18Pbw

Training: Bourns® IsoMOV™ Hybrid Protection Component Product Training Module

https://www.youtube.com/embed/MH1IGkZE7oI

Training: Bourns® TBU® High-Speed Protectors (HSP)

https://www.youtube.com/embed/fymZOv0Bp7g

Training: Bourns® Model 3382 Rotary Position Sensor Training

https://www.youtube.com/embed/VDXAtPDtcrg

Training: Bourns® Multifuse® MF-RM Series

https://www.youtube.com/embed/NLFeFe-tX4U

Training: Bourns® Polymeric Thermal Cutoff (P-TCO) Device

https://www.youtube.com/embed/6oMlO_A8rLo

Training: Bourns® Transient Current Suppressor (TCS™) High-Speed Protectors (HSPs)

https://www.youtube.com/embed/V6CfK8xPBAM

Training: Bourns® Multifuse® PPTC Resettable Fuses

https://www.youtube.com/embed/yuDDvzJV5jc

Training: Bourns® ESD Protection Devices

https://www.youtube.com/embed/47i6uPYaXvc

Training: Bourns® Pressure Sensors

https://www.youtube.com/embed/iuus5evFxJI

Training: Bourns® Power Transient Voltage Suppressor (PTVS) Diodes

https://www.youtube.com/embed/v6jeOjwF0tg

Training: Bourns® Model HCT Transformer

https://www.youtube.com/embed/ZxsWSn5Tqcg

Training: Bourns® Model 2051 Series Gas Discharge Tube (GDT)

https://www.youtube.com/embed/JsxH4eQlDrc

Training: Bourns® T-Series Fast Acting GDTs

https://www.youtube.com/embed/EoMwFN8tThs

Training: Bourns® Gas Discharge Tubes with FLAT® Technology

https://www.youtube.com/embed/o5DEqA1a7Ic

Bourns Webinar: Push-Pull Topology Highlights and Bourns Solutions for Low Power Conversion Drivers

https://www.youtube.com/embed/ZN2Vl6BAi7A

Training: Bourns® Gas Discharge Tube Surge Arrestors

https://www.youtube.com/embed/4rtsti1x74E

Training: Bourns® GMOV™ Hybrid Overvoltage Protection Component