MENU
Search
Languages

ZVX

The SMD varistors, which are a traditional MOV devices offered in a surface-mount package, are used to protect electronic equipment from high voltage surges.

Conflict Mineral Source Reporting for Varistor products CMRT

FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Specifications

Series ZVX
Data Sheet ZVX
Description Low capacitance & low energy varistors
Product Photo
Device Symbol
Technology & Package MLV SMD
Package Sizes 0603, 0805, 1206,
Max Continuous Voltage (Vrms) 11 – 30 V
Max Continuous Voltage (Vdc) 14 – 38 V
Peak Single Pulse Current 8/20 µs (Imax) 30 – 40 A
Response Time <1 ns
Temperature Rating ⁰C –55 to +125
Agency Listing N/A
Design files
Engineering
RoHS Compliant Yes

  Design Files

 Return to Product Line