This link will direct you to a web page outside the Bourns app. Do you wish to proceed?
Yes
No
< BACK
✖
My Bourns
Careers
Contact Us
English
中文(繁體)
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
Varistor Products
/
product detail
ZVX
Home
/
Products
/
Varsitor
/
SMD
DATA SHEET
Buy
Return to Product Line
Specifications
Description
Low capacitance & low energy varistors
Technology & Package
MLV SMD
Package Sizes
0603, 0805, 1206,
Max Continuous Voltage (V
rms
)
11 – 30 V
Max Continuous Voltage (Vdc)
14 – 38 V
Peak Single Pulse Current 8/20 µs (I
max
)
30 – 40 A
Response Time
<1 ns
Temperature Rating ⁰C
–55 to +125
Agency Listing
N/A
Design Files
Downloads