MENU
Search
Languages

SMD

技術仕様

Conflict Mineral Source Reporting for Varistor products CMRT

製品
パラメトリック検索
RoHS
ビデオ
サンプル請求
お問い合わせ
Series Data Sheet Description Product Photo Device Symbol Technology & Package Package Sizes Max Continuous Voltage (Vrms) Max Continuous Voltage (Vdc) Peak Single Pulse Current 8/20 µs (Imax) Response Time Temperature Rating ⁰C Agency Listing 工学 RoHS Compliant
ZV50S2220452NIR1 ZV50S2220452NIR1
High surge multilayer varistor MLV SMD 2220 50 V 63 V 4500 A <2 ns –55 to +125 N/A Yes
DV DV Series
Low & medium voltage varistors MOV SMD 2220, 3225, 4032 11 – 300 V 14 – 385 V 100 – 1200 A <5 ns –55 to +125 UL 1449
E313168
Yes
PV PV Series
Low & medium encapsulated varistors MOV SMD 3225, 4032 60 – 300 V 85 – 385 V 100 – 1200 A <5 ns –40 to +85 UL 1449
E313168
Yes
ZV SMD ZV Series
Low voltage varistors MLV SMD 0603, 0805, 1206, 1210, 1812, 2220 11 – 130 V 14 – 170 V 30 – 1200 A <2 ns –55 to +125 N/A Yes
ZV HT ZVHT Series
High temperature low voltage varistors MLV SMD 0603, 0805, 1206, 1210, 1812, 2220 11 – 130 V 14 – 170 V 30 – 1200 A <2 ns –55 to +150 N/A Yes
ZVX ZVX Series
Low capacitance & low energy varistors MLV SMD 0603, 0805, 1206, 11 – 30 V 14 – 38 V 30 – 40 A <1 ns –55 to +125 N/A Yes
ZVE ZVE Series
ESD suppression varistors MLV SMD 0603, 0805, 1206,1210 14 V 18 V 20 – 30 A <1 ns –55 to +125 N/A Yes