MENU
Search
Languages

DV

The SMD varistors, which are a traditional MOV devices offered in a surface-mount package, are used to protect electronic equipment from high voltage surges.

Conflict Mineral Source Reporting for Varistor products CMRT

FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Specifications

Series DV
Data Sheet DV
Description Low & medium voltage varistors
Product Photo
Device Symbol
Technology & Package MOV SMD
Package Sizes 2220, 3225, 4032
Max Continuous Voltage (Vrms) 11 – 300 V
Max Continuous Voltage (Vdc) 14 – 385 V
Peak Single Pulse Current 8/20 µs (Imax) 100 – 1200 A
Response Time <5 ns
Temperature Rating ⁰C –55 to +125
Agency Listing UL 1449
E313168
Design files
Engineering
RoHS Compliant Yes

  Design Files

 Return to Product Line