This link will direct you to a web page outside the Bourns app. Do you wish to proceed?
Yes
No
< BACK
✖
My Bourns
Careers
Contact Us
English
中文(繁體)
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
Varistor Products
/
product detail
DV
Home
/
Products
/
Varsitor
/
SMD
DATA SHEET
Buy
Return to Product Line
Specifications
Description
Low & medium voltage varistors
Technology & Package
MOV SMD
Package Sizes
2220, 3225, 4032
Max Continuous Voltage (V
rms
)
11 – 300 V
Max Continuous Voltage (Vdc)
14 – 385 V
Peak Single Pulse Current 8/20 µs (I
max
)
100 – 1200 A
Response Time
<5 ns
Temperature Rating ⁰C
–55 to +125
Agency Listing
UL 1449
E313168
Design Files
Downloads