MENU
Search
Languages

OV

Qualified for use in the harsh environments found in automotive and industrial applications. Customers are able to choose their own combination of electrical parameters, including capacitance, operating voltages and surge currents. Compared to common disc varistors, automotive varistors and varistor + capacitor EMI filters offer better electrical performance in much smaller case sizes.

Conflict Mineral Source Reporting for Varistor products CMRT
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
Series OV
Data Sheet OV
Description Automotive grade dual-function varistor
Product Photo
Device Symbol
Technology & Package Hybrid MLV-capacitor through-hole
Sizes (mm) or Pkg 9 mm, 12 mm
Max Continuous Voltage (Vrms) 14 – 40 V
Max Continuous Voltage (Vdc) 16 – 56 V
Peak Single Pulse Current 8/20µs (Imax) 800 A, 1200 A
Load Dump Energy (WLD) 6 – 12 J
Temperature Rating ⁰C –55 to +125
RoHS Compliant Yes
Engineering
AEC-Q200 Grade 1 qualified

  Design Files

 Return to Product Line
a