Leave a message
MENU
Search
Languages

AV-TH

Qualified for use in the harsh environments found in automotive and industrial applications. Customers are able to choose their own combination of electrical parameters, including capacitance, operating voltages and surge currents. Compared to common disc varistors, automotive varistors and varistor + capacitor EMI filters offer better electrical performance in much smaller case sizes.

Conflict Mineral Source Reporting for Varistor products CMRT
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
Series AV-TH
Data Sheet AV-TH
Description Automotive grade through-hole multilayer
Product Photo
Device Symbol
Technology & Package MLV-through-hole
Sizes (mm) or Pkg 602, 802, 902, 1103
Max Continuous Voltage (Vrms) 14 – 40 V
Max Continuous Voltage (Vdc) 16 – 56 V
Peak Single Pulse Current 8/20µs (Imax) 400 – 2000 A
Load Dump Energy (WLD) 3 – 50 J
Temperature Rating ⁰C –55 to +125
RoHS Compliant Yes
Engineering
AEC-Q200 Grade 1 qualified

  Design Files

 Return to Product Line
a