MENU
Search
Languages

TVS Diodes

TVS Diodes
Specifications
Power supplies, both AC and DC, used in telecommunications and other exposed applications often need protection from hostile events such as power line surges and indirect lightning strikes. It is critical to avoid damage to the power supply by limiting the peak surge voltage to an acceptable level without short-circuiting the line for an extended period of time in order to minimize the downtime of critical systems and avoid costly maintenance calls. Power TVS diodes are the only ones that can fulfill the requirements of these applications.

Power TVS diodes provide outstanding protection for both alternating current and direct current power line applications by a Power TVS diode in a surface mount package. When compared to other devices, such as MOVs, power TVS diodes provide much better protection. Bourns provides a broad voltage range of devices with surge current ratings ranging from 3, 6, 10, and 15 kA to suit a variety of applications.

Conflict Mineral Source Reporting for Diodes: CFSI_CMRT4-01

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Type Working Peak Reverse Voltage Symbol: VRMM / unit: V Minimum Breakdown Voltage @ IT (mA) Symbol: VBR / unit: V Typical Capacitance @ 0 V 1 MHZ Symbol:: CT / unit: PF RoHS Compliant Design Files Engineering Buy Now
SMAJ Series SMAJ Series 0214_part_photo 400 W TVS Diodes - VRWM 5~495 V - SMA Package 5-495 6.4-522 SMAJ Series Downloads Buy
SMAJ-Q Series SMAJ-Q Series 0214_part_photo 400 W TVS Diodes - VWM 5 ~ 220 V - SMA Package - AEC-Q101 Compliant 5-220 6.4-246 SMAJ-Q Series Downloads Buy
SMA6J Series SMA6J Series 0214_part_photo 600 W TVS Diodes - VRWM 5~130 V - SMA Package 5-130 6.4-144 SMA6J Series Downloads Buy
SMA6J-Q Series SMA6J-Q Series 0214_part_photo 600 W TVS Diodes - VWM 5~130 V - SMA Package - AEC-Q101 Compliant 5-130 6.4-144 SMA6J-Q Series Downloads Buy
SMBJ Series SMBJ Series 0214_part_photo 600 W TVS Diodes - VRWM 5~495 V - SMB Package 5-495 6.4-522 SMBJ Series Downloads Buy
SMBJ-Q Series SMBJ-Q Series 0214_part_photo 600 W TVS Diodes - VWM 5~220 V - SMB Package - AEC-Q101 Compliant 5-220 6.4-246 SMBJ-Q Series Downloads Buy
1.5SMBJ Series 1.5SMBJ Series 1-5smbj_part 1500 W TVS Diodes - VRWM 12~85 V - SMB Package 12-85 14.7-104 1.5SMBJ Series Downloads Buy
SMCJ Series SMCJ Series 0214_part_photo 1500 W TVS Diodes - VRWM 5~495 V - SMC Package 5-495 6.4-522 SMCJ Series Downloads Buy
SMCJ-Q Series SMCJ-Q Series 0214_part_photo 1500 W TVS Diodes - VWM 5~120 V - SMC Package - AEC-Q101 Compliant 5-120 6.4-133 SMCJ-Q Series Downloads Buy
SMLJ Series SMLJ Series 0214_part_photo 3000 W TVS Diodes - VRWM 5~170 V - SMC Package 5-170 6.4-189 SMLJ Series Downloads Buy
SMLJ-Q Series SMLJ-Q Series 0214_part_photo 3000 W TVS Diodes - VWM 12~58 V - SMC Package - AEC-Q101 Compliant 12-58 13.3-64.4 SMLJ-Q Series Downloads Buy
5.0SMDJ Series 5.0SMDJ Series 5-0SMDJ_part 5000 W TVS Diodes - VRWM 5~170 V - SMC Package 5-170 6.4-189 5.0SMDJ Series Downloads Buy
5.0SMDJ-Q Series 5.0SMDJ-Q Series 5-0SMDJ_part 5000 W TVS Diodes - VWM 5~170 V - SMC Package - AEC-Q101 Compliant 5-170 6.4-189 5.0SMDJ-Q Series Downloads Buy
SM8S-Q Series SM8S-Q Series sm8s_q_part 6600 W TVS Diodes - VWM 16~43 V - DO-218 Package - AEC-Q101 Compliant 16-43 17.8-47.8 SM8S-Q Series Downloads Buy
SM8SF-Q Series SM8SF-Q Series sm8sf_q_part 7000 W TVS Diodes - VWM 24~36 V - DFN Package - AEC-Q101 Compliant 24-36 26.7-40 SM8SF-Q Series Downloads Buy
15KPA-SD-Q Series 15KPA-SD-Q Series sm8s_q_part 15000 W TVS Diodes - VWM 16~66 V - DO-218 Package - AEC-Q101 Compliant 16–66 16.35–66.4 15KPA-SD-Q Series Downloads Buy
P4SMA Series P4SMA Series 0214_part_photo 400 W TVS Diodes - VBD 6.8~550 V - SMA Package 5.8-495 6.8-550 P4SMA Series Downloads Buy
P4SMA-Q Series P4SMA-Q Series P4SMA-Q_P6SMB-Q_15SMC-Q 400 W TVS Diodes - VBD 6.8~250 V - SMA Package - AEC-Q101 Compliant 6.8-250 6.45-237 P4SMA-Q Series Downloads Buy
P6SMB Series P6SMB Series 0214_part_photo 600 W TVS Diodes - VBD 6.8~550 V - SMB Package 5.8-495 6.8-550 P6SMB Series Downloads Buy
P6SMB-Q Series P6SMB-Q Series P4SMA-Q_P6SMB-Q_15SMC-Q 600 W TVS Diodes - VBD 6.8~250 V - SMB Package - AEC-Q101 Compliant 6.8-250 6.45-237 P6SMB-Q Series Downloads Buy
1.5SMC Series 1.5SMC Series 0214_part_photo 1500 W TVS Diodes - VBD 6.8~550 V - SMC Package 5.8-495 6.8-550 1.5SMC Series Downloads Buy
1.5SMC-Q Series 1.5SMC-Q Series 0214_part_photo 1500 W TVS Diodes - VBD 5.8~111 V - SMC Package - AEC-Q101 Compliant 5.8-111 6.45-124 1.5SMC-Q Series Downloads Buy
CD0201-T2.0LC CD0201-T2.0LC Illustration of the Bourns® CD0201-T20C TVS diode, a compact surface-mount ESD protection product for transient voltage suppression. Bidirectional 2 Volt TVS Diode - 0201 Package 2 5.5 0.18 @ 2 V CD0201-T2.0LC Downloads Buy
CD0201-T20C CD0201-T20C Illustration of the Bourns® CD0201-T20C TVS diode, a compact surface-mount ESD protection product for transient voltage suppression. Transient Voltage Suppressor Diodes 20 22.8 10 CD0201-T20C Downloads Buy
CDDFN2-T3.3B CDDFN2-T3.3B Illustration of the Bourns® CDDFN2 series Transient Voltage Suppressor (TVS) Diodes, providing functional integration and miniaturization. ESD Suppressor Diodes 3.3 4 V @ 1 mA 13.5 CDDFN2-T3.3B Buy
CDDFN2-T5.0LC CDDFN2-T5.0LC CDDFN2-T4.7C_mpart Transient Voltage Suppressor Diodes 5 7 0.5 CDDFN2-T5.0LC Downloads Buy
CDSOD323-TxxC Series CDSOD323-TxxC Series Illustration of the Bourns® CDSOD323-TxxC series Transient Voltage Suppressor (TVS) Diodes, delivering optimal protection for power supplies. Transient Voltage Suppressor Diodes 3.3-24 4-26.7 3 CDSOD323-TxxC Series Downloads Buy
CDSOD323-T12C-DSLQ CDSOD323-T12C-DSLQ cdsod323_part Transient Voltage Suppressor Diodes - AEC-Q101 Compliant 12 13.3 3 CDSOD323-T12C-DSLQ Downloads Buy
CDSOD323-T24C-DSLQ CDSOD323-T24C-DSLQ cdsod323_part Transient Voltage Suppressor Diodes - AEC-Q101 Compliant 24 26.7 3 CDSOD323-T24C-DSLQ Downloads Buy
CDSOD323-TxxC-DSL Series CDSOD323-TxxC-DSL Series Illustration of the Bourns® CDSOD323-TxxC series Transient Voltage Suppressor (TVS) Diodes, delivering optimal protection for power supplies. Transient Voltage Suppressor Diodes 12-24 13.3-26.7 3 CDSOD323-TxxC-DSL Series Downloads Buy
CDSOD323-TxxLC Series CDSOD323-TxxLC Series CDSOD323-TxxLC_part Transient Voltage Suppressor Diodes 5-24 6-26.7 1 CDSOD323-TxxLC Series Downloads Buy
CDSOD323-TxxSC Series CDSOD323-TxxSC Series CDSOD323-TxxSC_part Transient Voltage Suppressor Diodes 3.3-36 4-40 40-500 CDSOD323-TxxSC Series Downloads Buy
CDSOD323-T05S-Q CDSOD323-T05S-Q cdsod323_part Transient Voltage Suppressor Diodes - AEC-Q101 Compliant 5 6 250 CDSOD323-T05S-Q Downloads Buy
CD214A-T Series CD214A-T Series CD214A_part_NR Transient Voltage Suppressor Diodes 5-170 6.4-189 CD214A-T Series Downloads Buy
CD214B-T Series CD214B-T Series CD214A_part_NR Transient Voltage Suppressor Diodes 5-170 6.4-189 CD214B-T Series Buy
CD214C-T Series CD214C-T Series CD214A_part_NR Transient Voltage Suppressor Diodes 5-170 6.4-189 CD214C-T Series Buy
CD214L-T Series CD214L-T Series CD214A_part_NR Transient Voltage Suppressor Diodes 5-170 6.4-208.9 CD214L-T Series Downloads Buy
Peak Pulse Power (10/1000us) - PPP (W) min
400
max
15000
Working Reverse Voltage – VRWM (V) min
5
max
495
Max. VC @ 10/1000us (V) min
9.2
max
760
Max. IPP @ 10/1000us (A) min
0.5
max
599
Max. VC @ 8/20us (V) min
12
max
988
 Not Specified Check the "Not Specified" box to include products that do not have this particular parameter specified.
Max. IPP @ 8/20us (A) min
2.6
max
4077
 Not Specified Check the "Not Specified" box to include products that do not have this particular parameter specified.
Function
Package
Uni/Bi Directional
AEC-Q Compliance
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
CD0201-T2.0LCIllustration of the Bourns® CD0201-T20C TVS diode, a compact surface-mount ESD protection product for transient voltage suppression.SMD (Semiconductor Packages)
Label Diodes1
e4CD 1
Request Report
CD0201-T2.0LC
China RoHS2 - TVS Diodes
CD0201-T20CIllustration of the Bourns® CD0201-T20C TVS diode, a compact surface-mount ESD protection product for transient voltage suppression.SMD (Semiconductor Packages)
Label Diodes1
e4CD 1
Request Report
CD0201-T20C
China RoHS2 - TVS Diodes
CDDFN2-T3.3BIllustration of the Bourns® CDDFN2 series Transient Voltage Suppressor (TVS) Diodes, providing functional integration and miniaturization.SMD (Semiconductor Packages)
Label Diodes1
e3CD 1
Request Report
CDDFN2-T3.3B
CDDFN2-T33B 051716
China RoHS2 - TVS Diodes
CDDFN2-T5.0LCIllustration of the Bourns® CDDFN2 series Transient Voltage Suppressor (TVS) Diodes, providing functional integration and miniaturization.SMD (Semiconductor Packages)
Label Diodes1
e3CD 1
Request Report
CDDFN2-T50LC
China RoHS2 - TVS Diodes
CDSOD323-TxxC SeriesIllustration of the Bourns® CDSOD323-TxxC series Transient Voltage Suppressor (TVS) Diodes, delivering optimal protection for power supplies.1SMD (Semiconductor Packages)
Label Diodes1
e3CD 1
Request Report
SOD323 Package
China RoHS2 - TVS Diodes
CDSOD323-TxxLC SeriesIllustration of the Bourns® CDSOD323-TxxC series Transient Voltage Suppressor (TVS) Diodes, delivering optimal protection for power supplies.1SMD (Semiconductor Packages)
Label Diodes1
e3CD 1
Request Report
SOD323 Package
China RoHS2 - TVS Diodes
CDSOD323-TxxC-DSL SeriesIllustration of the Bourns® CDSOD323-TxxC series Transient Voltage Suppressor (TVS) Diodes, delivering optimal protection for power supplies.1SMD (Semiconductor Packages)
Label Diodes1
e3CD 1
Request Report
CDSOD323
China RoHS2 - TVS Diodes
CDSOD323-TxxSC SeriesIllustration of the Bourns® CDSOD323-TxxC series Transient Voltage Suppressor (TVS) Diodes, delivering optimal protection for power supplies.1SMD (Semiconductor Packages)
Label Diodes1
e3CD 1
Request Report
SOD323 Package
China RoHS2 - TVS Diodes
SMF4L Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
China RoHS2 EFUP50 - TVS Diodes
SMF4L-Q Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
China RoHS2 EFUP50 - TVS Diodes
SMAJ Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
SMAJ5.0A~350A, SMAJ5.0CA~130CA
SMAJ400A~495A, SMAJ150CA~495CA
China RoHS2 EFUP50 - TVS Diodes
SMAJ-Q Series0214_part_photo1SMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
SMAJ-Q
China RoHS2 EFUP50 - TVS Diodes
SMA6J Series0214_part_photo1SMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
SMA6J
China RoHS2 EFUP50 - TVS Diodes
SMA6J-Q Series0214_part_photo1SMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
SMA6J-Q
China RoHS2 EFUP50 - TVS Diodes
SMBJ Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
SMBJ5.0A~376A, SMBJ5.0CA~170CA
SMBJ400A~495A, SMBJ180CA~495CA
China RoHS2 EFUP50 - TVS Diodes
SMBJ-Q Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
SMBJ-Q
China RoHS2 EFUP50 - TVS Diodes
1.5SMBJ Series1-5smbj_partSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
1.5SMBJ12A~64A, 1.5SMBJ12CA~33CA
1.5SMBJ70A~85A, 1.5SMBJ36CA~58CA
China RoHS2 EFUP50 - TVS Diodes
SMCJ Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
SMCJ5.0A~350A, SMCJ5.0CA~170CA
SMCJ400A~495A, SMCJ180CA~495CA
China RoHS2 EFUP50 - TVS Diodes
SMCJ-Q Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
SMCJ-Q
China RoHS2 EFUP50 - TVS Diodes
SMLJ Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
SMLJ5.0A~170A, 5.0CA~43CA
SMLJ45CA~170CA
China RoHS2 EFUP50 - TVS Diodes
SMLJ-Q Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
SMLJ-Q
China RoHS2 EFUP50 - TVS Diodes
5.0SMDJ Series5-0SMDJ_partSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
5.0SMDJ
China RoHS2 EFUP50 - TVS Diodes
5.0SMDJ-Q Series5-0SMDJ_partSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
5.0SMDJ-Q
SM8S-Q Seriessm8s_q_partSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
SM8S-Q
China RoHS2 EFUP50 - TVS Diodes
15KPA-SD-Q Seriessm8s_q_partSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
15KPA-SD-Q
China RoHS2 EFUP50 - TVS Diodes
SM8SF-Q Seriessm8s_q_partSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
SM8SF-Q
China RoHS2 EFUP50 - TVS Diodes
P4SMA Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
P4SMA480A~550A, P4SMA160CA~550CA
P4SMA6.8A~440A, P4SMA6.8CA~150CA
China RoHS2 EFUP50 - TVS Diodes
P4SMA-Q SeriesP4SMA-Q_P6SMB-Q_15SMC-QSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
P4SMA-Q
China RoHS2 EFUP50 - TVS Diodes
P6SMB Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
P6SMB6.8A~440A, P6SMB6.8CA~120CA
P6SMB480A~550A, P6SMB130CA~550CA
China RoHS2 EFUP50 - TVS Diodes
P6SMB-Q Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
P6SMB-Q
China RoHS2 EFUP50 - TVS Diodes
1.5SMC Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
1.5SMC480A~550A, 1.5SMC130CA~550CA
1.5SMC6.8A~440A, 1.5SMC6.8CA~120CA
China RoHS2 EFUP50 - TVS Diodes
1.5SMC-Q Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
1.5SMC-Q
China RoHS2 EFUP50 - TVS Diodes
CD1005-S015751SMD - Semiconductor Packages
Label Diodes1
e3CD 1
Request Report
CD1005 MDS
China RoHS2 - TVS Diodes
CD1005-S01801SMD - Semiconductor Packages
Label Diodes1
e4CD 1
Request Report
CD1005 MDS
China RoHS2 - TVS Diodes
CD1005-S0180RCD1005-S0180R_part1SMD - Semiconductor Packages
Label Diodes1
e4CD 1
Request Report
CD1005 MDS
China RoHS2 - TVS Diodes
CD214A-T SeriesCD214A_part_NR1SMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
CD214A-T150CA~T170CA MDS
CD214A-T5.0A T170A T5.0CA T130CA MDS
China RoHS2 EFUP50 - TVS Diodes
CD214B-T SeriesCD214A_part_NR1SMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
CD214B-Tx_MDS
China RoHS2 EFUP50 - TVS Diodes
CD214C-T SeriesCD214A_part_NR1SMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
CD214C-Tx_MDS
China RoHS2 EFUP50 - TVS Diodes
CD214L-T SeriesCD214A_part_NR1SMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
CD214L-T5.0A T170A T5.0CA T43CA MDS
CD214L-T45CA_170CA MDS
China RoHS2 EFUP50 - TVS Diodes
CDSOD323-T05S-Q SeriesIllustration of the Bourns® CDSOD323-TxxC series Transient Voltage Suppressor (TVS) Diodes, delivering optimal protection for power supplies.1SMD (Semiconductor Packages)
Label Diodes1
e3CD 1
Request Report
CDSOD323
China RoHS2 - TVS Diodes

Bourns Battery Management

A Brief Introduction to RS-485 Evaluation Board 1

Bourns Webinar: Power & Signal Magnetics Solutions in Battery Management Systems

Bourns Webinar: Improving Battery Management Systems with High Accuracy Shunt Current Measurement

Bourns Webinar: Latest BMS Design Solutions to Enhance Safety & Extend Battery Life

Training: Bourns® ESD Protection Devices

Training: Bourns® Power Transient Voltage Suppressor (PTVS) Diodes

fields marked with an asterisk are required
Usage


fields marked with an asterisk are required