This link will direct you to a web page outside the Bourns app. Do you wish to proceed?
Yes
No
< BACK
My Bourns
Careers
Contact Us
English
中文(繁體)
Deutsch
日本語
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
product detail
SMLJ-Q Series
Home
/
Products
/
Diodes
/
TVS Diodes
DATA SHEET
Buy
Return to Product Line
Specifications
Type
3000 W TVS Diodes - VWM 12~58 V - SMC Package - AEC-Q101 Compliant
Working Peak Reverse Voltage Symbol: V
RMM
/ unit: V
12-58
Minimum Breakdown Voltage @ I
T
(mA) Symbol: V
BR
/ unit: V
13.3-64.4
Design Files
Downloads
Surface Mount Power TVS Diodes Deliver Optimal Protection for Power Supplies App Note
Bourns® Transient Voltage Suppressor (TVS) Diode Brochure
Bourns Extends Voltage Range of Popular High Power TVS Diode Product Series
Design Kits - Design Kits