MENU
Search
Languages

Silicon Carbide (SiC) Schottky Barrier Diodes

prodline_sic_diodes
Specifications
Bourns® Silicon Carbide (SiC) Diodes provide excellent current carrying capacity. These advanced power components are suitable for applications such as converters requiring a high peak forward surge capability, low forward voltage drop, reduced thermal resistance and low power loss, resulting in high efficiency.

Bourns offers SiC Schottky Barrier Diodes for rectification applications in assorted styles, including TO220-2, TO247-3, TO252, and DFN8x8, making them well suited for high frequency Switched-Mode Power Supplies.

Collateral
Technical Library 

Product Series
Parametric Table
RoHS Files
Request Samples
Contact Us
Series Data Sheet Photo Package IF(AV)
Max.
(A)
Io(AV)
Max.
(A)
Tj
Max.
(°C)
VRRM
Max.
(V)
Qr
Typ.
(nC)
VF
@ Tj = 25 °C,
IF(av)
(V)
RoHS Compliant Design Files Engineering Buy Now
BSDH10G65E2 BSDH10G65E2 TO220-2 10 -- 175 650 14.5 1.45 BSDH10G65E2 Downloads Buy
BSDH10G120E2 BSDH10G120E2 TO220-2 10 -- 175 1200 22 1.42 BSDH10G120E2 Downloads Buy
BSDD06G65E2 BSDD06G65E2 TO252 6 -- 175 650 9 1.45 BSDD06G65E2 Downloads Buy
BSDL10S65E6 BSDL10S65E6 DFN8x8 10 -- 175 650 24 1.29 BSDL10S65E6 Downloads Buy
BSDW20S65C6 BSDW20S65C6 TO247-3 -- 20 175 650 24 1.29 BSDW20S65C6 Downloads Buy
BSDW20G120C2 BSDW20G120C2 TO247-3 -- 20 175 1200 22 1.42 BSDW20G120C2 Downloads Buy
BSDD05G120E2 BSDD05G120E2 TO252 5 -- 175 1200 11 1.42 BSDD05G120E2 Downloads Buy
BSDV10G120E2 BSDV10G120E2 TO247-2 10 -- 175 1200 22 1.42 BSDV10G120E2 Downloads Buy
BSDH06G65E2 BSDH06G65E2 TO220-2 6 -- 175 650 9 1.45 BSDH06G65E2 Downloads Buy
BSDH08G65E2 BSDH08G65E2 TO220-2 8 -- 175 650 12 1.45 BSDH08G65E2 Downloads Buy
BSDD08G65E2 BSDD08G65E2 TO252 8 -- 175 650 12 1.45 BSDD08G65E2 Downloads Buy
BSDD10G65E2 BSDD10G65E2 TO252 10 -- 175 650 14.5 1.45 BSDD10G65E2 Downloads Buy
BSDW20G65C2 BSDW20G65C2 TO247-3 -- 20 175 650 14.5 1.45 BSDW20G65C2 Downloads Buy
BSDH10S65E6 BSDH10S65E6 TO220-2 10 -- 175 650 24 1.29 BSDH10S65E6 Downloads Buy
BSDB10S65E6 BSDB10S65E6 TO263 10 -- 175 650 24 1.29 BSDB10S65E6 Downloads Buy
BSDD10S65E6 BSDD10S65E6 TO252 10 -- 175 650 24 1.29 BSDD10S65E6 Downloads Buy
Diode (Line) Capacitance – Cd (pF) min
0.18
max
500
Working Reverse Voltage - VRWM (V) min
2.5
max
70
Clamp Voltage (V) min
1.5
max
100
Max Pulse Current @8/20μs - IPP(A) min
1.2
max
95
 Not Specified Check the "Not Specified" box to include products that do not have this particular parameter specified.
Number of Protected Lines
Function
Package
Bi/Uni Directional
AEC-Q101 Compliance