Search
Languages

Resettable Fuses - Multifuse® PPTC

Resettable Fuses - Multifuse® PPTC
Bourns® Multifuse® Polymer Positive Temperature Coefficient (PPTC) Resettable Fuses are overcurrent protection devices used in a wide variety of circuit protection applications. Under fault conditions a polymer PTC's resistance will rise exponentially and remain in a tripped state, providing continuous overcurrent protection until the fault is removed. Once the fault is removed, the power cycled through the PTC fuse will return to its normal low resistance state. You can access 3D STEP files of our resettable PTCs below, under Design Files.
Quick link to the Sample Request: Request Sample
Series MF-RX
Data Sheet MF-RX
Photo mfrx_part_nr
Type Radial Leaded Through Hole
Footprint Refer to Data Sheet
Vmax 60 Vdc
Ihold (A) 1.1 - 3.75
Operating Temp. (°C) -40 – +85
Agency Certificates cUL: E174545
TÜV: R 50366745
MDS MDS
Design Files Design Files
Engineering