MENU
Search
Languages

PF-F

Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Specifications

Series PF-F
Photo
Data Sheet PF-F
Dimension (mm) 24 dia. X 91
35 dia. X 95
Rated Current 50-400 A
Rated Voltage 800 VAC
800 VDC
Interrupting Rating 100 kA @ 800 VAC
50 kA @ 800 VDC
Mounting Type Bolt Down
Agency Recognition
MDS PF-FB1 (50-150 A)
PF-FB1 (160-400 A)
PF-FB2 (50-150 A)
PF-FB2 (160-400 A)
Design Files
Engineering
Buy Now

  Design Files

 Return to Product Line