Search
Languages

Power Inductors - AEC-Q200 Compliant

Power Inductors - AEC-Q200 Qualified for Automotive Applications
Specifications

Bourns Magnetics has extensive experience designing, building and supplying high reliability AEC-Q200 compliant electronic components. Bourns offers a wide variety of power inductors to reduce core loss during voltage conversion. In addition, Bourns® standard electronic components that are approved for typical automotive applications are manufactured in facilities that are fully certified to IATF 16949, and have been tested and qualified using the AEC-Q product validation standard for passive components and presented to the customer for selection and approval using PPAP.

Bourns® Automotive Grade power inductors are designed and developed to be AEC-Q200 compliant. Our new product and new process development meets or exceeds the requirements established in the latest AIAG revision of the Advanced Product Quality Planning (APQP) process.

Bourns has a long history of serving the automotive market with quality power inductors that meet the board level requirements of many automotive applications. With excellent customer service and the availability of field application engineers, Bourns works closely with automotive system designers in helping customers select the right electronic components and providing ongoing support.

Not Recommended Products marked with this symbol are currently available, although not recommended for new designs.

Conflict Mineral Source Reporting for Power Inductors: CFSI_CMRT4-01

 

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Shielded Size Inductance Range Current Range MDS Design Files Engineering Buy Now
PQ2614BHA PQ2614BHA PQ2614_part Yes 28 x 28 x 16 mm 2.2 - 33 µH 30 A PQ2614BHA-xxxK
Downloads Buy
PQ2614BLA PQ2614BLA PQ2614_part Yes 28 x 28 x 16 mm 1 - 33 µH 30 A PQ2614BLA-1R0K
PQ2614BLA-xxxK
Downloads Buy
PQ2617BHA PQ2617BHA PQ2617_part Yes 28 x 28 x 19 mm 3.3 - 33 µH 28 A PQ2617BHA-xxxK
Downloads Buy
SDE0403A SDE0403A SDE0403A_part No 4.5 x 4 x 3.2 mm 1 - 68 µH 0.4 - 2.7 A SDE0403A
Downloads Buy
SDE0403AT SDE0403AT No 4 x 4.5 x 3.2 mm 1 - 68 µH 0.4 - 2.7 A SDE0403AT
Downloads Buy
SDE0604A SDE0604A SDE0604A_part No 5.8 x 5.2 x 4.5 mm 1.2 - 220 µH 0.47 - 5.3 A SDE0604A
Downloads Buy
SDE0805A SDE0805A SDE0805A_part No 7.8 x 7 x 5 mm 1.5 - 470 µH 0.55 - 5.8 A SDE0805A
Downloads Buy
SDE1006A SDE1006A SDE1006A_part No 10 x 9 x 5.4 mm 1.5 - 820 µH 0.45 - 7.2 A SDE1006A
Downloads Buy
SDR1307A SDR1307A SDR0805 No 13 x 13 x 7 mm 1.5 - 1000 µH 0.65 - 9.5 A SDR1307A
Downloads Buy
SRF0703A SRF0703A SRF0703A_part Yes 7.6 x 7.6 x 3.4 mm 8.2 - 1335 µH 0.211 - 2.19 A SRF0703A
Downloads Buy
SRF0703HA SRF0703HA Yes 7.6 x 7.6 x 3.4 mm 4.7 - 1000 µH 0.128 - 2.7 A SRF0703HA
Downloads Buy
SRF0905A SRF0905A SRF0905A_part Yes 9.2 x 6 x 5 mm 10 - 6500 µH 0.3 - 1.6 A SRF0905A
Downloads Buy
SRF1010DA SRF1010DA SRF1010DA_part Yes 12 x 9.6 x 11.3 mm 0.43 - 15 µH 4.6 - 27 A SRF1010DA
Downloads Buy
SRF1260A SRF1260A SRF1260_part Yes 12.5 x 12.5 x 6 mm 0.47 - 4000 µH 0.283 - 8.8 A SRF1260A
Downloads Buy
SRF1280A SRF1280A SRF1280A_part Yes 12.5 x 12.5 x 8 mm 0.47 - 4000 µH 0.307 - 17.9 A SRF1280A
Downloads Buy
SRN2010BTA SRN2010BTA Semi 2 x 1.6 x 0.9 mm 0.24 - 22 µH 0.5 - 5.2 A SRN2010BTA-100M~220M
SRN2010BTA-R24M~8R2M
Downloads Buy
SRN2010TA SRN2010TA SRN2010TA Semi 2 x 1.6 x 1 mm 0.47 - 22 µH 0.27 - 2.35 A SRN2010TA
Downloads Buy
SRN2508A SRN2508A SRN2508_part Semi 2.5 x 2 x 0.8 mm 0.47 - 10 µH 0.45 - 1.45 A SRN2508A
Downloads Buy
SRN2510BTA SRN2510BTA Semi 2 x 2.5 x 0.9 mm 0.47 - 22 µH 0.62 - 3 A SRN2510BTA-220M
SRN2510BTA-R47M~150M
Downloads Buy
SRN3010BTA SRN3010BTA Semi 3 x 3 x 0.9 mm 1.0 - 47 µH 0.45 - 3.4 A SRN3010BTA-1R0M~330M
SRN3010BTA-470M
Downloads Buy
SRN3010TA SRN3010TA SRN3010TA_part Semi 3 x 3 x 1 mm 1 - 22 µH 0.6 - 2.1 A SRN3010TA
Downloads Buy
SRN3012BTA SRN3012BTA Semi 3 x 3 x 1 mm 0.22 - 47 µH 0.65 - 6.2 A SRN3012BTA
Downloads Buy
SRN3012TA SRN3012TA SRN3012TA Semi 3 x 3 x 1.2 mm 1 - 22 µH 0.61 - 2 A SRN3012TA
Downloads Buy
SRN3015BTA SRN3015BTA Semi 3 x 3 x 1.3 mm 0.24 - 100 µH 0.4 - 5 A SRN3015BTA-101M
SRN3015BTA-R24M~470M
Downloads Buy
SRN3015TA SRN3015TA SRN3015TA Semi 3 x 3 x 1.5 mm 1 - 47 µH 0.4 - 2.2 A SRN3015TA
Downloads Buy
SRN3030HA SRN3030HA srn3030ha Semi 3 x 3 x 3 mm 1 - 100 µH 0.25 - 2.6 A SRN3030HA
Downloads Buy
SRN4012BTA SRN4012BTA Semi 4 x 4 x 1 mm 0.47 - 47 µH 0.65 - 5.5 A SRN4012BTA-330M~470M
SRN4012BTA-R47M~220M
Downloads Buy
SRN4012TA SRN4012TA SRN4012TA Semi 4 x 4 x 1.2 mm 0.47 - 22 µH 0.62 - 3.2 A SRN4012TA
Downloads Buy
SRN4018BTA SRN4018BTA Semi 4 x 4 x 1.6 mm 0.47 - 220 µH 0.17 - 5.5 A SRN4018BTA-151M~221M
SRN4018BTA-R47M~101M
Downloads Buy
SRN4018TA SRN4018TA SRN4018TA_part Semi 4 x 4 x 1.8 mm 1 - 220 µH 0.3 - 3.7 A SRN4018TA
Downloads Buy
SRN4030HA SRN4030HA srn4030ha Semi 4 x 4 x 3 mm 1 - 100 µH 0.55 - 5.5 A SRN4030HA
Downloads Buy
SRN5020TA SRN5020TA SRN5020TA_part Semi 5 x 5 x 1.8 mm 1 - 47 µH 0.7 - 4.1 A SRN5020TA
Downloads Buy
SRN5030HA SRN5030HA srn5030ha Semi 5 x 5 x 3 mm 0.47 - 100 µH 0.45 - 7 A SRN5030HA
Downloads Buy
SRN5040TA SRN5040TA SRN5040TA_part Semi 4.95 x 4.95 x 3.8/3.9 mm 0.6 - 100 µH 0.72 - 8 A SRN5040TA
Downloads Buy
SRN5040TA-P SRN5040TA-P Semi 4.95 x 4.95 x 3.8/3.9 mm 0.6 - 100 µH 0.72 - 8 A SRN5040TA-P
Downloads Buy
SRN6045HA SRN6045HA srn6045ha Semi 6 x 6 x 4.7 mm 0.55 – 100 µH 0.72 – 7 A SRN6045HA
Downloads Buy
SRN6045TA SRN6045TA SRN6045TA Semi 6 x 6 x 4.2 mm 1 - 470 µH 0.4 - 8 A SRN6045TA
Downloads Buy
SRN8040HA SRN8040HA Semi 7.9 x 8.15 x 4.2 mm 0.5 - 100 µH 1 - 10 A SRN8040HA
Downloads Buy
SRN8040TA SRN8040TA SRN8040TA Semi 8 x 8 x 3.7 mm 0.5 - 330 µH 0.7 - 12 A SRN8040TA
Downloads Buy
SRP1038A SRP1038A SRP1038A_part Yes 11 x 10 x 3.8 mm 0.22 - 47 µH 3 - 35 A Downloads Buy
SRP1038AA SRP1038AA SRP1038AA_part Yes 11 x 10 x 3.8 mm 0.15 - 47 µH 3.5 - 44 A SRP1038AA (R15 - 1R5) (non-leadframe)
SRP1038AA (2R2 - 470) (leadframe)
Downloads Buy
SRP1038WA SRP1038WA srp1038wa Yes 11 x 10 x 3.8 mm 0.47 – 47 µH 3.6 – 34 A SRP1038WA
Downloads Buy
SRP1040VA SRP1040VA srp1040va_part Yes 11 x 10 x 3.8 mm 1 - 68 µH 3.5 - 27 A SRP1040VA
Downloads Buy
SRP1050WA SRP1050WA Yes 11 x 10 x 5.1 mm 1.0 - 100 µH 2.7 - 30 A SRP1050WA
Downloads Buy
SRP1238A SRP1238A SRP1238A_part Yes 13.5 x 12.5 x 3.3 mm 0.1 - 10 µH 7 - 43 A SRP1238A (R10 - R47)
Downloads Buy
SRP1245A SRP1245A SRP1245A_part Yes 13.5 x 12.5 x 4.8 mm 0.33 - 18 µH 7.5 - 42 A SRP1245A (R20 - R68)
Downloads Buy
SRP1265A SRP1265A SRP1265A_part Yes 13.5 x 12.5 x 6.2 mm 0.15 - 47 µH 6.5 - 55 A SRP1265A (R15 - R56)
SRP1265A (R68 - 470)
Downloads Buy
SRP1265WA SRP1265WA srp1265wa Yes 13.6 x 12.6 x 6.2 mm 0.68 – 47 µH 5.2 – 36.5 A SRP1265WA
Downloads Buy
SRP1510CA SRP1510CA SRP1510CA_part Yes 16.5 x 15.5 x 9.7 mm 4.7 - 33 µH 18.7 - 43 A SRP1510CA
Downloads Buy
SRP1513CA SRP1513CA SRP1513CA_part Yes 16.5 x 15.5 x 12.7 mm 4.7 - 33 µH 19 - 44 A SRP1513CA
Downloads Buy
SRP1580CA SRP1580CA SRP1580CA_part Yes 16.5 x 15.5 x 7.7 mm 1 – 5.3 µH 35 - 80 A SRP1580CA
Downloads Buy
SRP1770TA SRP1770TA SRP1770TA_part Yes 17.3 x 16.9 x 6.7 mm 1 - 100 µH 5.3 - 52 A SRP1770TA
Downloads Buy
SRP2010DPA SRP2010DPA srp2010dpa Yes 2.0 x 1.6 x 1 mm 0.47 - 4.7 µH 1.1 - 3.6 A SRP2010DPA
Downloads Buy
SRP2010TMA SRP2010TMA SRPxxxxTMA Yes 2 x 1.6 x 0.8 mm 0.24 - 2.2 µH 2.3 – 6.5 A SRP2010TMA
Downloads Buy
SRP2012TMA SRP2012TMA SRPxxxxTMA Yes 2 x 1.6 x 1 mm 0.22 - 2.2 µH 2.5 – 7 A SRP2012TMA
Downloads Buy
SRP2313AA SRP2313AA SRP2313AA_part Yes 23.5 x 22 x 12.6 mm 1 - 100 µH 11 - 70 A SRP2313AA
Downloads Buy
SRP2510A SRP2510A SRP2510_part Yes 2.5 x 2 x 1 mm 0.22 - 4.7 µH 1.36 - 5.9 A SRP2510A
Downloads Buy
SRP2510TMA SRP2510TMA SRPxxxxTMA Yes 2.5 x 2 x 0.8 mm 0.22 - 2.2 µH 2.8 – 7.2 A SRP2510TMA
Downloads Buy
SRP2512A SRP2512A SRP2510_part Yes 2.5 x 2 x 1.2 mm 0.47 - 4.7 µH 1.55 - 4.6 A SRP2512A
Downloads Buy
SRP2512TMA SRP2512TMA SRPxxxxTMA Yes 2.5 x 2 x 1 mm 0.24 – 2.2 µH 3.1 – 7.3 A SRP2512TMA
Downloads Buy
SRP3012TA SRP3012TA SRP3012TA_SRP3020TA_part Yes 3.5 x 3.2 x 1 mm 0.15 - 10 µH 1 - 10 A SRP3012TA
Downloads Buy
SRP3020TA SRP3020TA SRP3012TA_SRP3020TA_part Yes 3.5 x 3.2 x 1.8 mm 0.1 - 10 µH 1.4 - 10.5 A SRP3020TA
Downloads Buy
SRP3212A SRP3212A srp3212_part Yes 3.2 x 2.5 x 1 mm 0.33 – 4.7 µH 2.2 – 8.5 A SRP3212A
Downloads Buy
SRP3220A SRP3220A Yes 3.2 x 2.5 x 1.8 mm 0.33 - 6.8 µH 2.3 - 8.5 A SRP3220A
Downloads Buy
SRP4012TA SRP4012TA SRP4012TA_part Yes 4.45 x 4 x 1 mm 0.1 - 10 µH 1.3 - 11.5 A SRP4012TA
Downloads Buy
SRP4018FA SRP4018FA srp4018fa_part Yes 4.1 x 4.1 x 1.8 mm 0.33 - 1.2 µH 9.5 - 15 A SRP4018FA
Downloads Buy
SRP4020FA SRP4020FA SRP4020FA_SRP4030FA_part Yes 4.1 x 4.1 x 1.9 mm 0.47 - 4.7 µH 5.1 - 13.2 A SRP4020FA
Downloads Buy
SRP4020TA SRP4020TA SRP4020TA_part Yes 4.45 x 4 x 1.8 mm 0.1 - 22 µH 1.2 - 12 A SRP4020TA
Downloads Buy
SRP4030FA SRP4030FA SRP4020FA_SRP4030FA_part Yes 4.1 x 4.1 x 2.8 mm 0.9 - 6.8 µH 4 - 11.2 A SRP4030FA
Downloads Buy
SRP5015TA SRP5015TA SRP5015TA Yes 5.7 x 5.2 x 1.3 mm 0.15 - 22 µH 1.2 - 16 A SRP5015TA
Downloads Buy
SRP5020TA SRP5020TA SRP5020TA_part Yes 5.7 x 5.2 x 1.8 mm 0.33 - 10 µH 2.3 - 12 A SRP5020TA
Downloads Buy
SRP5030CA SRP5030CA SRP5030CA_SRP6030CA_part Yes 5.5 x 5.3 x 2.9 mm 0.15 - 4.7 µH 5.9 - 22.2 A SRP5030CA
Downloads Buy
SRP5030TA SRP5030TA SRP5030TA Yes 5.7 x 5.2 x 2.8 mm 0.1 - 10 µH 2.75 - 23 A SRP5030TA
Downloads Buy
SRP5030WA SRP5030WA Yes 5.5 x 5.25 x 2.8 mm 0.68 - 22 µH 2.2 - 12 A SRP5030WA
Downloads Buy
SRP5050FA SRP5050FA SRP5050FA_part Yes 5.5 x 5.3 x 4.8 mm 5.6 - 8.2 µH 6.1 - 7.2 A SRP5050FA
Downloads Buy
SRP6030CA SRP6030CA SRP5030CA_SRP6030CA_part Yes 6.6 x 6.4 x 2.9 mm 0.18 - 4.5 µH 7 - 32 A SRP6030CA
Downloads Buy
SRP6030VA SRP6030VA srp6030va_part Yes 7.1 x 6.6 x 2.8 mm 0.47 - 22 µH 3.4 - 20 A SRP6030VA
Downloads Buy
SRP6030WA SRP6030WA Yes 7.1 x 6.6 x 2.8 mm 0.47 - 22 µH 2.9 - 19 A SRP6030WA
Downloads Buy
SRP6050CA SRP6050CA SRP6050CA_part Yes 6.6 x 6.4 x 4.8 mm 1 - 4.7 µH 8.5 - 20 A SRP6050CA
Downloads Buy
SRP6060FA SRP6060FA SRP6060FA_part Yes 6.6 x 6.4 x 5.8 mm 2.2 - 22 µH 5 - 14 A SRP6060FA
Downloads Buy
SRP6530A SRP6530A srp6530a_part Yes 7.1 x 6.6 x 3 mm 0.1 - 10 µH 4 – 34 A SRP6530A (R10)
SRP6530A (R22-100)
Downloads Buy
SRP7020TA SRP7020TA srp7020ta_part Yes 7 x 6.6 x 1.8 mm 0.1 – 10 µH 2.8 - 21 A SRP7020TA
Downloads Buy
SRP7028A SRP7028A SRP7028A_part Yes 7.3 x 6.6 x 2.8 mm 0.10 - 33 µH 2 - 32.5 A SRP7028A
Downloads Buy
SRP7028AA SRP7028AA SRP7028AA_part Yes 7.1 x 6.6 x 2.8 mm 0.15 - 22 µH 2.5 - 30 A SRP7028AA
Downloads Buy
SRP7030CA SRP7030CA SRP7030CA_part Yes 7.8 x 7.6 x 2.9 mm 1 - 8.2 µH 5.9 - 21.8 A SRP7030CA
Downloads Buy
SRP7050AA SRP7050AA SRP7050AA_part Yes 7.3 x 6.6 x 4.8 mm 0.47 - 47 µH 2.6 - 22 A SRP7050AA
Downloads Buy
SRP7050TA SRP7050TA SRP7050TA Yes 7.3 x 6.6 x 4.8 mm 0.33 - 68 µH 1.2 - 25 A SRP7050TA
Downloads Buy
SRP7050WA SRP7050WA Yes 7.9 x 7.3 x 5.2 mm 1 - 100 µH 2.2 - 20 A SRP7050WA
Downloads Buy
SRP8540A SRP8540A srp8540a_part Yes 8.8 x 8.4 x 3.8 mm 0.22 - 22 µH 3.9 - 31 A SRP8540A
Downloads Buy
SRR0735A SRR0735A Yes 7.3 x 7.3 x 3.5 mm 10 - 680 µH 0.21 - 2.1 A SRR0735A
Downloads Buy
SRR0735HA SRR0735HA Yes 7.3 x 7.3 x 3.5 mm 10 - 1000 µH 0.17 - 2.1 A SRR0735HA
Downloads Buy
SRR0745A SRR0745A SRR0745A_part Yes 7.3 x 7.3 x 4.5 mm 10 - 1000 µH 0.2 - 2.1 A SRR0745A
Downloads Buy
SRR0745HA SRR0745HA Yes 7.3 x 7.3 x 4.5 mm 10 - 1000 µH 0.2 - 2.1 A SRR0745HA
Downloads Buy
SRR1050A SRR1050A SRR1050A Yes 10.2 x 10 x 4.8 mm 0.68 - 330 µH 0.73 - 9.5 A SRR1050A
Downloads Buy
SRR1050HA SRR1050HA SRR1050HA Yes 10 x 10.2 x 4.8 mm 0.68 – 470 µH 0.6 – 9.5 A SRR1050HA
Downloads Buy
SRR1210A SRR1210A SRR1210A_part Yes 12 x 12 x 10 mm 1 - 1000 µH 0.75 - 11 A SRR1210A
Downloads Buy
SRR1260A SRR1260A SRR1260_part_photo Yes 12.5 x 12.5 x 6 mm 1 - 1000 µH 0.68 - 9.4 A SRR1260A
Downloads Buy
SRR1280A SRR1280A SRR1260_part_photo Yes 12.5 x 12.5 x 7.5 mm 4.7 - 1000 µH 0.68 - 8.2 A SRR1280A
Downloads Buy
SRR3818A SRR3818A SRR3818A_part Yes 3.8 x 3.8 x 1.8 mm 1 - 100 µH 0.34 - 3.6 A SRR3818A (1R0-150)
Downloads Buy
SRR4528A SRR4528A SRR4528A_part Yes 5 x 5 x 2.8 mm 1.2 - 390 µH 0.28 - 4.82 A SRR4528A
Downloads Buy
SRR4818A SRR4818A SRR4818A_part Yes 4.8 x 4.8 x 1.8 mm 1 - 47 µH 0.75 - 5.1 A SRR4818A
Downloads Buy
SRR4828A SRR4828A SRR4828A_part Yes 4.8 x 4.8 x 2.8 mm 1.2 - 220 µH 0.5 - 5 A SRR4828A
Downloads Buy
SRR5228A SRR5228A Yes 5.2 x 5.2 x 2.8 mm 1.2 - 1000 µH 0.21 - 5.2 A SRR5228A (1R2Y-121M)
SRR5228A (151M-102M)
Downloads Buy
SRR5828A SRR5828A Yes 5.8 x 5.8 x 2.8 mm 2.6 - 1000 µH 0.21 - 4.5 A SRR5828A (2R6Y-331M)
SRR5828A (681M-102M)
Downloads Buy
SRR6040A SRR6040A SRR6040A_part Yes 6.7 x 6.7 x 4 mm 1 - 100 µH 0.65 - 5 A SRR6040A Series (1R0~8R2, 120~270, 390~101)
Downloads Buy
SRR6838A SRR6838A Yes 6.8 x 6.8 x 3.8 mm 1.0 - 100 µH 0.75 - 6.8 A SRR6838A
Downloads Buy
SRU1028A SRU1028A SRU1028_part Yes 10 x 10 x 2.8 mm 1 - 150 µH 0.6 - 7 A SRU1028A
Downloads Buy
SRU1038A SRU1038A SRU1038_part Yes 10 x 10 x 3.8 mm 1.5 - 330 µH 0.55 - 7.2 A SRU1038A
Downloads Buy
SRU1048A SRU1048A SRU1048_part Yes 10 x 10 x 4.8 mm 1.5 - 330 µH 0.65 - 7 A SRU1048A
Downloads Buy
SRU1063A SRU1063A SRU1063A Yes 10 x 10 x 6.5 mm 4.7 - 100 µH 1.1 - 5.5 A SRU1063A
Downloads Buy
SRU3028A SRU3028A SRU3017 Yes 3.5 x 3.3 x 2.8 mm 10 - 33 µH 0.47 - 0.72 A SRU3028A
Downloads Buy
SRU5028A SRU5028A SRU5028A_part Yes 5.2 x 5.2 x 2.8 mm 1.2 - 100 µH 0.47 - 3.5 A SRU5028A
Downloads Buy
SRU6025A SRU6025A SRU1028_part Yes 6.2 x 6.5 x 2.5 mm 1.2 - 220 µH 0.42 - 4 A SRU6025A
Downloads Buy
SRU8028A SRU8028A SRU8028_part Yes 8 x 8 x 2.8 mm 2.5 - 100 µH 0.75 - 4.5 A SRU8028A
Downloads Buy
SRU8045A SRU8045A SRU8045A Yes 8 x 8 x 4.5 mm 3.5 - 100 µH 1 - 5 A SRU8045A (470Y-101Y)
SRU8045A (3R5Y - 330Y)
Downloads Buy
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required
https://www.youtube.com/embed/Nm_DJI66OI4

Bourns® Model AMS22 and AMM20 Programmer Systems

https://www.youtube.com/embed/e0LD62lj5xI

Bourns® Model AMS22 Demo

https://www.youtube.com/embed/nEB-WvEg7HA

Bourns® Model AMM20 Demo

https://www.youtube.com/embed/JfhRGnoSB3Q

Bourns® Model PWR220T

https://www.youtube.com/embed/0g-4yO34LfM

Bourns® Automotive Steering Sensors

https://www.youtube.com/embed/BS8zGqggp7U

Bourns® Pro Audio Components

https://www.youtube.com/embed/Gfielg2zKWQ

Bourns® Model 82 Vintage Premium Guitar Potentiometer

https://www.youtube.com/embed/PDyFhNtQ4us

Bourns Soldering Tips

https://www.youtube.com/embed/cZFbV1oijh4

Bourns Push-Pull Switch Guitar Application

https://www.youtube.com/embed/nRD6kc-NEtQ

Bourns Pickguard Upgrade Application

https://www.youtube.com/embed/NF-FN90Tkmk

Bourns Blend-Balance Bass Guitar Application

https://www.youtube.com/embed/HZI3tmGyOcw

Helpful Tips for Installing Guitar Potentiometers

https://www.youtube.com/embed/adTlZytoXgE

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 3: Grounding and Soldering

https://www.youtube.com/embed/smoO4Ytp4ec

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 2: Lubrication and Wear

https://www.youtube.com/embed/6uyti330_-4

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 1: Elements and Contacts

https://www.youtube.com/embed/x5XJVXOlL5Y

Bourns® Model 82 Guitar Potentiometer Factory Tour

https://www.youtube.com/embed/hEgygGlBDPg

Bourns® Overload Protection of Offline Flyback Converter

https://www.youtube.com/embed/UJ3rlY5K1bA

Bourns AEC-Q200 Competency

https://www.youtube.com/embed/euXfej62BFA

Bourns® Resettable Fuses - Multifuse® PPTC

https://www.youtube.com/embed/Y37ZDjIBpKw

Bourns® AA Series Mini-Breaker (Miniature Thermal Cutoff Device)

https://www.youtube.com/embed/28CFXzOnadU

Bourns Protecting Li-Ion Batteries with Thermal Cut Off Devices

https://www.youtube.com/embed/LBNex6kh3m0

Bourns Battery Management

https://www.youtube.com/embed/W0BkHB1unD8

Bourns® FLAT® Technology Gas Discharge Tube (GDT) Surge Arrestors

https://www.youtube.com/embed/v6D39knjJ30

Bourns® RS-485 Evaluation Board Video

https://www.youtube.com/embed/teaVJbITCng

A Brief Introduction to Bourns® TBU® High Speed Protectors

https://www.youtube.com/embed/8cKyOytCv0M

Introducing Bourns® GMOV™ Components

https://www.youtube.com/embed/Eh3vfn1KAX8

Bourns® Environmental Sensors

https://www.youtube.com/embed/mbSBI5XLdB8

A Brief Introduction to RS-485 Evaluation Board 1

https://www.youtube.com/embed/nCloWgsLah4

Overtemperature Protection for USB Type-C Cables

https://www.youtube.com/embed/6GSSjDPV9So

Bourns® PQ Series Inductors

https://www.youtube.com/embed/OJD5OoJSNPs

Bourns® SM41126EL Transformer

https://www.youtube.com/embed/GbfNc3X5WpE

Bourns® Sensor Capabilities

https://www.youtube.com/embed/xEfveaks8V4

Bourns Magnetic Capabilities

https://www.youtube.com/embed/UuVEEXet3SM

Bourns® IsoMOV™ Hybrid Protector

https://www.youtube.com/embed/MwL6m0FqEKg

Bourns - Surge Suppression Component Superimposed With Live AC

https://www.youtube.com/embed/NweconkUlyA

Surging single MOV vs 2 in Parallel

https://www.youtube.com/embed/x70Wi_vgiYs

Demonstration of Universal AC Power Protection Solution on 120 Vac Line

https://www.youtube.com/embed/uud7z6JqXpo

Temporary Overvoltage Demo on IsoMOV M5-275

https://www.youtube.com/embed/wUqQ-cqc4o8

4030 Test Set

https://www.youtube.com/embed/t6VyHyNoxcY

Bourns Webinar: Magnetics Component Design Considerations for SMPS Applications (SiC and GaN)

https://www.youtube.com/embed/3U9drK0vxws

Bourns Webinar: Power & Signal Magnetics Solutions in Battery Management Systems

https://www.youtube.com/embed/P4vQ2WIBkbs

Bourns Webinar: Solutions for Low Power Conversion Drivers/Flyback Topology

https://www.youtube.com/embed/XFOz5FF48dA

Bourns Webinar: UL/IEC 62368-1 Got You Down? IsoMOV™ to the Rescue!

https://www.youtube.com/embed/hvcnul-xoQM

Bourns Webinar: Improving Battery Management Systems with High Accuracy Shunt Current Measurement

https://www.youtube.com/embed/6-5TcJx2pHw

Bourns Webinar: Latest BMS Design Solutions to Enhance Safety & Extend Battery Life

https://www.youtube.com/embed/bXV4OQjGSoU

Training: Bourns® Model CSS Series Current Sense Resistors

https://www.youtube.com/embed/mmL5zo6ctRE

Training: Bourns® Current Sense Resistors

https://www.youtube.com/embed/r7r0t0wmZWw

Training: Bourns® Power Resistors

https://www.youtube.com/embed/7OMppZzrdiM

Training: Bourns® Model AMM20B Non-Contacting Multiturn Rotary Position Sensors

https://www.youtube.com/embed/BsmGkZCSoXk

Training: Bourns® AMS22S Non-Contacting Analog Rotary Position Sensors

https://www.youtube.com/embed/MPj42VCMq1U

Training: Bourns® SRN Series Semi-Shielded Power Inductors

https://www.youtube.com/embed/qpnYLei_6n0

Training: Bourns® Model PWR263S-20 Fixed Resistor

https://www.youtube.com/embed/6ZqpjH8_1RU

Training: Bourns® FW Fusible Wirewound Resistor

https://www.youtube.com/embed/YKzAgeN2sa0

Training: Bourns® Magnetics Overview

https://www.youtube.com/embed/9DKj0rHayQE

Training: Bourns® Model AMS22B Non-Contacting Analog Rotary Position Sensor

https://www.youtube.com/embed/mLJb9i8PR_c

Training: Bourns® Model EMS22 Non-Contacting Magnetic Encoders

https://www.youtube.com/embed/j--IuFGVrNw

Training: Bourns® Model AMS22U Non-Contacting Analog Rotary Position Sensors

https://www.youtube.com/embed/HXnVnYTyAtA

Training: Bourns® Singlfuse™ SMD Fuses

https://www.youtube.com/embed/eBbFmpK8FDU

Training: Bourns® BPS240 Humidity Sensor

https://www.youtube.com/embed/t-c1pHyijp4

Training; Bourns® SinglFuse™ SMD Fuses - AEC-Q200-Equivalent Compliant

https://www.youtube.com/embed/NBd779BDNT4

Training: Bourns® GDT25 Next Generation 2-Electrode Gas Discharge Tube Arrestor

https://www.youtube.com/embed/IKzX6t1zyPY

Training: Bourns® Mini-Breakers (Miniature Thermal Cut Off Devices)

https://www.youtube.com/embed/AGH2Hvbs7bA

Training: Bourns® 1202 Series Type 1 Hybrid SPD

https://www.youtube.com/embed/YNJLq_18Pbw

Training: Bourns® IsoMOV™ Hybrid Protection Component Product Training Module

https://www.youtube.com/embed/MH1IGkZE7oI

Training: Bourns® TBU® High-Speed Protectors (HSP)

https://www.youtube.com/embed/fymZOv0Bp7g

Training: Bourns® Model 3382 Rotary Position Sensor Training

https://www.youtube.com/embed/VDXAtPDtcrg

Training: Bourns® Multifuse® MF-RM Series

https://www.youtube.com/embed/NLFeFe-tX4U

Training: Bourns® Polymeric Thermal Cutoff (P-TCO) Device

https://www.youtube.com/embed/6oMlO_A8rLo

Training: Bourns® Transient Current Suppressor (TCS™) High-Speed Protectors (HSPs)

https://www.youtube.com/embed/V6CfK8xPBAM

Training: Bourns® Multifuse® PPTC Resettable Fuses

https://www.youtube.com/embed/yuDDvzJV5jc

Training: Bourns® ESD Protection Devices

https://www.youtube.com/embed/47i6uPYaXvc

Training: Bourns® Pressure Sensors

https://www.youtube.com/embed/iuus5evFxJI

Training: Bourns® Power Transient Voltage Suppressor (PTVS) Diodes

https://www.youtube.com/embed/v6jeOjwF0tg

Training: Bourns® Model HCT Transformer

https://www.youtube.com/embed/ZxsWSn5Tqcg

Training: Bourns® Model 2051 Series Gas Discharge Tube (GDT)

https://www.youtube.com/embed/JsxH4eQlDrc

Training: Bourns® T-Series Fast Acting GDTs

https://www.youtube.com/embed/EoMwFN8tThs

Training: Bourns® Gas Discharge Tubes with FLAT® Technology

https://www.youtube.com/embed/o5DEqA1a7Ic

Bourns Webinar: Push-Pull Topology Highlights and Bourns Solutions for Low Power Conversion Drivers

https://www.youtube.com/embed/ZN2Vl6BAi7A

Training: Bourns® Gas Discharge Tube Surge Arrestors

https://www.youtube.com/embed/4rtsti1x74E

Training: Bourns® GMOV™ Hybrid Overvoltage Protection Component