Search
Languages

Leistungsinduktoren - AEC-Q200 konform für Automotive-Anwendungen

Power Inductors - AEC-Q200 Qualified for Automotive Applications
Spezifikationen

Für mehr Informationen über AEC-Q200-konform Produkte bitte laden Sie Sich das Dokument Bourns Automotive Zertifikate herunter.

Obsolete Mit diesem Symbol gekennzeichnete Produkte sind verfügbar, werden jedoch nicht für Neuentwicklungen empfohlen.

Konfliktineralstoffherkunftsbericht für Leistungsinduktoren: CFSI_CMRT4-01

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Serie Datenblatt Bild Geschirmt Größe Induktivitätsbereich Strombereich MDS Ingenieurwesen Design Dateien
SDE0403A SDE0403A SDE0403A_part No 4.5 x 4 x 3.2 mm 1 - 68 µH 0.4 - 2.7 A SDE0403A
Downloads
SDE0604A SDE0604A SDE0604A_part No 5.8 x 5.2 x 4.5 mm 1.2 - 220 µH 0.47 - 5.3 A SDE0604A
Downloads
SDE0805A SDE0805A SDE0805A_part No 7.8 x 7 x 5 mm 1.5 - 470 µH 0.55 - 5.8 A SDE0805A
Downloads
SDE1006A SDE1006A SDE1006A_part No 10 x 9 x 5.4 mm 1.5 - 820 µH 0.45 - 7.2 A SDE1006A
Downloads
SDR1307A SDR1307A SDR0805 No 13 x 13 x 7 mm 1.5 - 1000 µH 0.65 - 9.5 A SDR1307A
Downloads
SRF0703A SRF0703A SRF0703A_part Yes 7.6 x 7.6 x 3.4 mm 8.2 - 1335 µH 0.211 - 2.19 A SRF0703A
Downloads
SRF0905A SRF0905A SRF0905A_part Yes 9.2 x 6 x 5 mm 10 - 6500 µH 0.3 - 1.6 A SRF0905A
Downloads
SRF1260A SRF1260A SRF1260_part Yes 12.5 x 12.5 x 6 mm 0.47 - 4000 µH 0.283 - 8.8 A SRF1260A
Downloads
SRF1280A SRF1280A SRF1280A_part Yes 12.5 x 12.5 x 8 mm 0.47 - 4000 µH 0.307 - 17.9 A SRF1280A
Downloads
SRP1038A SRP1038A
SRP1038A_part Yes 11 x 10 x 3.8 mm 0.22 - 47 µH 3 - 35 A
SRP1238A SRP1238A
SRP1238A_part Yes 13.5 x 12.5 x 3.3 mm 0.1 - 10 µH 7 - 43 A SRP1238A (R10 - R47)
SRP1245A SRP1245A
SRP1245A_part Yes 13.5 x 12.5 x 4.8 mm 0.33 - 18 µH 7.5 - 42 A SRP1245A (R20 - R68)
SRP1265A SRP1265A SRP1265A_part Yes 13.5 x 12.5 x 6.2 mm 0.15 - 47 µH 6.5 - 55 A SRP1265A (R15 - R56)
SRP1265A (R68 - 470)
Downloads
SRP4012TA SRP4012TA SRP4012TA_part Yes 4.45 x 4 x 1 mm 0.1 - 10 µH 1.3 - 11.5 A SRP4012TA
Downloads
SRP4020TA SRP4020TA SRP4020TA_part Yes 4.45 x 4 x 1.8 mm 0.1 - 22 µH 1.2 - 12 A SRP4020TA
Downloads
SRP7028A SRP7028A SRP7028A_part Yes 7.3 x 6.6 x 2.8 mm 0.10 - 33 µH 2 - 32.5 A SRP7028A
Downloads
SRR0735A SRR0735A Yes 7.3 x 7.3 x 3.5 mm 10 - 680 µH 0.21 - 2.1 A SRR0735A
Downloads
SRR0745A SRR0745A SRR0745A_part Yes 7.3 x 7.3 x 4.5 mm 10 - 1000 µH 0.2 - 2.1 A SRR0745A
Downloads
SRR1210A SRR1210A SRR1210A_part Yes 12 x 12 x 10 mm 1 - 1000 µH 0.75 - 11 A SRR1210A
Downloads
SRR6040A SRR6040A SRR6040A_part Yes 6.7 x 6.7 x 4 mm 1 - 100 µH 0.65 - 5 A SRR6040A Series (1R0~8R2, 120~270, 390~101)
Downloads
SRU1028A SRU1028A SRU1028_part Yes 10 x 10 x 2.8 mm 1 - 150 µH 0.6 - 7 A SRU1028A
Downloads
SRU1038A SRU1038A SRU1038_part Yes 10 x 10 x 3.8 mm 1.5 - 330 µH 0.55 - 7.2 A SRU1038A
Downloads
SRU1048A SRU1048A SRU1048_part Yes 10 x 10 x 4.8 mm 1.5 - 330 µH 0.65 - 7 A SRU1048A
Downloads
SRU3028A SRU3028A SRU3017 Yes 3.5 x 3.3 x 2.8 mm 10 - 33 µH 0.47 - 0.72 A SRU3028A
Downloads
SRU5028A SRU5028A Yes 5.2 x 5.2 x 2.8 mm 1.2 - 100 µH 0.47 - 3.5 A SRU5028A
Downloads
SRU6025A SRU6025A SRU1028_part Yes 6.2 x 6.5 x 2.5 mm 1.2 - 220 µH 0.42 - 4 A SRU6025A
Downloads
SRU8028A SRU8028A SRU8028_part Yes 8 x 8 x 2.8 mm 2.5 - 100 µH 0.75 - 4.5 A SRU8028A
Downloads
SRP5015TA SRP5015TA
Yes 5.7 x 5.2 x 1.3 mm 0.15 - 22 µH 1.2 - 16 A SRP5015TA
SRP5030TA SRP5030TA
Yes 5.7 x 5.2 x 2.8 mm 0.1 - 10 µH 2.75 - 23 A SRP5030TA
SRP7050TA SRP7050TA
Yes 7.3 x 6.6 x 4.8 mm 0.33 - 68 µH 1.2 - 25 A SRP7050TA
SRP1770TA SRP1770TA
Yes 17.3 x 16.9 x 6.7 mm 1 - 100 µH 5.3 - 52 A SRP1770TA
SRU8045A SRU8045A
Yes 8 x 8 x 4.5 mm 3.5 - 100 µH 1 - 5 A SRU8045A (470Y-101Y)
SRU8045A (3R5Y - 330Y)
SRU1063A SRU1063A
Yes 10 x 10 x 6.5 mm 4.7 - 100 µH 1.1 - 5.5 A SRU1063A
SRR1050A SRR1050A
Yes 10.2 x 10 x 4.8 mm 0.68 - 330 µH 0.73 - 9.5 A SRR1050A
SRN6045TA SRN6045TA
Semi 6 x 6 x 4.2 mm 1 - 470 µH 0.4 - 8 A SRN6045TA
SRN8040TA SRN8040TA
Semi 8 x 8 x 3.7 mm 0.5 - 330 µH 0.7 - 12 A SRN8040TA
SRN4012TA SRN4012TA
Semi 4 x 4 x 1.2 mm 0.47 - 22 µH 0.62 - 3.2 A SRN4012TA
SRN3015TA SRN3015TA
Semi 3 x 3 x 1.5 mm 1 - 47 µH 0.4 - 2.2 A SRN3015TA
SRN3012TA SRN3012TA
Semi 3 x 3 x 1.2 mm 1 - 22 µH 0.61 - 2 A SRN3012TA
SRN2010TA SRN2010TA
Semi 2 x 1.6 x 1 mm 0.47 - 22 µH 0.27 - 2.35 A SRN2010TA
SRN4018TA SRN4018TA
Semi 4 x 4 x 1.8 mm 1 - 220 µH 0.3 - 3.7 A SRN4018TA
SRP2510A SRP2510A
Yes 2.5 x 2 x 1 mm 0.22 - 4.7 µH 1.36 - 5.9 A SRP2510A
SRP2512A SRP2512A
Yes 2.5 x 2 x 1.2 mm 0.47 - 4.7 µH 1.55 - 4.6 A SRP2512A
SRR3818A SRR3818A
Yes 3.8 x 3.8 x 1.8 mm 1 - 100 µH 0.34 - 3.6 A SRR3818A (1R0-150)
SRR4818A SRR4818A
Yes 4.8 x 4.8 x 1.8 mm 1 - 47 µH 0.75 - 5.1 A SRR4818A
SRR4828A SRR4828A
Yes 4.8 x 4.8 x 2.8 mm 1.2 - 220 µH 0.5 - 5 A SRR4828A
SRR1260A SRR1260A SRR1260_part_photo Yes 12.5 x 12.5 x 6 mm 1 - 1000 µH 0.68 - 9.4 A SRR1260A
Downloads
SRR1280A SRR1280A SRR1260_part_photo Yes 12.5 x 12.5 x 7.5 mm 4.7 - 1000 µH 0.68 - 8.2 A SRR1280A
Downloads
PQ2614BLA PQ2614
Yes 28 x 28 x 16 mm 1 - 33 µH 30 A PQ2614BLA-1R0K
PQ2614BLA-xxxK
PQ2614BHA PQ2614
Yes 28 x 28 x 16 mm 2.2 - 33 µH 30 A PQ2614BHA-xxxK
PQ2617BHA PQ2617
Yes 28 x 28 x 19 mm 3.3 - 33 µH 28 A PQ2617BHA-xxxK
SRP5020TA SRP5020TA
Yes 5.7 x 5.2 x 1.8 mm 0.33 - 10 µH 2.3 - 12 A SRP5020TA
SRP2313AA SRP2313AA
Yes 23.5 x 22 x 12.6 mm 1 - 100 µH 11 - 70 A SRP2313AA
SRN2508A SRN2508A
Semi 2.5 x 2 x 0.8 mm 0.47 - 10 µH 0.45 - 1.45 A SRN2508A
SRN3010TA SRN3010TA
Semi 3 x 3 x 1 mm 1 - 22 µH 0.6 - 2.1 A SRN3010TA
SRR4528A SRR4528A
Yes 5 x 5 x 2.8 mm 1.2 - 390 µH 0.28 - 4.82 A SRR4528A
SRP3012TA SRP3012TA
Yes 3.5 x 3.2 x 1 mm 0.15 - 10 µH 1 - 10 A SRP3012TA
SRP3020TA SRP3020TA
Yes 3.5 x 3.2 x 1.8 mm 0.1 - 10 µH 1.4 - 10.5 A SRP3020TA
SRP4020FA SRP4020FA
Yes 4.1 x 4.1 x 1.9 mm 0.47 - 4.7 µH 5.1 - 13.2 A SRP4020FA
SRP4030FA SRP4030FA
Yes 4.1 x 4.1 x 2.8 mm 0.9 - 6.8 µH 4 - 11.2 A SRP4030FA
SRP5030CA SRP5030CA
Yes 5.5 x 5.3 x 2.9 mm 0.15 - 4.7 µH 5.9 - 22.2 A SRP5030CA
SRP6030CA SRP6030CA
Yes 6.6 x 6.4 x 2.9 mm 0.18 - 4.5 µH 7 - 32 A SRP6030CA
SRP6050CA SRP6050CA
Yes 6.6 x 6.4 x 4.8 mm 1 - 4.7 µH 8.5 - 20 A SRP6050CA
SRP6060FA SRP6060FA
Yes 6.6 x 6.4 x 5.8 mm 2.2 - 22 µH 5 - 14 A SRP6060FA
SRN5040TA SRN5040TA
Semi 4.95 x 4.95 x 3.8/3.9 mm 0.6 - 100 µH 0.72 - 8 A SRN5040TA
SRN5020TA SRN5020TA
Semi 5 x 5 x 1.8 mm 1 - 47 µH 0.7 - 4.1 A SRN5020TA
SRF1010DA SRF1010DA
Yes 12 x 9.6 x 11.3 mm 0.43 - 15 µH 4.6 - 27 A SRF1010DA
SRP5050FA SRP5050FA
Yes 5.5 x 5.3 x 4.8 mm 5.6 - 8.2 µH 6.1 - 7.2 A SRP5050FA
SRP7030CA SRP7030CA
Yes 7.8 x 7.6 x 2.9 mm 1 - 8.2 µH 5.9 - 21.8 A SRP7030CA
SRP1040VA SRP1040VA
Yes 11 x 10 x 3.8 mm 1 - 68 µH 3.5 - 27 A SRP1040VA
SRP4018FA SRP4018FA
Yes 4.1 x 4.1 x 1.8 mm 0.33 - 1.2 µH 9.5 - 15 A SRP4018FA
SRP6030VA SRP6030VA
Yes 7.1 x 6.6 x 2.8 mm 0.47 - 22 µH 3.4 - 20 A SRP6030VA
SRP1513CA SRP1513CA
Yes 16.5 x 15.5 x 12.7 mm 4.7 - 33 µH 19 - 44 A SRP1513CA
SRP1510CA SRP1510CA
Yes 16.5 x 15.5 x 9.7 mm 4.7 - 33 µH 18.7 - 43 A SRP1510CA
SRP1580CA SRP1580CA
Yes 16.5 x 15.5 x 7.7 mm 1 – 5.3 µH 35 - 80 A SRP1580CA
SRP7028AA SRP7028AA
Yes 7.1 x 6.6 x 2.8 mm 0.15 - 22 µH 2.5 - 30 A SRP7028AA
SRP7050AA SRP7050AA
Yes 7.3 x 6.6 x 4.8 mm 0.47 - 47 µH 2.6 - 22 A SRP7050AA
SRP1038AA SRP1038AA
Yes 11 x 10 x 3.8 mm 0.15 - 47 µH 3.5 - 44 A SRP1038AA (R15 - 1R5) (non-leadframe)
SRP1038AA (2R2 - 470) (leadframe)
SRN6045HA SRN6045HA
Semi 6 x 6 x 4.7 mm 0.55 – 100 µH 0.72 – 7 A SRN6045HA
SRP6530A SRP6530A
Yes 7.1 x 6.6 x 3 mm 0.1 - 10 µH 4 – 34 A SRP6530A (R10)
SRP6530A
SRP7020TA SRP7020TA
Yes 7 x 6.6 x 1.8 mm 0.1 – 10 µH 2.8 - 21 A SRP7020TA
SRP8540A SRP8540A
Yes 8.8 x 8.4 x 3.8 mm 0.22 - 22 µH 3.9 - 31 A SRP8540A
SRP1038WA SRP1038WA
Yes 11 x 10 x 3.8 mm 0.47 – 47 µH 3.6 – 34 A SRP1038WA
SRP1265WA SRP1265WA
Yes 13.6 x 12.6 x 6.2 mm 0.68 – 47 µH 5.2 – 36.5 A SRP1265WA
SRN5030HA SRN5030HA
Semi 5 x 5 x 3 mm 0.47 - 100 µH 0.45 - 7 A SRN5030HA
SRN4030HA SRN4030HA
Semi 4 x 4 x 3 mm 1 - 100 µH 0.55 - 5.5 A SRN4030HA
SRN3030HA SRN3030HA
Semi 3 x 3 x 3 mm 1 - 100 µH 0.25 - 2.6 A SRN3030HA
SRP2010DPA SRP2010DPA
Yes 2.0 x 1.6 x 1 mm 0.47 - 4.7 µH 1.1 - 3.6 A SRP2010DPA
SRR1050HA SRR1050HA
Yes 10 x 10.2 x 4.8 mm 0.68 – 470 µH 0.6 – 9.5 A SRR1050HA
SRP2010TMA SRP2010TMA
Yes 2 x 1.6 x 0.8 mm 0.24 - 2.2 µH 2.3 – 6.5 A SRP2010TMA
SRP2012TMA SRP2012TMA
Yes 2 x 1.6 x 1 mm 0.22 - 2.2 µH 2.5 – 7 A SRP2012TMA
SRP2510TMA SRP2510TMA
Yes 2.5 x 2 x 0.8 mm 0.22 - 2.2 µH 2.8 – 7.2 A SRP2510TMA
SRP2512TMA SRP2512TMA
Yes 2.5 x 2 x 1 mm 0.24 – 2.2 µH 3.1 – 7.3 A SRP2512TMA
SRP3212A SRP3212A
Yes 3.2 x 2.5 x 1 mm 0.33 – 4.7 µH 2.2 – 8.5 A SRP3212A
SRP1050WA SRP1050WA
Yes 11 x 10 x 5.1 mm 1.0 - 100 µH 2.7 - 30 A SRP1050WA
SRP5030WA SRP5030WA
Yes 5.5 x 5.25 x 2.8 mm 0.68 - 22 µH 2.2 - 12 A SRP5030WA
SRP6030WA SRP6030WA
Yes 7.1 x 6.6 x 2.8 mm 0.47 - 22 µH 2.9 - 19 A SRP6030WA
SRP7050WA SRP7050WA
Yes 7.9 x 7.3 x 5.2 mm 1 - 100 µH 2.2 - 20 A SRP7050WA
SRN8040HA SRN8040HA
Semi 7.9 x 8.15 x 4.2 mm 0.5 - 100 µH 1 - 10 A SRN8040HA
SRN4018BTA SRN4018BTA
Semi 4 x 4 x 1.6 mm 0.47 - 220 µH 0.17 - 5.5 A SRN4018BTA-151M~221M
SRN4018BTA-R47M~101M
SRN4012BTA SRN4012BTA
Semi 4 x 4 x 1 mm 0.47 - 47 µH 0.65 - 5.5 A SRN4012BTA-330M~470M
SRN4012BTA-R47M~220M
SRN3015BTA SRN3015BTA
Semi 3 x 3 x 1.3 mm 0.24 - 100 µH 0.4 - 5 A SRN3015BTA-101M
SRN3015BTA-R24M~470M
SRN3012BTA SRN3012BTA
Semi 3 x 3 x 1 mm 0.22 - 47 µH 0.65 - 6.2 A SRN3012BTA
SRN3010BTA SRN3010BTA
Semi 3 x 3 x 0.9 mm 1.0 - 47 µH 0.45 - 3.4 A SRN3010BTA-1R0M~330M
SRN3010BTA-470M
SRN2510BTA SRN2510BTA
Semi 2 x 2.5 x 0.9 mm 0.47 - 22 µH 0.62 - 3 A SRN2510BTA-220M
SRN2510BTA-R47M~150M
SRN2010BTA SRN2010BTA
Semi 2 x 1.6 x 0.9 mm 0.24 - 22 µH 0.5 - 5.2 A SRN2010BTA-100M~220M
SRN2010BTA-R24M~8R2M
SRR0745HA SRR0745HA
Yes 7.3 x 7.3 x 4.5 mm 10 - 1000 µH 0.2 - 2.1 A SRR0745HA
SRR0735HA SRR0735HA
Yes 7.3 x 7.3 x 3.5 mm 10 - 1000 µH 0.17 - 2.1 A SRR0735HA
SRR5828A SRR5828A
Yes 5.8 x 5.8 x 2.8 mm 2.6 - 1000 µH 0.21 - 4.5 A SRR5828A (2R6Y-331M)
SRR5828A (681M-102M)
SRR5228A SRR5228A
Yes 5.2 x 5.2 x 2.8 mm 1.2 - 1000 µH 0.21 - 5.2 A SRR5228A (1R2Y-121M)
SRR5228A (151M-102M)
SRF0703HA SRF0703HA
Yes 7.6 x 7.6 x 3.4 mm 4.7 - 1000 µH 0.128 - 2.7 A SRF0703HA
SRR6838A SRR6838A
Yes 6.8 x 6.8 x 3.8 mm 1.0 - 100 µH 0.75 - 6.8 A SRR6838A
SRP3220A SRP3220A
Yes 3.2 x 2.5 x 1.8 mm 0.33 - 6.8 µH 2.3 - 8.5 A SRP3220A
SDE0403AT SDE0403AT
No 4 x 4.5 x 3.2 mm 1 - 68 µH 0.4 - 2.7 A SDE0403AT
SRN5040TA-P SRN5040TA-P
Semi 4.95 x 4.95 x 3.8/3.9 mm 0.6 - 100 µH 0.72 - 8 A SRN5040TA-P
Model/Datasheet Bild MSL Lötprofile Verpackungsetikett Anschluss Konf. Prüfberichte Dritter MDB China RoHS
FileTypeSizeUploaded onDownload
Schutz für Hochgeschwindigkeits-KommunikationsanschlüssePDF843,57 KB28 Mai, 2015 Download
Mit einem Sternchen markierte Felder sind Pflichtfelder
Anwendung*
Mit einem Sternchen markierte Felder sind Pflichtfelder
https://www.youtube.com/embed/Nm_DJI66OI4

Bourns® Model AMS22 and AMM20 Programmer Systems

https://www.youtube.com/embed/e0LD62lj5xI

Bourns® Model AMS22 Demo

https://www.youtube.com/embed/nEB-WvEg7HA

Bourns® Model AMM20 Demo

https://www.youtube.com/embed/JfhRGnoSB3Q

Bourns® Model PWR220T

https://www.youtube.com/embed/0g-4yO34LfM

Bourns® Automotive Steering Sensors

https://www.youtube.com/embed/BS8zGqggp7U

Bourns® Pro Audio Components

https://www.youtube.com/embed/Gfielg2zKWQ

Bourns® Model 82 Vintage Premium Guitar Potentiometer

https://www.youtube.com/embed/PDyFhNtQ4us

Bourns Soldering Tips

https://www.youtube.com/embed/cZFbV1oijh4

Bourns Push-Pull Switch Guitar Application

https://www.youtube.com/embed/nRD6kc-NEtQ

Bourns Pickguard Upgrade Application

https://www.youtube.com/embed/NF-FN90Tkmk

Bourns Blend-Balance Bass Guitar Application

https://www.youtube.com/embed/HZI3tmGyOcw

Helpful Tips for Installing Guitar Potentiometers

https://www.youtube.com/embed/adTlZytoXgE

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 3: Grounding and Soldering

https://www.youtube.com/embed/smoO4Ytp4ec

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 2: Lubrication and Wear

https://www.youtube.com/embed/6uyti330_-4

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 1: Elements and Contacts

https://www.youtube.com/embed/x5XJVXOlL5Y

Bourns® Model 82 Guitar Potentiometer Factory Tour

https://www.youtube.com/embed/hEgygGlBDPg

Bourns® Overload Protection of Offline Flyback Converter

https://www.youtube.com/embed/UJ3rlY5K1bA

Bourns AEC-Q200 Competency

https://www.youtube.com/embed/euXfej62BFA

Bourns® Resettable Fuses - Multifuse® PPTC

https://www.youtube.com/embed/Y37ZDjIBpKw

Bourns® AA Series Mini-Breaker (Miniature Thermal Cutoff Device)

https://www.youtube.com/embed/28CFXzOnadU

Bourns Protecting Li-Ion Batteries with Thermal Cut Off Devices

https://www.youtube.com/embed/LBNex6kh3m0

Bourns Battery Management

https://www.youtube.com/embed/W0BkHB1unD8

Bourns® FLAT® Technology Gas Discharge Tube (GDT) Surge Arrestors

https://www.youtube.com/embed/v6D39knjJ30

Bourns® RS-485 Evaluation Board Video

https://www.youtube.com/embed/teaVJbITCng

A Brief Introduction to Bourns® TBU® High Speed Protectors

https://www.youtube.com/embed/8cKyOytCv0M

Introducing Bourns® GMOV™ Components

https://www.youtube.com/embed/Eh3vfn1KAX8

Bourns® Environmental Sensors

https://www.youtube.com/embed/mbSBI5XLdB8

A Brief Introduction to RS-485 Evaluation Board 1

https://www.youtube.com/embed/nCloWgsLah4

Overtemperature Protection for USB Type-C Cables

https://www.youtube.com/embed/6GSSjDPV9So

Bourns® PQ Series Inductors

https://www.youtube.com/embed/OJD5OoJSNPs

Bourns® SM41126EL Transformer

https://www.youtube.com/embed/GbfNc3X5WpE

Bourns® Sensor Capabilities

https://www.youtube.com/embed/xEfveaks8V4

Bourns Magnetic Capabilities

https://www.youtube.com/embed/UuVEEXet3SM

Bourns® IsoMOV™ Hybrid Protector

https://www.youtube.com/embed/MwL6m0FqEKg

Bourns - Surge Suppression Component Superimposed With Live AC

https://www.youtube.com/embed/NweconkUlyA

Surging single MOV vs 2 in Parallel

https://www.youtube.com/embed/x70Wi_vgiYs

Demonstration of Universal AC Power Protection Solution on 120 Vac Line

https://www.youtube.com/embed/uud7z6JqXpo

Temporary Overvoltage Demo on IsoMOV M5-275

https://www.youtube.com/embed/wUqQ-cqc4o8

4030 Test Set

https://www.youtube.com/embed/t6VyHyNoxcY

Bourns Webinar: Magnetics Component Design Considerations for SMPS Applications (SiC and GaN)

https://www.youtube.com/embed/3U9drK0vxws

Bourns Webinar: Power & Signal Magnetics Solutions in Battery Management Systems

https://www.youtube.com/embed/P4vQ2WIBkbs

Bourns Webinar: Solutions for Low Power Conversion Drivers/Flyback Topology

https://www.youtube.com/embed/XFOz5FF48dA

Bourns Webinar: UL/IEC 62368-1 Got You Down? IsoMOV™ to the Rescue!

https://www.youtube.com/embed/hvcnul-xoQM

Bourns Webinar: Improving Battery Management Systems with High Accuracy Shunt Current Measurement

https://www.youtube.com/embed/6-5TcJx2pHw

Bourns Webinar: Latest BMS Design Solutions to Enhance Safety & Extend Battery Life

https://www.youtube.com/embed/bXV4OQjGSoU

Training: Bourns® Model CSS Series Current Sense Resistors

https://www.youtube.com/embed/mmL5zo6ctRE

Training: Bourns® Current Sense Resistors

https://www.youtube.com/embed/r7r0t0wmZWw

Training: Bourns® Power Resistors

https://www.youtube.com/embed/7OMppZzrdiM

Training: Bourns® Model AMM20B Non-Contacting Multiturn Rotary Position Sensors

https://www.youtube.com/embed/BsmGkZCSoXk

Training: Bourns® AMS22S Non-Contacting Analog Rotary Position Sensors

https://www.youtube.com/embed/MPj42VCMq1U

Training: Bourns® SRN Series Semi-Shielded Power Inductors

https://www.youtube.com/embed/qpnYLei_6n0

Training: Bourns® Model PWR263S-20 Fixed Resistor

https://www.youtube.com/embed/6ZqpjH8_1RU

Training: Bourns® FW Fusible Wirewound Resistor

https://www.youtube.com/embed/YKzAgeN2sa0

Training: Bourns® Magnetics Overview

https://www.youtube.com/embed/9DKj0rHayQE

Training: Bourns® Model AMS22B Non-Contacting Analog Rotary Position Sensor

https://www.youtube.com/embed/mLJb9i8PR_c

Training: Bourns® Model EMS22 Non-Contacting Magnetic Encoders

https://www.youtube.com/embed/j--IuFGVrNw

Training: Bourns® Model AMS22U Non-Contacting Analog Rotary Position Sensors

https://www.youtube.com/embed/HXnVnYTyAtA

Training: Bourns® Singlfuse™ SMD Fuses

https://www.youtube.com/embed/eBbFmpK8FDU

Training: Bourns® BPS240 Humidity Sensor

https://www.youtube.com/embed/t-c1pHyijp4

Training; Bourns® SinglFuse™ SMD Fuses - AEC-Q200-Equivalent Compliant

https://www.youtube.com/embed/NBd779BDNT4

Training: Bourns® GDT25 Next Generation 2-Electrode Gas Discharge Tube Arrestor

https://www.youtube.com/embed/PaiTMH8hv8I

Training: Bourns® Mini-Breakers (Miniature Thermal Cut Off Devices)

https://www.youtube.com/embed/AGH2Hvbs7bA

Training: Bourns® 1202 Series Type 1 Hybrid SPD

https://www.youtube.com/embed/YNJLq_18Pbw

Training: Bourns® IsoMOV™ Hybrid Protection Component Product Training Module

https://www.youtube.com/embed/MH1IGkZE7oI

Training: Bourns® TBU® High-Speed Protectors (HSP)

https://www.youtube.com/embed/fymZOv0Bp7g

Training: Bourns® Model 3382 Rotary Position Sensor Training

https://www.youtube.com/embed/VDXAtPDtcrg

Training: Bourns® Multifuse® MF-RM Series

https://www.youtube.com/embed/NLFeFe-tX4U

Training: Bourns® Polymeric Thermal Cutoff (P-TCO) Device

https://www.youtube.com/embed/6oMlO_A8rLo

Training: Bourns® Transient Current Suppressor (TCS™) High-Speed Protectors (HSPs)

https://www.youtube.com/embed/V6CfK8xPBAM

Training: Bourns® Multifuse® PPTC Resettable Fuses

https://www.youtube.com/embed/yuDDvzJV5jc

Training: Bourns® ESD Protection Devices

https://www.youtube.com/embed/47i6uPYaXvc

Training: Bourns® Pressure Sensors

https://www.youtube.com/embed/iuus5evFxJI

Training: Bourns® Power Transient Voltage Suppressor (PTVS) Diodes

https://www.youtube.com/embed/v6jeOjwF0tg

Training: Bourns® Model HCT Transformer

https://www.youtube.com/embed/ZxsWSn5Tqcg

Training: Bourns® Model 2051 Series Gas Discharge Tube (GDT)

https://www.youtube.com/embed/JsxH4eQlDrc

Training: Bourns® T-Series Fast Acting GDTs

https://www.youtube.com/embed/EoMwFN8tThs

Training: Bourns® Gas Discharge Tubes with FLAT® Technology

https://www.youtube.com/embed/o5DEqA1a7Ic

Bourns Webinar: Push-Pull Topology Highlights and Bourns Solutions for Low Power Conversion Drivers

https://www.youtube.com/embed/ZN2Vl6BAi7A

Training: Bourns® Gas Discharge Tube Surge Arrestors

https://www.youtube.com/embed/4rtsti1x74E

Training: Bourns® GMOV™ Hybrid Overvoltage Protection Component