Search
Languages

Diodes - AEC-Q101 Compliant

prodline_diode_tvsd
Specifications
Power supplies, both AC and DC, used in telecommunications and other exposed applications often need protection from hostile events such as power line surges and indirect lightning strikes. It is critical to avoid damage to the power supply by limiting the peak surge voltage to an acceptable level without short-circuiting the line for an extended period of time in order to minimize the downtime of critical systems and avoid costly maintenance calls. Power TVS diodes are the only ones that can fulfill the requirements of these applications.

Power TVS diodes provide outstanding protection for both alternating current and direct current power line applications by a Power TVS diode in a surface mount package. When compared to other devices, such as MOVs, power TVS diodes provide much better protection. Bourns provides a broad voltage range of devices with surge current ratings ranging from 3, 6, 10, and 15 kA to suit a variety of applications.
Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Type Working Peak Reverse Voltage
VRMM (V)
Min. Breakdown Voltage
VBR (V)
Typical
Capacitance
C (PF)
RoHS Compliant Design Files Engineering Buy Now
SMAJ-Q Series SMAJ-Q Series 400 W TVS Diodes - VWM 5 ~ 220 V - SMA Package - AEC-Q101 Compliant 5-220 6.4-246 SMAJ-Q Series Downloads Buy
SMBJ-Q Series SMBJ-Q Series 600 W TVS Diodes - VWM 5~220 V - SMB Package - AEC-Q101 Compliant 5-220 6.4-246 SMBJ-Q Series Downloads Buy
SMA6J-Q Series SMA6J-Q Series 0214_part_photo 600 W TVS Diodes - VWM 5~130 V - SMA Package - AEC-Q101 Compliant 5-130 6.4-144 SMA6J-Q Series Downloads Buy
SMCJ-Q Series SMCJ-Q Series 1500 W TVS Diodes - VWM 5~120 V - SMC Package - AEC-Q101 Compliant 5-120 6.4-133 SMCJ-Q Series Downloads Buy
SMLJ-Q Series SMLJ-Q Series 3000 W TVS Diodes - VWM 12~58 V - SMC Package - AEC-Q101 Compliant 12-58 13.3-64.4 SMLJ-Q Series Downloads Buy
5.0SMDJ-Q Series 5.0SMDJ-Q Series 5-0SMDJ_part 5000 W TVS Diodes - VWM 5~170 V - SMC Package - AEC-Q101 Compliant 5-170 6.4-189 5.0SMDJ-Q Series Downloads Buy
SM8S-Q Series SM8S-Q Series sm8s_q_part 6600 W TVS Diodes - VWM 16~43 V - DO-218 Package - AEC-Q101 Compliant 16-43 6.8-550 SM8S-Q Series Downloads Buy
SM8SF-Q Series SM8SF-Q Series sm8sf_q_part 7000 W TVS Diodes - VWM 24~36 V - DFN Package - AEC-Q101 Compliant 24-36 26.7-40 SM8SF-Q Series Downloads Buy
15KPA-SD-Q Series 15KPA-SD-Q Series sm8s_q_part 15000 W TVS Diodes - VWM 16~66 V - DO-218 Package - AEC-Q101 Compliant 16–66 16.35–66.4 15KPA-SD-Q Series Downloads Buy
P4SMA-Q Series P4SMA-Q Series P4SMA-Q_P6SMB-Q_15SMC-Q 400 W TVS Diodes - VBD 6.8~250 V - SMA Package - AEC-Q101 Compliant 6.8-250 6.45-237 P4SMA-Q Series Downloads Buy
P6SMB-Q Series P6SMB-Q Series P4SMA-Q_P6SMB-Q_15SMC-Q 600 W TVS Diodes - VBD 6.8~250 V - SMB Package - AEC-Q101 Compliant 6.8-250 6.45-237 P6SMB-Q Series Downloads Buy
1.5SMC-Q Series 1.5SMC-Q Series 1500 W TVS Diodes - VBD 5.8~111 V - SMC Package - AEC-Q101 Compliant 5.8-111 6.45-124 1.5SMC-Q Series Downloads Buy
CDSOD323-T12C-DSLQ CDSOD323-T12C-DSLQ Illustration of the BournsĀ® CDSOD323-TxxC series Transient Voltage Suppressor (TVS) Diodes, delivering optimal protection for power supplies. Transient Voltage Suppressor Diode, AEC-Q101 Compliant 12 13.3 3 CDSOD323-T12C-DSLQ Downloads Buy
CDSOD323-T24C-DSLQ CDSOD323-T24C-DSLQ Illustration of the BournsĀ® CDSOD323-TxxC series Transient Voltage Suppressor (TVS) Diodes, delivering optimal protection for power supplies. Transient Voltage Suppressor Diode, AEC-Q101 Compliant 24 26.7 3 CDSOD323-T24C-DSLQ Downloads Buy
CDSOD323-T05S-Q CDSOD323-T05S-Q cdsod323_part Transient Voltage Suppressor Diodes - AEC-Q101 Compliant 5 6 250 CDSOD323-T05S-Q Downloads Buy
CDSOT23-T24CAN-Q CDSOT23-T24CAN-Q Illustration of the BournsĀ® CDSOT23-T24CAN-Q, protects CAN transceivers from ESD and surges with low capacitance for high-speed signal integrity. CANbus Protector, AEC-Q 24 26.2 22 CDSOT23-T24CAN-Q Downloads Buy
CDSOT23-TxxC-Q Series CDSOT23-TxxC-Q Series cdsot23_txxlc_q_part Transient Voltage Suppressor Diode Arrays - AEC-Q101 Compliant 3.3-15 4-16.7 60-500 CDSOT23-TxxC-Q Series Downloads Buy
CDSOT23-TxxLC-Q Series CDSOT23-TxxLC-Q Series cdsot23_txxlc_q_part Transient Voltage Suppressor Diode Arrays - AEC-Q101 Compliant 5-8 6-8.5 5 CDSOT23-TxxLC-Q Series Downloads Buy
CDSOT23-SM712-Q CDSOT23-SM712-Q Transient Voltage Suppressor Diode Arrays - AEC-Q101 Compliant 7, 12 7.5 V @1 mA,
13.3 V @ 1 mA
90 CDSOT23-SM712-Q Downloads Buy
CDSOT23-T24C-Q CDSOT23-T24C-Q Transient Voltage Suppressor Diode Arrays - AEC-Q101 Compliant 24 26.7 V @ 1 mA 88 CDSOT23-T24C-Q Downloads Buy
SMF4C-Q Series SMF4C-Q Series 400 W TVS Diodes - VRWM 28, 30, 36 V - DFN3419 (SOD-123 Compatible) Package - AEC-Q101 Compliant 28-36 31.1-40 SMF4C-Q Series Downloads Buy
Diode (Line) Capacitance – Cd (pF) min
0.18
max
500
Working Reverse Voltage - VRWM (V) min
2.5
max
70
Clamp Voltage (V) min
1.5
max
100
Max Pulse Current @8/20μs - IPP(A) min
1.2
max
95
 Not Specified Check the "Not Specified" box to include products that do not have this particular parameter specified.
Number of Protected Lines
Function
Package
Bi/Uni Directional
AEC-Q101 Compliance
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required
https://www.youtube.com/embed/Nm_DJI66OI4

Bourns® Model AMS22 and AMM20 Programmer Systems

https://www.youtube.com/embed/e0LD62lj5xI

Bourns® Model AMS22 Demo

https://www.youtube.com/embed/nEB-WvEg7HA

Bourns® Model AMM20 Demo

https://www.youtube.com/embed/JfhRGnoSB3Q

Bourns® Model PWR220T

https://www.youtube.com/embed/0g-4yO34LfM

Bourns® Automotive Steering Sensors

https://www.youtube.com/embed/BS8zGqggp7U

Bourns® Pro Audio Components

https://www.youtube.com/embed/Gfielg2zKWQ

Bourns® Model 82 Vintage Premium Guitar Potentiometer

https://www.youtube.com/embed/PDyFhNtQ4us

Bourns Soldering Tips

https://www.youtube.com/embed/cZFbV1oijh4

Bourns Push-Pull Switch Guitar Application

https://www.youtube.com/embed/nRD6kc-NEtQ

Bourns Pickguard Upgrade Application

https://www.youtube.com/embed/NF-FN90Tkmk

Bourns Blend-Balance Bass Guitar Application

https://www.youtube.com/embed/HZI3tmGyOcw

Helpful Tips for Installing Guitar Potentiometers

https://www.youtube.com/embed/adTlZytoXgE

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 3: Grounding and Soldering

https://www.youtube.com/embed/smoO4Ytp4ec

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 2: Lubrication and Wear

https://www.youtube.com/embed/6uyti330_-4

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 1: Elements and Contacts

https://www.youtube.com/embed/x5XJVXOlL5Y

Bourns® Model 82 Guitar Potentiometer Factory Tour

https://www.youtube.com/embed/hEgygGlBDPg

Bourns® Overload Protection of Offline Flyback Converter

https://www.youtube.com/embed/UJ3rlY5K1bA

Bourns AEC-Q200 Competency

https://www.youtube.com/embed/euXfej62BFA

Bourns® Resettable Fuses - Multifuse® PPTC

https://www.youtube.com/embed/Y37ZDjIBpKw

Bourns® AA Series Mini-Breaker (Miniature Thermal Cutoff Device)

https://www.youtube.com/embed/28CFXzOnadU

Bourns Protecting Li-Ion Batteries with Thermal Cut Off Devices

https://www.youtube.com/embed/LBNex6kh3m0

Bourns Battery Management

https://www.youtube.com/embed/W0BkHB1unD8

Bourns® FLAT® Technology Gas Discharge Tube (GDT) Surge Arrestors

https://www.youtube.com/embed/v6D39knjJ30

Bourns® RS-485 Evaluation Board Video

https://www.youtube.com/embed/teaVJbITCng

A Brief Introduction to Bourns® TBU® High Speed Protectors

https://www.youtube.com/embed/8cKyOytCv0M

Introducing Bourns® GMOVā„¢ Components

https://www.youtube.com/embed/Eh3vfn1KAX8

Bourns® Environmental Sensors

https://www.youtube.com/embed/mbSBI5XLdB8

A Brief Introduction to RS-485 Evaluation Board 1

https://www.youtube.com/embed/nCloWgsLah4

Overtemperature Protection for USB Type-C Cables

https://www.youtube.com/embed/6GSSjDPV9So

Bourns® PQ Series Inductors

https://www.youtube.com/embed/OJD5OoJSNPs

Bourns® SM41126EL Transformer

https://www.youtube.com/embed/GbfNc3X5WpE

Bourns® Sensor Capabilities

https://www.youtube.com/embed/xEfveaks8V4

Bourns Magnetic Capabilities

https://www.youtube.com/embed/UuVEEXet3SM

Bourns® IsoMOVā„¢ Hybrid Protector

https://www.youtube.com/embed/MwL6m0FqEKg

Bourns - Surge Suppression Component Superimposed With Live AC

https://www.youtube.com/embed/NweconkUlyA

Surging single MOV vs 2 in Parallel

https://www.youtube.com/embed/x70Wi_vgiYs

Demonstration of Universal AC Power Protection Solution on 120 Vac Line

https://www.youtube.com/embed/uud7z6JqXpo

Temporary Overvoltage Demo on IsoMOV M5-275

https://www.youtube.com/embed/wUqQ-cqc4o8

4030 Test Set

https://www.youtube.com/embed/t6VyHyNoxcY

Bourns Webinar: Magnetics Component Design Considerations for SMPS Applications (SiC and GaN)

https://www.youtube.com/embed/3U9drK0vxws

Bourns Webinar: Power & Signal Magnetics Solutions in Battery Management Systems

https://www.youtube.com/embed/P4vQ2WIBkbs

Bourns Webinar: Solutions for Low Power Conversion Drivers/Flyback Topology

https://www.youtube.com/embed/XFOz5FF48dA

Bourns Webinar: UL/IEC 62368-1 Got You Down? IsoMOVā„¢ to the Rescue!

https://www.youtube.com/embed/hvcnul-xoQM

Bourns Webinar: Improving Battery Management Systems with High Accuracy Shunt Current Measurement

https://www.youtube.com/embed/6-5TcJx2pHw

Bourns Webinar: Latest BMS Design Solutions to Enhance Safety & Extend Battery Life

https://www.youtube.com/embed/bXV4OQjGSoU

Training: Bourns® Model CSS Series Current Sense Resistors

https://www.youtube.com/embed/mmL5zo6ctRE

Training: Bourns® Current Sense Resistors

https://www.youtube.com/embed/r7r0t0wmZWw

Training: Bourns® Power Resistors

https://www.youtube.com/embed/7OMppZzrdiM

Training: Bourns® Model AMM20B Non-Contacting Multiturn Rotary Position Sensors

https://www.youtube.com/embed/BsmGkZCSoXk

Training: Bourns® AMS22S Non-Contacting Analog Rotary Position Sensors

https://www.youtube.com/embed/MPj42VCMq1U

Training: Bourns® SRN Series Semi-Shielded Power Inductors

https://www.youtube.com/embed/qpnYLei_6n0

Training: Bourns® Model PWR263S-20 Fixed Resistor

https://www.youtube.com/embed/6ZqpjH8_1RU

Training: Bourns® FW Fusible Wirewound Resistor

https://www.youtube.com/embed/YKzAgeN2sa0

Training: Bourns® Magnetics Overview

https://www.youtube.com/embed/9DKj0rHayQE

Training: Bourns® Model AMS22B Non-Contacting Analog Rotary Position Sensor

https://www.youtube.com/embed/mLJb9i8PR_c

Training: Bourns® Model EMS22 Non-Contacting Magnetic Encoders

https://www.youtube.com/embed/j--IuFGVrNw

Training: Bourns® Model AMS22U Non-Contacting Analog Rotary Position Sensors

https://www.youtube.com/embed/HXnVnYTyAtA

Training: Bourns® Singlfuseā„¢ SMD Fuses

https://www.youtube.com/embed/eBbFmpK8FDU

Training: Bourns® BPS240 Humidity Sensor

https://www.youtube.com/embed/t-c1pHyijp4

Training; Bourns® SinglFuseā„¢ SMD Fuses - AEC-Q200-Equivalent Compliant

https://www.youtube.com/embed/NBd779BDNT4

Training: Bourns® GDT25 Next Generation 2-Electrode Gas Discharge Tube Arrestor

https://www.youtube.com/embed/IKzX6t1zyPY

Training: Bourns® Mini-Breakers (Miniature Thermal Cut Off Devices)

https://www.youtube.com/embed/AGH2Hvbs7bA

Training: Bourns® 1202 Series Type 1 Hybrid SPD

https://www.youtube.com/embed/YNJLq_18Pbw

Training: Bourns® IsoMOVā„¢ Hybrid Protection Component Product Training Module

https://www.youtube.com/embed/MH1IGkZE7oI

Training: Bourns® TBU® High-Speed Protectors (HSP)

https://www.youtube.com/embed/fymZOv0Bp7g

Training: Bourns® Model 3382 Rotary Position Sensor Training

https://www.youtube.com/embed/VDXAtPDtcrg

Training: Bourns® Multifuse® MF-RM Series

https://www.youtube.com/embed/NLFeFe-tX4U

Training: Bourns® Polymeric Thermal Cutoff (P-TCO) Device

https://www.youtube.com/embed/6oMlO_A8rLo

Training: Bourns® Transient Current Suppressor (TCSā„¢) High-Speed Protectors (HSPs)

https://www.youtube.com/embed/V6CfK8xPBAM

Training: Bourns® Multifuse® PPTC Resettable Fuses

https://www.youtube.com/embed/yuDDvzJV5jc

Training: Bourns® ESD Protection Devices

https://www.youtube.com/embed/47i6uPYaXvc

Training: Bourns® Pressure Sensors

https://www.youtube.com/embed/iuus5evFxJI

Training: Bourns® Power Transient Voltage Suppressor (PTVS) Diodes

https://www.youtube.com/embed/v6jeOjwF0tg

Training: Bourns® Model HCT Transformer

https://www.youtube.com/embed/ZxsWSn5Tqcg

Training: Bourns® Model 2051 Series Gas Discharge Tube (GDT)

https://www.youtube.com/embed/JsxH4eQlDrc

Training: Bourns® T-Series Fast Acting GDTs

https://www.youtube.com/embed/EoMwFN8tThs

Training: Bourns® Gas Discharge Tubes with FLAT® Technology

https://www.youtube.com/embed/o5DEqA1a7Ic

Bourns Webinar: Push-Pull Topology Highlights and Bourns Solutions for Low Power Conversion Drivers

https://www.youtube.com/embed/ZN2Vl6BAi7A

Training: Bourns® Gas Discharge Tube Surge Arrestors

https://www.youtube.com/embed/4rtsti1x74E

Training: Bourns® GMOVā„¢ Hybrid Overvoltage Protection Component