Search
Languages

符合 AEC-Q101 的汽車級二極體

prodline_diode_tvsd
技術規格
電信及其他暴露於外部環境的應用中所使用的交流(AC)與直流(DC)電源,常常需要防範電力線突波與間接雷擊等惡劣事件的保護措施。為了減少關鍵系統的停機時間與避免昂貴的維修成本,限制突波電壓峰值至可接受範圍內、同時避免長時間短路,是保護電源裝置的關鍵。只有功率瞬態電壓抑制二極體(Power TVS Diodes)能滿足這類應用的需求。

功率 TVS 二極體 (PTVS) 在表貼式封裝中,能夠為交流與直流電源線應用提供卓越的保護。與其他元件(如壓敏電阻 MOV)相比,功率 TVS 二極體提供更出色的防護效果。Bourns 提供涵蓋廣泛電壓範圍的功率 TVS 二極體產品,具備 3、6、10 及 15 kA 的浪湧電流額定值,可對應各種不同應用需求。
Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
系列 數據表 照片 類型 工作峰值反向電壓
VRMM (V)
最小擊穿電壓
VBR (V)
典型電容
C (PF)
符合 RoHS 設計文檔 工程 立即購買
SMAJ-Q Series SMAJ-Q
0214_part_photo 400 W TVS Diodes - VWM 5 ~ 220 V - SMA Package - AEC-Q101 Compliant 5-220 6.4-246 SMAJ-Q Series Buy
SMBJ-Q Series SMBJ-Q
0214_part_photo 600 W TVS Diodes - VWM 5~220 V - SMB Package - AEC-Q101 Compliant 5-220 6.4-246 SMBJ-Q Series Buy
SMA6J-Q Series SMA6J-Q
0214_part_photo 600 W TVS Diodes - VWM 5~130 V - SMA Package - AEC-Q101 Compliant 5-130 6.4-144 SMA6J-Q Series Buy
SMCJ-Q Series SMCJ-Q
0214_part_photo 1500 W TVS Diodes - VWM 5~120 V - SMC Package - AEC-Q101 Compliant 5-120 6.4-133 SMCJ-Q Series Buy
SMLJ-Q Series SMLJ-Q
0214_part_photo 3000 W TVS Diodes - VWM 12~58 V - SMC Package - AEC-Q101 Compliant 12-58 13.3-64.4 SMLJ-Q Series Buy
5.0SMDJ-Q Series 5-0SMDJ-Q
5000 W TVS Diodes - VWM 5~170 V - SMC Package - AEC-Q101 Compliant 5-170 6.4-189 5.0SMDJ-Q Series Buy
SM8S-Q Series SM8S-Q
6600 W TVS Diodes - VWM 16~43 V - DO-218 Package - AEC-Q101 Compliant 16-43 6.8-550 SM8S-Q Series Buy
SM8SF-Q Series SM8SF-Q
7000 W TVS Diodes - VWM 24~36 V - DFN Package - AEC-Q101 Compliant 24-36 26.7-40 SM8SF-Q Series Buy
P4SMA-Q Series P4SMA-Q
400 W TVS Diodes - VBD 6.8~250 V - SMA Package - AEC-Q101 Compliant 6.8-250 6.45-237 P4SMA-Q Series Buy
15KPA-SD-Q Series 15KPA-SD-Q
15000 W TVS Diodes - VWM 16~66 V - DO-218 Package - AEC-Q101 Compliant 16–66 16.35–66.4 15KPA-SD-Q Series Buy
P6SMB-Q Series P6SMB-Q
600 W TVS Diodes - VBD 6.8~250 V - SMB Package - AEC-Q101 Compliant 6.8-250 6.45-237 P6SMB-Q Series Buy
1.5SMC-Q Series 1.5SMC-Q
0214_part_photo 1500 W TVS Diodes - VBD 5.8~111 V - SMC Package - AEC-Q101 Compliant 5.8-111 6.45-124 1.5SMC-Q Series Buy
CDSOD323-T12C-DSLQ CDSOD323-T12C-DSLQ
cdsod323_t05c_part Transient Voltage Suppressor Diode, AEC-Q101 Compliant 12 13.3 3 CDSOD323-T12C-DSLQ Buy
CDSOD323-T24C-DSLQ CDSOD323-T24C-DSLQ
cdsod323_t05c_part Transient Voltage Suppressor Diode, AEC-Q101 Compliant 24 26.7 3 CDSOD323-T24C-DSLQ Buy
CDSOD323-T05S-Q CDSOD323-T05S-Q
Transient Voltage Suppressor Diodes - AEC-Q101 Compliant 5 6 250 CDSOD323-T05S-Q Buy
CDSOT23-T24CAN-Q CDSOT23-T24CAN-Q
CANbus Protector, AEC-Q 24 26.2 22 CDSOT23-T24CAN-Q Buy
CDSOT23-TxxC-Q Series CDSOT23-TxxC-Q
Transient Voltage Suppressor Diode Arrays - AEC-Q101 Compliant 3.3-15 4-16.7 60-500 CDSOT23-TxxC-Q Series Buy
CDSOT23-TxxLC-Q Series CDSOT23-TxxLC-Q
Transient Voltage Suppressor Diode Arrays - AEC-Q101 Compliant 5-8 6-8.5 5 CDSOT23-TxxLC-Q Series Buy
CDSOT23-SM712-Q CDSOT23-SM712-Q
Transient Voltage Suppressor Diode Arrays - AEC-Q101 Compliant 7, 12 7.5 V @1 mA,
13.3 V @ 1 mA
90 CDSOT23-SM712-Q Buy
CDSOT23-T24C-Q CDSOT23-T24C-Q
Transient Voltage Suppressor Diode Arrays - AEC-Q101 Compliant 24 26.7 V @ 1 mA 88 CDSOT23-T24C-Q Buy
SMF4C-Q Series SMF4C-Q
400 W TVS Diodes - VRWM 28, 30, 36 V - DFN3419 (SOD-123 Compatible) Package - AEC-Q101 Compliant 28-36 31.1-40 SMF4C-Q Series Buy
Diode (Line) Capacitance – Cd (pF) min
0.18
max
500
Working Reverse Voltage - VRWM (V) min
2.5
max
70
Clamp Voltage (V) min
1.5
max
100
Max Pulse Current @8/20μs - IPP(A) min
1.2
max
95
 Not Specified Check the "Not Specified" box to include products that do not have this particular parameter specified.
Number of Protected Lines
Function
Package
Bi/Uni Directional
AEC-Q101 Compliance
Model/Datasheet 產品照片 濕度敏感等級 MSL 焊接圖表 封裝標籤 端子 RoHS 規範證書 CofC 第三方測試報告 物質資料表 MDS China RoHS
FileTypeSizeUploaded onDownload
高速通訊端口保護PDF843.57 KB28 五月, 2015 Download
標有星號的為必填欄
用途*
標有星號的為必填欄
https://www.youtube.com/embed/Nm_DJI66OI4

Bourns® Model AMS22 and AMM20 Programmer Systems

https://www.youtube.com/embed/e0LD62lj5xI

Bourns® Model AMS22 Demo

https://www.youtube.com/embed/nEB-WvEg7HA

Bourns® Model AMM20 Demo

https://www.youtube.com/embed/JfhRGnoSB3Q

Bourns® Model PWR220T

https://www.youtube.com/embed/0g-4yO34LfM

Bourns® Automotive Steering Sensors

https://www.youtube.com/embed/BS8zGqggp7U

Bourns® Pro Audio Components

https://www.youtube.com/embed/Gfielg2zKWQ

Bourns® Model 82 Vintage Premium Guitar Potentiometer

https://www.youtube.com/embed/PDyFhNtQ4us

Bourns Soldering Tips

https://www.youtube.com/embed/cZFbV1oijh4

Bourns Push-Pull Switch Guitar Application

https://www.youtube.com/embed/nRD6kc-NEtQ

Bourns Pickguard Upgrade Application

https://www.youtube.com/embed/NF-FN90Tkmk

Bourns Blend-Balance Bass Guitar Application

https://www.youtube.com/embed/HZI3tmGyOcw

Helpful Tips for Installing Guitar Potentiometers

https://www.youtube.com/embed/adTlZytoXgE

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 3: Grounding and Soldering

https://www.youtube.com/embed/smoO4Ytp4ec

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 2: Lubrication and Wear

https://www.youtube.com/embed/6uyti330_-4

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 1: Elements and Contacts

https://www.youtube.com/embed/x5XJVXOlL5Y

Bourns® Model 82 Guitar Potentiometer Factory Tour

https://www.youtube.com/embed/hEgygGlBDPg

Bourns® Overload Protection of Offline Flyback Converter

https://www.youtube.com/embed/UJ3rlY5K1bA

Bourns AEC-Q200 Competency

https://www.youtube.com/embed/euXfej62BFA

Bourns® Resettable Fuses - Multifuse® PPTC

https://www.youtube.com/embed/Y37ZDjIBpKw

Bourns® AA Series Mini-Breaker (Miniature Thermal Cutoff Device)

https://www.youtube.com/embed/28CFXzOnadU

Bourns Protecting Li-Ion Batteries with Thermal Cut Off Devices

https://www.youtube.com/embed/LBNex6kh3m0

Bourns Battery Management

https://www.youtube.com/embed/W0BkHB1unD8

Bourns® FLAT® Technology Gas Discharge Tube (GDT) Surge Arrestors

https://www.youtube.com/embed/v6D39knjJ30

Bourns® RS-485 Evaluation Board Video

https://www.youtube.com/embed/teaVJbITCng

A Brief Introduction to Bourns® TBU® High Speed Protectors

https://www.youtube.com/embed/8cKyOytCv0M

Introducing Bourns® GMOV™ Components

https://www.youtube.com/embed/Eh3vfn1KAX8

Bourns® Environmental Sensors

https://www.youtube.com/embed/mbSBI5XLdB8

A Brief Introduction to RS-485 Evaluation Board 1

https://www.youtube.com/embed/nCloWgsLah4

Overtemperature Protection for USB Type-C Cables

https://www.youtube.com/embed/6GSSjDPV9So

Bourns® PQ Series Inductors

https://www.youtube.com/embed/OJD5OoJSNPs

Bourns® SM41126EL Transformer

https://www.youtube.com/embed/GbfNc3X5WpE

Bourns® Sensor Capabilities

https://www.youtube.com/embed/xEfveaks8V4

Bourns Magnetic Capabilities

https://www.youtube.com/embed/UuVEEXet3SM

Bourns® IsoMOV™ Hybrid Protector

https://www.youtube.com/embed/MwL6m0FqEKg

Bourns - Surge Suppression Component Superimposed With Live AC

https://www.youtube.com/embed/NweconkUlyA

Surging single MOV vs 2 in Parallel

https://www.youtube.com/embed/x70Wi_vgiYs

Demonstration of Universal AC Power Protection Solution on 120 Vac Line

https://www.youtube.com/embed/uud7z6JqXpo

Temporary Overvoltage Demo on IsoMOV M5-275

https://www.youtube.com/embed/wUqQ-cqc4o8

4030 Test Set

https://www.youtube.com/embed/t6VyHyNoxcY

Bourns Webinar: Magnetics Component Design Considerations for SMPS Applications (SiC and GaN)

https://www.youtube.com/embed/3U9drK0vxws

Bourns Webinar: Power & Signal Magnetics Solutions in Battery Management Systems

https://www.youtube.com/embed/P4vQ2WIBkbs

Bourns Webinar: Solutions for Low Power Conversion Drivers/Flyback Topology

https://www.youtube.com/embed/XFOz5FF48dA

Bourns Webinar: UL/IEC 62368-1 Got You Down? IsoMOV™ to the Rescue!

https://www.youtube.com/embed/hvcnul-xoQM

Bourns Webinar: Improving Battery Management Systems with High Accuracy Shunt Current Measurement

https://www.youtube.com/embed/6-5TcJx2pHw

Bourns Webinar: Latest BMS Design Solutions to Enhance Safety & Extend Battery Life

https://www.youtube.com/embed/bXV4OQjGSoU

Training: Bourns® Model CSS Series Current Sense Resistors

https://www.youtube.com/embed/mmL5zo6ctRE

Training: Bourns® Current Sense Resistors

https://www.youtube.com/embed/r7r0t0wmZWw

Training: Bourns® Power Resistors

https://www.youtube.com/embed/7OMppZzrdiM

Training: Bourns® Model AMM20B Non-Contacting Multiturn Rotary Position Sensors

https://www.youtube.com/embed/BsmGkZCSoXk

Training: Bourns® AMS22S Non-Contacting Analog Rotary Position Sensors

https://www.youtube.com/embed/MPj42VCMq1U

Training: Bourns® SRN Series Semi-Shielded Power Inductors

https://www.youtube.com/embed/qpnYLei_6n0

Training: Bourns® Model PWR263S-20 Fixed Resistor

https://www.youtube.com/embed/6ZqpjH8_1RU

Training: Bourns® FW Fusible Wirewound Resistor

https://www.youtube.com/embed/YKzAgeN2sa0

Training: Bourns® Magnetics Overview

https://www.youtube.com/embed/9DKj0rHayQE

Training: Bourns® Model AMS22B Non-Contacting Analog Rotary Position Sensor

https://www.youtube.com/embed/mLJb9i8PR_c

Training: Bourns® Model EMS22 Non-Contacting Magnetic Encoders

https://www.youtube.com/embed/j--IuFGVrNw

Training: Bourns® Model AMS22U Non-Contacting Analog Rotary Position Sensors

https://www.youtube.com/embed/HXnVnYTyAtA

Training: Bourns® Singlfuse™ SMD Fuses

https://www.youtube.com/embed/eBbFmpK8FDU

Training: Bourns® BPS240 Humidity Sensor

https://www.youtube.com/embed/t-c1pHyijp4

Training; Bourns® SinglFuse™ SMD Fuses - AEC-Q200-Equivalent Compliant

https://www.youtube.com/embed/NBd779BDNT4

Training: Bourns® GDT25 Next Generation 2-Electrode Gas Discharge Tube Arrestor

https://www.youtube.com/embed/PaiTMH8hv8I

Training: Bourns® Mini-Breakers (Miniature Thermal Cut Off Devices)

https://www.youtube.com/embed/AGH2Hvbs7bA

Training: Bourns® 1202 Series Type 1 Hybrid SPD

https://www.youtube.com/embed/YNJLq_18Pbw

Training: Bourns® IsoMOV™ Hybrid Protection Component Product Training Module

https://www.youtube.com/embed/MH1IGkZE7oI

Training: Bourns® TBU® High-Speed Protectors (HSP)

https://www.youtube.com/embed/fymZOv0Bp7g

Training: Bourns® Model 3382 Rotary Position Sensor Training

https://www.youtube.com/embed/VDXAtPDtcrg

Training: Bourns® Multifuse® MF-RM Series

https://www.youtube.com/embed/NLFeFe-tX4U

Training: Bourns® Polymeric Thermal Cutoff (P-TCO) Device

https://www.youtube.com/embed/6oMlO_A8rLo

Training: Bourns® Transient Current Suppressor (TCS™) High-Speed Protectors (HSPs)

https://www.youtube.com/embed/V6CfK8xPBAM

Training: Bourns® Multifuse® PPTC Resettable Fuses

https://www.youtube.com/embed/yuDDvzJV5jc

Training: Bourns® ESD Protection Devices

https://www.youtube.com/embed/47i6uPYaXvc

Training: Bourns® Pressure Sensors

https://www.youtube.com/embed/iuus5evFxJI

Training: Bourns® Power Transient Voltage Suppressor (PTVS) Diodes

https://www.youtube.com/embed/v6jeOjwF0tg

Training: Bourns® Model HCT Transformer

https://www.youtube.com/embed/ZxsWSn5Tqcg

Training: Bourns® Model 2051 Series Gas Discharge Tube (GDT)

https://www.youtube.com/embed/JsxH4eQlDrc

Training: Bourns® T-Series Fast Acting GDTs

https://www.youtube.com/embed/EoMwFN8tThs

Training: Bourns® Gas Discharge Tubes with FLAT® Technology

https://www.youtube.com/embed/o5DEqA1a7Ic

Bourns Webinar: Push-Pull Topology Highlights and Bourns Solutions for Low Power Conversion Drivers

https://www.youtube.com/embed/ZN2Vl6BAi7A

Training: Bourns® Gas Discharge Tube Surge Arrestors

https://www.youtube.com/embed/4rtsti1x74E

Training: Bourns® GMOV™ Hybrid Overvoltage Protection Component