Leave a message
MENU
Search
Languages

J.W. Miller® - Through-Hole Toroid Inductors

J.W. Miller® - Through-Hole Toroid Inductors
Specifications

Bourns, Inc. is pleased to announce that it has acquired substantially all of the assets of the J.W. Miller Magnetics Division of Bell Industries, Inc. from Bell. Founded in 1924, J.W. Miller Magnetics is a well-known supplier of custom and standard magnetic components with capabilities to meet short run or high volume production requirements. Products include a complete line of high-quality coils, chokes, inductors and transformers in both surface mount and through-hole configurations.

Mineral Source Reporting for J.W. Miller® Magnetic Products: CMRT

Product Series
Parametric Table
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Shielded Size Inductance Range Current Range RoHS Compliant Design Files Engineering Buy Now
2000 (V/H) 2000 (V/H) 2000 Yes 17.3 OD x 10.4 Thk 1.2 - 47 µH 3.2 - 20.2 A 2000-xxx
Downloads Buy
2100 (V/H) 2100 (V/H) 2100_2200_2300 Yes 21.8 OD x 11.4 Thk 10 - 1000 µH 1.3 - 10.8 A 2100LL-270H
2100LL-271H
2105-H-RC
Downloads Buy
2100HT (V/H) 2100HT (V/H) 2100_2200_2300 Yes 21.8 OD x 11.4 Thk 1 - 1000 µH 1.6 - 21.7 A Downloads Buy
2100LL (V/H) 2100LL (V/H) 2100_2200_2300 Yes 21.8 OD x 11.4 Thk 1 - 1000 µH 1.5 - 21.4 A Downloads Buy
2200 (V/H) 2200 (V/H) 2100_2200_2300 Yes 24.1 OD x 14 Thk 10 - 1000 µH 1.9 - 12.5 A 2206-V-RC
2206-H-RC
2210-V-RC
Downloads Buy
2200HT (V/H) 2200HT (V/H) 2100_2200_2300 Yes 24.1 OD x 14 Thk 1.2 - 1000 µH 1.9 - 23.8 A Downloads Buy
2200LL (V/H) 2200LL (V/H) 2100_2200_2300 Yes 28 OD x 14 Thk 1 - 1000 µH 2.4 - 26.1 A 2200LL
Downloads Buy
2300 (V/H) 2300 (V/H) 2100_2200_2300 Yes 32.5 OD x 16.5 Thk 10 - 10000 µH 2.4 - 20 A 2309-H-RC
2319-V-RC
Downloads Buy
2300HT (V/H) 2300HT (V/H) 2100_2200_2300 Yes 32.5 OD x 16.5 Thk 1.2 - 1000 µH 2.9 - 38.7 A 2300HT-100-V-RC
Downloads Buy
2300LL (V/H) 2300LL (V/H) 2100_2200_2300 Yes 32.5 OD x 16.5 Thk 1.5 - 1000 µH 3.5 - 34 A Downloads Buy
5700 5700 5700 Yes 14 - 54 OD x 5.1 - 23.8 Thk 10 - 8000 µH 1 - 11 A 5721-RC
Downloads Buy
Inductance (μH)
Current (mA)
Dimension-LxWxH (mm)
DCR (Ohms)
PART NUMBERInductance (μH)Current (mA)Dimension-LxWxH (mm)DCR (Ohms)Coil TypeProductCategoryEngineeringBuy Now
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download

Bourns Magnetic Capabilities

Training: Bourns® Magnetics Overview

fields marked with an asterisk are required
Usage


fields marked with an asterisk are required
a