Search
Languages

Bourns® 1202-P Series Type 1 Surge Protective Device Training

New Product Introduction

1202 Series SPD

Description

Bourns® 1202-P Thermally Protected SPD Protective Device (SPD) is a Type 1 surge protector targeted for AC infrastructure requiring compact, reliable and robust protection.

Features

  • Thermally protected MOV technology
  • Two version supporting 120 Vrms single-phase and 120 / 240 Vrms split-phase systems
  • Multimode protection (L-L, L-N, N-G)
  • In - 20 kA/Imax - 50 kA rated
  • LED indicator status lights
  • IP66/NEMA 4X environment rating
  • UL 1449, 5th edition

Benefits

  • Interrupting abnormal current within rated limits
  • Rated for indoor or outdoors use
  • Type 1 SPD requires no series fusing
  • Compact form factor
  • RoHS compliant*

*RoHS Directive 2015/863, Mar 31, 2015 and Annex.

Audio Player

Listen to Audio Narration:

0:00 0:00
 
1202

thermally protected

The Thermally Protected Advantage 

Superior by Design

  • The 1202-P’s built-in thermal element responds to prolonged high-energy surges by activating when excessive heating is detected.
  • Provides robust surge-handling capability (Nominal Discharge Current (In) 20 kA and Maximum Discharge Current (Imax) 50 kA) to satisfy broader and stricter protection standards.

Thermal Protection Advantages

  • When the thermal element activates, it disconnects itself from the circuit.
  • This prevents sustained overheating and potential thermal runaway, enhancing the safety and reliability of the surge protection.

1202-P SPD Usage & Installation

Wiring Configurations for Bourns® 1202 Series Type 1 SPDs
Wiring Configurations for Bourns® 1202 Series Type 1 SPDs 

Per the National Electrical Code® (NEC) and ANSI/UL 1449, SPDs are designated as follows:

1202-spd-install-noteType 1: Permanently connected, intended for installation between the secondary of the service transformer and the line side of the service disconnect overcurrent device (service equipment). Their main purpose is to protect insulation levels of the electrical system against external surges caused by lightning or utility capacitor bank switching.

Type 2: Permanently connected, intended for installation on the load side of the service disconnect overcurrent device (service equipment), including brand panel locations. Their main purpose is to protect the sensitive electronics and microprocessor based loads against residual lightning energy, motor generated surges and other internally generated surge events.


Applications for SPD

applications-spd-solar

Energy Generation and Distribution
• Power Supplies
• Smart Meters
• PV Inverters
• EV Chargers
applications-spd-camera

Exposed Electronics Equipment
• Cameras
• Traffic Control Equipment
• Weather Stations

 

applications-spd-led

High Efficiency Lighting and Displays
• LED Lighting in Commercial Signage, 
• Municipal Lighting
applications-spd-comm

Communications 
• Cabinet 
• 5G infrastructure