PSM
Home
/
Products
/
Potentiometers
/
Slide Potentiometers
DATA SHEET
MDS
Buy
Return to Product Line
Specifications
Length of Travel
60-100 mm
Shape
Linear Slide
Lever
Metal
Element
Carbon
Terminal
PC Pins, Connector
Taper-Linear
x
Taper-CW Audio
x
Taper-CCW Audio
x
Resistance Range Minimum Ohm
1K
Resistance Range Maximum Ohm
1M
Power-Linear
0.5 W (Power rating varies by stroke length)
Power-Audio
0.25 W (Power rating varies by stroke length)
Options-Ganging
1
Design Files
Downloads
Pro Audio Brochure
Pro Audio PSM Motorized Potentiometer Flyer