PTV/PTT
Home
/
Products
/
Potentiometers
/
Commercial Panel Controls
DATA SHEET
MDS
Buy
Return to Product Line
Specifications
Package Diameter
12 mm
Shape
Square
Number of Turns
1
Sealable
IP40
Detents
Center
Shaft
Plastic
Shaft End
Flatted
Bushing
Metal
Element
Carbon
Terminal
PC Pins Rear & Side
Taper-Linear
x
Taper-CW Audio
x
Standard Resistance Tolerance
±20 %
Resistance Range Minimum Ohm
1K
Resistance Range Maximum Ohm
1M
Power-Linear
0.05 W
Power-Audio
0.05 W
Rotational Life (no load) Cycles
15K
Design Files
Downloads
Commercial Panel Controls Brochure
Sensors & Controls Solutions Guide
Panel Controls - Taper
Design Kits - Panel Controls