MENU
Search
Languages

Steering Sensors

Steering sensors provide safety-critical features for measuring torque/angle in steering and stability control applications. Bourns Sensors Division has over 25 years of experience providing customer specific solutions for steering torque, steering angle, or combo sensors. Bourns has the technical expertise and manufacturing experience to provide a reliable solution.

Available Features

  • Non-contacting technologies
  • Configurations: steering angle, torque, or torque & angle
  • Input voltage: 12 – 24 V
  • Angular position range: up to 1540 °
  • ASIL rated
  • Temperature range: –40 °C to 85 °C
  • Output: digital (CAN, Sent, etc.)

Benefits

  • True zero-speed operation, True Power On (TPO)
  • Mechanical package adapted to customer design
  • Wide range of input voltages
  • Designed for standard or drive-by-wire applications
  • Flexible communications
  • Designed for the requirements of ICE and electric vehicles
Steering Sensors